NXOpen .NET Reference
12.0.0
|
Represents the builder for reporting the durability results. More...
Public Types | |
enum | UseEventsEnum { Active, All } |
the event report options enum. More... | |
Public Member Functions | |
unsafe void | ExportResultsToCsv (string csvFilename) |
Export durability results to a csv file. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | EventDamage [get, set] |
Returns or sets the event damage toggle More... | |
unsafe bool | EventLife [get, set] |
Returns or sets the event life toggle More... | |
unsafe bool | FailureIndex [get, set] |
Returns or sets the failure index toggle More... | |
unsafe bool | FatigueSafetyFactor [get, set] |
Returns or sets the fatigue safety factor toggle More... | |
unsafe bool | FreeFaceIndicator [get, set] |
Returns or sets the free face indicator. More... | |
unsafe bool | LoadProportionality [get, set] |
Returns or sets the load proportionality. More... | |
unsafe bool | MarginSafety [get, set] |
Returns or sets the margin safety toggle More... | |
unsafe bool | PrincipalAxisStability [get, set] |
Returns or sets the principal axis stability. More... | |
unsafe bool | StrengthSafetyFactor [get, set] |
Returns or sets the strength safety factor toggle More... | |
unsafe NXOpen.CAE.DurabilityResultsReportBuilder.UseEventsEnum | UseEvents [get, set] |
Returns or sets the use events pop-up menu More... | |
unsafe bool | UseHighlight [get, set] |
Returns or sets the use highlight toggle More... | |
Represents the builder for reporting the durability results.
To create a new instance of this class, use NXOpen.CAE.DurabilityManager.CreateDurabilityResultsReportBuilder
Default values.
Property | Value |
---|---|
EventDamage |
1 |
EventLife |
0 |
FailureIndex |
0 |
FatigueSafetyFactor |
0 |
MarginSafety |
0 |
StrengthSafetyFactor |
0 |
UseEvents |
Active |
UseHighlight |
0 |
Created in NX8.0.1
unsafe void NXOpen.CAE.DurabilityResultsReportBuilder.ExportResultsToCsv | ( | string | csvFilename | ) |
Export durability results to a csv file.
Created in NX8.0.1
License requirements: nx_adv_durability ("NX Advanced Durability")
csvFilename | durability report will be written-out to this file. |
|
getset |
Returns or sets the event damage toggle
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the event life toggle
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the failure index toggle
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the fatigue safety factor toggle
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the free face indicator.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the load proportionality.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the margin safety toggle
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the principal axis stability.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the strength safety factor toggle
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the use events pop-up menu
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the use highlight toggle
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")