NXOpen .NET Reference
12.0.0
|
Represents a collection of correl meta solution. More...
Public Member Functions | |
NXOpen.CAE.DurabilitySolveOptions[] | ToArray () |
Returns an array of NXOpen.CAE.DurabilitySolveOptions objects. More... | |
unsafe NXOpen.CAE.DurabilitySolveOptions | FindObject (string name) |
Finds an event override with a specified name. More... | |
unsafe NXOpen.CAE.DurabilityEventOverridesBuilder | CreateEventoverridesBuilder (NXOpen.CAE.DurabilitySolveOptions eventoverrides) |
Creates the builder object of durability event overrides. More... | |
unsafe void | DeleteSolveoptions (NXOpen.CAE.DurabilitySolveOptions eventoverrides) |
Delete a durability event overrides. More... | |
unsafe NXOpen.CAE.DurabilitySolveOptions | CloneSolveoptions (NXOpen.CAE.DurabilitySolveOptions source) |
Clones a durability event override. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of correl meta solution.
To obtain an instance of this class, refer to NXOpen.CAE.DurabilityManager
Created in NX8.5.0
unsafe NXOpen.CAE.DurabilitySolveOptions NXOpen.CAE.DurabilitySolveOptionsCollection.CloneSolveoptions | ( | NXOpen.CAE.DurabilitySolveOptions | source | ) |
Clones a durability event override.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
source | Source event overrides |
unsafe NXOpen.CAE.DurabilityEventOverridesBuilder NXOpen.CAE.DurabilitySolveOptionsCollection.CreateEventoverridesBuilder | ( | NXOpen.CAE.DurabilitySolveOptions | eventoverrides | ) |
Creates the builder object of durability event overrides.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
eventoverrides |
unsafe void NXOpen.CAE.DurabilitySolveOptionsCollection.DeleteSolveoptions | ( | NXOpen.CAE.DurabilitySolveOptions | eventoverrides | ) |
Delete a durability event overrides.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
eventoverrides | The durability event overrides to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.DurabilitySolveOptions NXOpen.CAE.DurabilitySolveOptionsCollection.FindObject | ( | string | name | ) |
Finds an event override with a specified name.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
name | name of the durability event override |
NXOpen.CAE.DurabilitySolveOptions [] NXOpen.CAE.DurabilitySolveOptionsCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.DurabilitySolveOptions objects.
|
get |
Returns the tag of this object.