NXOpen .NET Reference
12.0.0
|
Represents a builder class for Event Overrides. More...
Public Types | |
enum | UseElementsEnum { All, Select } |
the use elements enum. More... | |
Properties | |
unsafe NXOpen.Expression | DefaultMaterialTemperature [get] |
Returns the default material temperature. More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | Elements [get] |
Returns the select elements. More... | |
unsafe NXOpen.PhysicalMaterial | MaterialTag [get, set] |
Returns or sets the material. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe bool | OverrideMaterial [get, set] |
Returns or sets the override material. More... | |
unsafe NXOpen.CAE.DurabilityEventOverridesBuilder.UseElementsEnum | UseElements [get, set] |
Returns or sets the use selected elements. More... | |
unsafe bool | UseNonLinear [get, set] |
Returns or sets the override material. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a builder class for Event Overrides.
The user can override the set of elements and/or the material to be used for the computation of durability data for a certain event using Event Overrides.
To create a new instance of this class, use NXOpen.CAE.DurabilitySolveOptionsCollection.CreateEventoverridesBuilder
Created in NX7.5.0
|
get |
Returns the default material temperature.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the select elements.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the material.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the name.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the override material.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the use selected elements.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")
|
getset |
Returns or sets the override material.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_adv_durability ("NX Advanced Durability")