NXOpen .NET Reference
12.0.0
|
Represents a collection of stress axes. More...
Public Member Functions | |
NXOpen.CAE.DurabilityAxisSearch[] | ToArray () |
Returns an array of NXOpen.CAE.DurabilityAxisSearch objects. More... | |
unsafe NXOpen.CAE.DurabilityAxisSearch | FindObject (string name) |
Finds an stress axes with a specified name. More... | |
unsafe NXOpen.CAE.DurabilityStressAxesBuilder | CreateStressaxesBuilder (NXOpen.CAE.DurabilityAxisSearch stressaxes) |
Creates the builder object of durability stress axes. More... | |
unsafe void | DeleteAxissearch (NXOpen.CAE.DurabilityAxisSearch stressaxes) |
Delete a durability stress axes. More... | |
unsafe NXOpen.CAE.DurabilityAxisSearch | CloneAxissearch (NXOpen.CAE.DurabilityAxisSearch source) |
Clones a durability stress axes. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of stress axes.
To obtain an instance of this class, refer to NXOpen.CAE.DurabilityManager
Created in NX8.5.0
unsafe NXOpen.CAE.DurabilityAxisSearch NXOpen.CAE.DurabilityAxisSearchCollection.CloneAxissearch | ( | NXOpen.CAE.DurabilityAxisSearch | source | ) |
Clones a durability stress axes.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
source | Source stress axes |
unsafe NXOpen.CAE.DurabilityStressAxesBuilder NXOpen.CAE.DurabilityAxisSearchCollection.CreateStressaxesBuilder | ( | NXOpen.CAE.DurabilityAxisSearch | stressaxes | ) |
Creates the builder object of durability stress axes.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
stressaxes |
unsafe void NXOpen.CAE.DurabilityAxisSearchCollection.DeleteAxissearch | ( | NXOpen.CAE.DurabilityAxisSearch | stressaxes | ) |
Delete a durability stress axes.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
stressaxes | The durability stress axes to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.DurabilityAxisSearch NXOpen.CAE.DurabilityAxisSearchCollection.FindObject | ( | string | name | ) |
Finds an stress axes with a specified name.
Created in NX8.5.0
License requirements: nx_adv_durability ("NX Advanced Durability")
name | name of the durability stress axes |
NXOpen.CAE.DurabilityAxisSearch [] NXOpen.CAE.DurabilityAxisSearchCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.DurabilityAxisSearch objects.
|
get |
Returns the tag of this object.