NXOpen .NET Reference
12.0.0
|
Represents a RoughTurning Builder More...
Public Types | |
enum | PartOffPositionModeTypes { Automatic, Specify } |
the Part Off Position Mode types More... | |
enum | PartOffDepthModeTypes { Divide, CleanFirstWall, CleanBothWalls, Stock, Distance } |
the Part Off Depth Mode types More... | |
enum | ReversalModeTypes { AsLevel, Inverse, Closest, CutLater, Omit } |
the Reversal Mode types More... | |
enum | CleanupTypes { None, All, SteepOnly, AllButSteep, LevelOnly, AllButLevel, DownOnly, PerReversal } |
the Cleanup types More... | |
enum | LevelDepthModeTypes { FromTool, Specify } |
the Level Depth Mode types More... | |
Public Types inherited from NXOpen.CAM.RoughFinishTurningBuilder | |
enum | CustomMemberDataTypes { WithinRegion, WithinDistance } |
the Custom Member Data types More... | |
enum | RegionMachiningTypes { Single, Multiple } |
the Region Machining types More... | |
enum | CutRegionsTypes { SingleRegion, SingleDirection, ReverseDirection, BiDirectional, Alternate } |
the Cut regions types More... | |
enum | ToleranceOffsetTypes { AfterContainment, BeforeContainment } |
the Tolerance Offset types More... | |
enum | MinimumAreaTypes { None, Specify, Partunit = 1, Tool } |
the Mininmum Area types More... | |
enum | MaximumAreaModes { None, Partunit, Tool } |
the Maximum Area modes More... | |
enum | MinmaxSizeModes { None, Axial, Radial, AxialAndRadial } |
the Maximum/Maximum Size modes More... | |
enum | MinmaxAreaUnits { Square, Percentage } |
the Minimum/Maximum Area units More... | |
enum | MinmaxSizeUnits { Length, Percentage } |
the Minimum/Maximum Size Axial/Radial units More... | |
enum | ExtendModeTypes { Specify, Tagential, Tangential = 1 } |
the Extend Mode types More... | |
enum | RegionSelectionTypes { Automatic, Manual } |
the Region Selection types More... | |
Public Types inherited from NXOpen.CAM.TurningOperationBuilder | |
enum | TrackingPointType { Fixed, Rotate, Auto } |
available types for tracking point More... | |
enum | ReorientToolHolderModeOptions { None, Fixed, Variable } |
available options for Reorient Tool Holder Mode More... | |
enum | MotionOutputOptions { LinearOnly, Circular, MachineCycle } |
The motion output options More... | |
Public Types inherited from NXOpen.CAM.OperationBuilder | |
enum | HoleAxisTypes { Vector, Rule, RuleIfNoVector } |
Available types for Hole Axis Type in feature milling and hole making More... | |
enum | HoleDepthTypes { Point, Rule } |
Available types for Hole Depth Type in feature milling and hole making More... | |
enum | OptimizationLevelTypes { Standard, Advanced } |
Available types for optimization level in operation More... | |
enum | OptimizationBasedOnTypes { Dist, Orient } |
Available types for optimization based on in operation More... | |
enum | OptimizationDistanceTypes { Direct, Transition } |
Available types for optimization distance method in operation More... | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Properties | |
unsafe NXOpen.CAM.RoughTurningBuilder.CleanupTypes | Cleanup [get, set] |
Returns or sets the Cleanup More... | |
unsafe NXOpen.CAM.CutStrategy | CutStrategy [get] |
Returns the Cut Strategy More... | |
unsafe NXOpen.CAM.TurnDirection | Direction [get] |
Returns the Rough Direction More... | |
unsafe NXOpen.CAM.FirstPlunge | FirstPlunge [get] |
Returns the First Plunge More... | |
unsafe double | LevelDepth [get, set] |
Returns or sets the level depth More... | |
unsafe NXOpen.CAM.RoughTurningBuilder.LevelDepthModeTypes | LevelDepthMode [get, set] |
Returns or sets the Level Depth Mode More... | |
unsafe NXOpen.CAM.NcmTurnRoughBuilder | NonCuttingBuilder [get] |
Returns the non-cutting builder More... | |
unsafe NXOpen.CAM.RoughTurningBuilder.PartOffDepthModeTypes | PartOffDepthMode [get, set] |
Returns or sets the Part Off Depth Mode More... | |
unsafe double | PartOffDepthValue [get, set] |
Returns or sets the Part Off Depth Value More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | PartOffEvents [get] |
Returns the Part Off Events More... | |
unsafe NXOpen.CAM.RoughTurningBuilder.PartOffPositionModeTypes | PartOffPositionMode [get, set] |
Returns or sets the Part Off Position Mode More... | |
unsafe NXOpen.Point | PartOffPositionPoint [get, set] |
Returns or sets the Part Off Position Point More... | |
unsafe NXOpen.CAM.RoughTurningBuilder.ReversalModeTypes | ReversalMode [get, set] |
Returns or sets the Reversal Mode More... | |
unsafe double | SafeDistance [get, set] |
Returns or sets the Safe Distance More... | |
unsafe NXOpen.CAM.StepoverBuilder | Stepover [get] |
Returns the Stepover More... | |
Properties inherited from NXOpen.CAM.RoughFinishTurningBuilder | |
unsafe NXOpen.CAM.TrimPlane | AxialTrimPlane1 [get] |
Returns the axial trim plane 1 More... | |
unsafe NXOpen.CAM.TrimPlane | AxialTrimPlane2 [get] |
Returns the axial trim plane 2 More... | |
unsafe NXOpen.CAM.RoughFinishTurningBuilder.CustomMemberDataTypes | CustomMemberData [get, set] |
Returns or sets the Custom Member Data type More... | |
unsafe double | CustomMemberDataDistance [get, set] |
Returns or sets the Custom Member Data Distance More... | |
unsafe NXOpen.CAM.Boundary | CustomPartBoundary [get] |
Returns the custom part boundary builder More... | |
unsafe NXOpen.CAM.TurnCutParameters | CutParameters [get] |
Returns the cut parameter object More... | |
unsafe NXOpen.CAM.RoughFinishTurningBuilder.CutRegionsTypes | CutRegions [get, set] |
Returns or sets the Cut regions type More... | |
unsafe double | EndAngle [get, set] |
Returns or sets the end angle More... | |
unsafe double | EndOffset [get, set] |
Returns or sets the end offset More... | |
unsafe NXOpen.CAM.RoughFinishTurningBuilder.ExtendModeTypes | ExtendMode [get, set] |
Returns or sets the Extend Mode More... | |
unsafe bool | IgnoreMinimumBoringDiameter [get, set] |
Returns or sets the Ignore Minimum Boring Diameter toggle More... | |
unsafe NXOpen.CAM.CutAngle | LevelAngleBuilder [get] |
Returns the Level Angle More... | |
unsafe NXOpen.CAM.RoughFinishTurningBuilder.MaximumAreaModes | MaximumAreaMode [get, set] |
Returns or sets the Maximum Area mode More... | |
unsafe double | MaximumAreaSize [get, set] |
Returns or sets the Maximum Area Size More... | |
unsafe NXOpen.CAM.RoughFinishTurningBuilder.MinmaxAreaUnits | MaximumAreaUnit [get, set] |
Returns or sets the Maximum Area Unit More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MaximumSizeAxial [get] |
Returns the Maximum Size Axial More... | |
unsafe NXOpen.CAM.RoughFinishTurningBuilder.MinmaxSizeModes | MaximumSizeMode [get, set] |
Returns or sets the Maximum Size Mode More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MaximumSizeRadial [get] |
Returns the Maximum Size Radial More... | |
unsafe NXOpen.CAM.RoughFinishTurningBuilder.MinimumAreaTypes | MinimumArea [get, set] |
Returns or sets the Minimum Area type More... | |
unsafe double | MinimumAreaSize [get, set] |
Returns or sets the Minimum Area Size More... | |
unsafe NXOpen.CAM.RoughFinishTurningBuilder.MinmaxAreaUnits | MinimumAreaUnit [get, set] |
Returns or sets the Minimum Area Unit More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MinimumSizeAxial [get] |
Returns the Minimum Size Axial More... | |
unsafe NXOpen.CAM.RoughFinishTurningBuilder.MinmaxSizeModes | MinimumSizeMode [get, set] |
Returns or sets the Minimum Size Mode More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MinimumSizeRadial [get] |
Returns the Minimum Size Radial More... | |
unsafe bool | OmitReversals [get, set] |
Returns or sets the Omit Reversals toggle More... | |
unsafe NXOpen.CAM.TrimPlane | RadialTrimPlane1 [get] |
Returns the radial trim plane 1 More... | |
unsafe NXOpen.CAM.TrimPlane | RadialTrimPlane2 [get] |
Returns the radial trim plane 2 More... | |
unsafe NXOpen.CAM.RoughFinishTurningBuilder.RegionMachiningTypes | RegionMachining [get, set] |
Returns or sets the Region Machining type More... | |
unsafe NXOpen.CAM.RoughFinishTurningBuilder.RegionSelectionTypes | RegionSelection [get, set] |
Returns or sets the Region Selection type More... | |
unsafe NXOpen.Point | RegionSelectionPoint [get, set] |
Returns or sets the Region Selection Point More... | |
unsafe double | StartAngle [get, set] |
Returns or sets the start angle More... | |
unsafe double | StartOffset [get, set] |
Returns or sets the Start Offset More... | |
unsafe NXOpen.CAM.CutAngle | StepAngleBuilder [get] |
Returns the Step Angle More... | |
unsafe NXOpen.CAM.RoughFinishTurningBuilder.ToleranceOffsetTypes | ToleranceOffset [get, set] |
Returns or sets the Tolerance Offset type More... | |
unsafe NXOpen.CAM.TrimPoint | TrimPoint1 [get] |
Returns the trim point 1 More... | |
unsafe NXOpen.CAM.TrimPoint | TrimPoint2 [get] |
Returns the trim point 2 More... | |
Properties inherited from NXOpen.CAM.TurningOperationBuilder | |
unsafe string | AdditionalCommands [get, set] |
Returns or sets the Additional Commands More... | |
unsafe NXOpen.CAM.FeedsTurnBuilder | FeedsBuilder [get] |
Returns the feeds and speeds builder More... | |
unsafe bool | FlipToolAroundHolder [get, set] |
Returns or sets the Flip Tool Around Holder toggle More... | |
unsafe string | MachineCycleSubroutineName [get, set] |
Returns or sets the machine cycle subroutine name More... | |
unsafe NXOpen.CAM.TurningOperationBuilder.MotionOutputOptions | MotionOutput [get, set] |
Returns or sets the motion output More... | |
unsafe bool | ReorientToolHolder [get, set] |
Returns or sets the Reorient Tool Holder toggle. More... | |
unsafe NXOpen.CAM.TurningOperationBuilder.ReorientToolHolderModeOptions | ReorientToolHolderMode [get, set] |
Returns or sets the Reorient Tool Holder Mode More... | |
unsafe bool | RotateTrackingPoint [get, set] |
Returns or sets the Rotate Tracking Point toggle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ToolHolderAngle [get] |
Returns the Tool Holder Angle More... | |
unsafe NXOpen.CAM.TurningOperationBuilder.TrackingPointType | TrackingPointStatus [get, set] |
Returns or sets the tracking point status More... | |
unsafe bool | UpdateIpw [get, set] |
Returns or sets the update IPW mode More... | |
unsafe bool | UseMachineCycle [get, set] |
Returns or sets the Use Machine Cycle toggle More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.OperationBuilder | |
unsafe double[] | GetHoleAxisValues () |
Get the Hole Axis values More... | |
unsafe void | SetHoleAxisValues (double[] holeAxis) |
Set the Hole Axis values More... | |
Represents a RoughTurning Builder
To create a new instance of this class, use NXOpen.CAM.OperationCollection.CreateRoughTurningBuilder
Created in NX6.0.0
|
getset |
Returns or sets the Cleanup
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Cut Strategy
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Rough Direction
Created in NX6.0.0
License requirements: None.
|
get |
Returns the First Plunge
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the level depth
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Level Depth Mode
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the non-cutting builder
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the Part Off Depth Mode
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Part Off Depth Value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Part Off Events
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
|
getset |
Returns or sets the Part Off Position Mode
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Part Off Position Point
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Reversal Mode
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Safe Distance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Stepover
Created in NX6.0.0
License requirements: None.