NXOpen .NET Reference
12.0.0
|
Represents the first plunge More...
Public Types | |
enum | Positions { Automatic, AxialOrRadial, Specified } |
the first plunge positions More... | |
Properties | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | AxialCoordinate [get] |
Returns the axial coordinate More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the first plunge point More... | |
unsafe NXOpen.CAM.FirstPlunge.Positions | Position [get, set] |
Returns or sets the first plunge position More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RadialCoordinate [get] |
Returns the radial coordinate More... | |
Represents the first plunge
Created in NX6.0.0
|
get |
Returns the axial coordinate
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the first plunge point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the first plunge position
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the radial coordinate
Created in NX6.0.0
License requirements: None.