NXOpen .NET Reference
12.0.0
|
Represents trim point More...
Public Types | |
enum | Options { None, Point } |
The trim point options More... | |
enum | AngleOptions { Auto, Vector, Angle } |
The trim point angle options More... | |
enum | RampAngleOptions { None, Aligned, Vector, Angle } |
The trim point ramp angle options More... | |
Properties | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | Angle [get] |
Returns the trim point angle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | AngleOffset [get] |
Returns the trim point angle offset More... | |
unsafe NXOpen.CAM.TrimPoint.AngleOptions | AngleOption [get, set] |
Returns or sets the trim point angle option More... | |
unsafe bool | CheckPartGeometryBeyondTrim [get, set] |
Returns or sets the trim point check part geometry beyond trim More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ExtendDistance [get] |
Returns the trim point extend distance More... | |
unsafe NXOpen.CAM.TrimPoint.Options | Option [get, set] |
Returns or sets the trim point option More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the trim point More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RampAngle [get] |
Returns the trim point ramp angle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RampAngleOffset [get] |
Returns the trim point ramp angle offset More... | |
unsafe NXOpen.CAM.TrimPoint.RampAngleOptions | RampAngleOption [get, set] |
Returns or sets the trim point ramp angle option More... | |
unsafe NXOpen.NXObject | RampAngleVector [get, set] |
Returns or sets the trim point ramp angle vector More... | |
unsafe NXOpen.NXObject | Vector [get, set] |
Returns or sets the trim point vector More... | |
Represents trim point
Created in NX6.0.0
|
get |
Returns the trim point angle
Created in NX6.0.0
License requirements: None.
|
get |
Returns the trim point angle offset
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the trim point angle option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the trim point check part geometry beyond trim
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the trim point extend distance
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the trim point option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the trim point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the trim point ramp angle
Created in NX7.5.0
License requirements: None.
|
get |
Returns the trim point ramp angle offset
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the trim point ramp angle option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the trim point ramp angle vector
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the trim point vector
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")