NXOpen .NET Reference
12.0.0
|
Represents a CAM. More...
Properties | |
unsafe NXOpen.CAM.TurnEngageRetractBuilder | EngageFirstPlungeBuilder [get] |
Returns the First Plunge Engage builder More... | |
unsafe NXOpen.CAM.TurnEngageRetractBuilder | EngageLevelBlankBuilder [get] |
Returns the Level Blank Engage builder More... | |
unsafe NXOpen.CAM.TurnEngageRetractBuilder | EngageLevelPartBuilder [get] |
Returns the Level Part Engage builder More... | |
unsafe NXOpen.CAM.TurnEngageRetractBuilder | EngageLevelSafeBuilder [get] |
Returns the Level Safe Engage builder More... | |
unsafe NXOpen.CAM.TurnEngageRetractBuilder | EngagePlungeBuilder [get] |
Returns the Plunge Engage builder More... | |
unsafe NXOpen.CAM.TurnRoughFinishLocalReturnBuilder | ProfillingLocalReturnBuilder [get] |
Returns the RoughLocal Return builder More... | |
unsafe NXOpen.CAM.TurnEngageRetractBuilder | RetractFirstPlungeBuilder [get] |
Returns the First Plunge Retract builder More... | |
unsafe NXOpen.CAM.TurnEngageRetractBuilder | RetractLevelBlankBuilder [get] |
Returns the Level Blank Retract builder More... | |
unsafe NXOpen.CAM.TurnEngageRetractBuilder | RetractLevelPartBuilder [get] |
Returns the Level Part Retract builder More... | |
unsafe NXOpen.CAM.TurnEngageRetractBuilder | RetractPlungeBuilder [get] |
Returns the Plunge Retract builder More... | |
Properties inherited from NXOpen.CAM.NcmTurnRoughFinishBuilder | |
unsafe bool | AvoidanceForAutomaticEngage [get, set] |
Returns or sets the additional checking for automatic engage More... | |
unsafe bool | AvoidanceForAutomaticRetract [get, set] |
Returns or sets the additional checking for automatic retract More... | |
unsafe bool | AvoidanceForMinimumClearance [get, set] |
Returns or sets the additional checking for minimum clearance More... | |
unsafe double | AxialSafeClearance [get, set] |
Returns or sets the axial safe clearance value More... | |
unsafe NXOpen.CAM.TurnEngageRetractBuilder | EngageProfileBuilder [get] |
Returns the Profiling Engage builder More... | |
unsafe NXOpen.CAM.TurnRoughFinishLocalReturnBuilder | LocalReturnBuilder [get] |
Returns the Local Return builder More... | |
unsafe double | RadialSafeClearance [get, set] |
Returns or sets the radial safe clearance value More... | |
unsafe NXOpen.CAM.TurnEngageRetractBuilder | RetractProfileBuilder [get] |
Returns the Profiling Retract builder More... | |
Properties inherited from NXOpen.CAM.NcmTurningBuilder | |
unsafe bool | AvoidanceAfterLastRetract [get, set] |
Returns or sets the prefer direct motion after last retract More... | |
unsafe NXOpen.CAM.TurnAvoidanceApproachBuilder | AvoidanceApproachBuilder [get] |
Returns the approach path builder More... | |
unsafe bool | AvoidanceBetweenRegions [get, set] |
Returns or sets the prefer direct motion between regions More... | |
unsafe NXOpen.CAM.TurnAvoidanceClearanceBuilder | AvoidanceClearanceBuilder [get] |
Returns the clearance builder More... | |
unsafe NXOpen.CAM.TurnAvoidanceDepartureBuilder | AvoidanceDepartureBuilder [get] |
Returns the departure path builder More... | |
unsafe NXOpen.CAM.TurnAvoidanceFromBuilder | AvoidanceFromBuilder [get] |
Returns the avoidance from builder More... | |
unsafe NXOpen.CAM.TurnAvoidanceGohomeBuilder | AvoidanceGohomeBuilder [get] |
Returns the gohome point builder More... | |
unsafe NXOpen.CAM.TurnAvoidanceReturnBuilder | AvoidanceReturnBuilder [get] |
Returns the return path builder More... | |
unsafe NXOpen.CAM.TurnAvoidanceStartBuilder | AvoidanceStartBuilder [get] |
Returns the avoidance start builder More... | |
unsafe NXOpen.CAM.TurnAvoidanceStartOfEngageBuilder | AvoidanceStartOfEngageBuilder [get] |
Returns the start of engage builder More... | |
unsafe bool | AvoidanceToStartOfEngage [get, set] |
Returns or sets the prefer direct motion to start of engage More... | |
unsafe NXOpen.CAM.Cutcom | Cutcom [get] |
Returns the cutter compensation builder More... | |
unsafe NXOpen.CAM.NcmHoleMachining | NcmHoleMachiningBuilder [get] |
Returns the non cutting moves hole machining builder More... | |
Properties inherited from NXOpen.CAM.NcmSubopBuilder | |
unsafe NXOpen.CAM.NcmSubopBuilder.DefaultRegionStartTypes | DefaultRegionStartType [get, set] |
Returns or sets the region start type More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | StartPointsEffectDistBuilder [get] |
Returns the region start points effective distance builder (inheritable tool dep) More... | |
unsafe bool | StartPointsUseEffectDist [get, set] |
Returns or sets the start points use effective distance More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.NcmSubopBuilder | |
enum | DefaultRegionStartTypes { MidPoint, Corner } |
Available types for default region start in subop milling More... | |
Public Member Functions inherited from NXOpen.CAM.NcmSubopBuilder | |
unsafe void | GetRegionStartPoints (out NXOpen.Point[] regionStartPoints) |
Returns region start points More... | |
unsafe void | SetRegionStartPoints (NXOpen.Point[] regionStartPoints) |
Sets region start points More... | |
Represents a CAM.
NcmTurnRoughBuilder
Created in NX6.0.0
|
get |
Returns the First Plunge Engage builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Level Blank Engage builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Level Part Engage builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Level Safe Engage builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Plunge Engage builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the RoughLocal Return builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the First Plunge Retract builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Level Blank Retract builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Level Part Retract builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the Plunge Retract builder
Created in NX6.0.0
License requirements: None.