NXOpen .NET Reference
12.0.0
|
Represents an avoidance return Builder More...
Public Types | |
enum | GohomePointMotionTypes { None, Direct, RadialThenAxial, AxialThenRadial, ClearRadialThenDirect, ClearAxialThenDirect } |
The gohome point motion type options More... | |
enum | GohomePointModes { Point, SameAsFrom } |
The gohome point mode options More... | |
Properties | |
unsafe NXOpen.Point | GohomePoint [get, set] |
Returns or sets the gohome point More... | |
unsafe NXOpen.CAM.TurnAvoidanceGohomeBuilder.GohomePointModes | GohomePointMode [get, set] |
Returns or sets the gohome point mode More... | |
unsafe NXOpen.CAM.TurnAvoidanceGohomeBuilder.GohomePointMotionTypes | GohomePointMotionType [get, set] |
Returns or sets the gohome point motion type More... | |
Represents an avoidance return Builder
Created in NX6.0.0
The gohome point motion type options
|
getset |
Returns or sets the gohome point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the gohome point mode
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the gohome point motion type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")