NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.Cutcom More...
Public Types | |
enum | Types { None, AllFinishPasses, FinalFinishPass } |
Available types for cutter compensation in planar milling More... | |
Properties | |
unsafe double | MinimumAngle [get, set] |
Returns or sets the cutter compensation minimum angle More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MinimumMove [get] |
Returns the cutter compensation minimum move builder (inheritable tool dep) More... | |
unsafe bool | OutputContactPoint [get, set] |
Returns or sets the cutter compensation output contact point status More... | |
unsafe bool | OutputPlane [get, set] |
Returns or sets the cutter compensation output plane status More... | |
unsafe bool | Suppress [get, set] |
Returns or sets the suppress cutter compensation More... | |
unsafe int | TrackingPointType [get, set] |
Returns or sets the cutter compensation tracking point selection More... | |
unsafe NXOpen.CAM.Cutcom.Types | Type [get, set] |
Returns or sets the cutter compensation type More... | |
Represents a NXOpen.CAM.Cutcom
Created in NX6.0.2
|
getset |
Returns or sets the cutter compensation minimum angle
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the cutter compensation minimum move builder (inheritable tool dep)
Created in NX6.0.2
License requirements: None.
|
getset |
Returns or sets the cutter compensation output contact point status
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cutter compensation output plane status
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the suppress cutter compensation
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cutter compensation tracking point selection
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the cutter compensation type
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")