NXOpen .NET Reference
12.0.0
|
Represents an avoidance from Builder More...
Public Types | |
enum | FromPointModes { None, Point } |
The from point mode options More... | |
Properties | |
unsafe NXOpen.Point | FromPoint [get, set] |
Returns or sets the from point More... | |
unsafe NXOpen.CAM.TurnAvoidanceFromBuilder.FromPointModes | FromPointMode [get, set] |
Returns or sets the from point mode More... | |
Represents an avoidance from Builder
Created in NX6.0.0
|
getset |
Returns or sets the from point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the from point mode
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")