NXOpen .NET Reference
12.0.0
|
Represents an avoidance start Builder More...
Public Types | |
enum | StartPointMotionTypes { None, Direct, RadialThenAxial, AxialThenRadial, ClearRadialThenDirect, ClearAxialThenDirect } |
The start point motion type options More... | |
enum | StartPointModes { Point, DeltaAngleDistance, DeltaVectorDistance, DeltaMove } |
the start point mode options More... | |
Properties | |
unsafe double | StartDeltaAngle [get, set] |
Returns or sets the start delta angle More... | |
unsafe double | StartDeltaDistance [get, set] |
Returns or sets the start delta distance More... | |
unsafe NXOpen.NXObject | StartDeltaVector [get, set] |
Returns or sets the start delta vector More... | |
unsafe double | StartDeltaX [get, set] |
Returns or sets the start delta X More... | |
unsafe double | StartDeltaY [get, set] |
Returns or sets the start delta Y More... | |
unsafe NXOpen.Point | StartPoint [get, set] |
Returns or sets the start point More... | |
unsafe NXOpen.CAM.TurnAvoidanceStartBuilder.StartPointModes | StartPointMode [get, set] |
Returns or sets the start point mode More... | |
unsafe NXOpen.CAM.TurnAvoidanceStartBuilder.StartPointMotionTypes | StartPointMotionType [get, set] |
Returns or sets the start point motion type More... | |
Represents an avoidance start Builder
Created in NX6.0.0
The start point motion type options
|
getset |
Returns or sets the start delta angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the start delta distance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the start delta vector
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the start delta X
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the start delta Y
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the start point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the start point mode
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the start point motion type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")