NXOpen .NET Reference
12.0.0
|
Represents an avoidance return Builder More...
Public Types | |
enum | ReturnPointMotionTypes { None, Automatic, Direct, RadialThenAxial, AxialThenRadial, ClearRadialThenDirect, ClearAxialThenDirect, ClearRadialOnly, ClearAxialOnly } |
the return point motion type options More... | |
enum | ReturnPointModes { Point, DeltaAngleDistance, DeltaVectorDistance, DeltaMove, SameAsStart } |
The return point mode options More... | |
Properties | |
unsafe double | ReturnDeltaAngle [get, set] |
Returns or sets the return delta angle More... | |
unsafe double | ReturnDeltaDistance [get, set] |
Returns or sets the return delta distance More... | |
unsafe NXOpen.NXObject | ReturnDeltaVector [get, set] |
Returns or sets the return delta vector More... | |
unsafe double | ReturnDeltaX [get, set] |
Returns or sets the return delta X More... | |
unsafe double | ReturnDeltaY [get, set] |
Returns or sets the return delta Y More... | |
unsafe NXOpen.Point | ReturnPoint [get, set] |
Returns or sets the return point More... | |
unsafe NXOpen.CAM.TurnAvoidanceReturnBuilder.ReturnPointModes | ReturnPointMode [get, set] |
Returns or sets the return point mode More... | |
unsafe NXOpen.CAM.TurnAvoidanceReturnBuilder.ReturnPointMotionTypes | ReturnPointMotionType [get, set] |
Returns or sets the return point motion type More... | |
Represents an avoidance return Builder
Created in NX6.0.0
the return point motion type options
|
getset |
Returns or sets the return delta angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the return delta distance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the return delta vector
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the return delta X
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the return delta Y
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the return point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the return point mode
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the return point motion type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")