NXOpen .NET Reference
12.0.0
|
Represents an avoidance start of engage Builder More...
Public Types | |
enum | RadialPlaneModes { None, Point, Distance } |
The radial plane mode options More... | |
enum | AxialPlaneModes { None, Point, Distance } |
The axial plane mode options More... | |
Properties | |
unsafe NXOpen.CAM.TurnAvoidanceClearanceBuilder.AxialPlaneModes | AxialPlaneMode [get, set] |
Returns or sets the axial plane mode More... | |
unsafe NXOpen.Point | AxialPlanePoint [get, set] |
Returns or sets the axial plane point More... | |
unsafe double | AxialPlaneValue [get, set] |
Returns or sets the axial plane value More... | |
unsafe NXOpen.CAM.TurnAvoidanceClearanceBuilder.RadialPlaneModes | RadialPlaneMode [get, set] |
Returns or sets the radial plane mode More... | |
unsafe NXOpen.Point | RadialPlanePoint [get, set] |
Returns or sets the radial plane point More... | |
unsafe double | RadialPlaneValue [get, set] |
Returns or sets the radial plane value More... | |
Represents an avoidance start of engage Builder
Created in NX6.0.0
|
getset |
Returns or sets the axial plane mode
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the axial plane point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the axial plane value
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the radial plane mode
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the radial plane point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the radial plane value
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")