NXOpen .NET Reference
12.0.0
|
Represents a CAM. More...
Properties | |
unsafe bool | AvoidanceAfterLastRetract [get, set] |
Returns or sets the prefer direct motion after last retract More... | |
unsafe NXOpen.CAM.TurnAvoidanceApproachBuilder | AvoidanceApproachBuilder [get] |
Returns the approach path builder More... | |
unsafe bool | AvoidanceBetweenRegions [get, set] |
Returns or sets the prefer direct motion between regions More... | |
unsafe NXOpen.CAM.TurnAvoidanceClearanceBuilder | AvoidanceClearanceBuilder [get] |
Returns the clearance builder More... | |
unsafe NXOpen.CAM.TurnAvoidanceDepartureBuilder | AvoidanceDepartureBuilder [get] |
Returns the departure path builder More... | |
unsafe NXOpen.CAM.TurnAvoidanceFromBuilder | AvoidanceFromBuilder [get] |
Returns the avoidance from builder More... | |
unsafe NXOpen.CAM.TurnAvoidanceGohomeBuilder | AvoidanceGohomeBuilder [get] |
Returns the gohome point builder More... | |
unsafe NXOpen.CAM.TurnAvoidanceReturnBuilder | AvoidanceReturnBuilder [get] |
Returns the return path builder More... | |
unsafe NXOpen.CAM.TurnAvoidanceStartBuilder | AvoidanceStartBuilder [get] |
Returns the avoidance start builder More... | |
unsafe NXOpen.CAM.TurnAvoidanceStartOfEngageBuilder | AvoidanceStartOfEngageBuilder [get] |
Returns the start of engage builder More... | |
unsafe bool | AvoidanceToStartOfEngage [get, set] |
Returns or sets the prefer direct motion to start of engage More... | |
unsafe NXOpen.CAM.Cutcom | Cutcom [get] |
Returns the cutter compensation builder More... | |
unsafe NXOpen.CAM.NcmHoleMachining | NcmHoleMachiningBuilder [get] |
Returns the non cutting moves hole machining builder More... | |
Properties inherited from NXOpen.CAM.NcmSubopBuilder | |
unsafe NXOpen.CAM.NcmSubopBuilder.DefaultRegionStartTypes | DefaultRegionStartType [get, set] |
Returns or sets the region start type More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | StartPointsEffectDistBuilder [get] |
Returns the region start points effective distance builder (inheritable tool dep) More... | |
unsafe bool | StartPointsUseEffectDist [get, set] |
Returns or sets the start points use effective distance More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.NcmSubopBuilder | |
enum | DefaultRegionStartTypes { MidPoint, Corner } |
Available types for default region start in subop milling More... | |
Public Member Functions inherited from NXOpen.CAM.NcmSubopBuilder | |
unsafe void | GetRegionStartPoints (out NXOpen.Point[] regionStartPoints) |
Returns region start points More... | |
unsafe void | SetRegionStartPoints (NXOpen.Point[] regionStartPoints) |
Sets region start points More... | |
Represents a CAM.
NcmTurningBuilder
Created in NX6.0.0
|
getset |
Returns or sets the prefer direct motion after last retract
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the approach path builder
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the prefer direct motion between regions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the clearance builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the departure path builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the avoidance from builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the gohome point builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the return path builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the avoidance start builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the start of engage builder
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the prefer direct motion to start of engage
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the cutter compensation builder
Created in NX6.0.2
License requirements: None.
|
get |
Returns the non cutting moves hole machining builder
Created in NX10.0.2
License requirements: None.