NXOpen .NET Reference
12.0.0
|
Represents a HoleDrillingBuilder Builder More...
Public Types | |
enum | RetractOutputModeType { ClearanceOnly, ClearanceInitial, Always } |
Available types for canned retract output mode More... | |
enum | ControlPointOffsetType { None, Feature } |
Available types for control point offset More... | |
enum | IntersectionStrategyType { None, Part, Ipw, IpwAndPart } |
Available types for intersection strategy More... | |
Public Member Functions | |
unsafe string | GetToolDrivePoint () |
Get the name of the tool drive point More... | |
unsafe void | SetToolDrivePoint (string toolDrivePoint) |
Set the name of the tool drive point More... | |
Public Member Functions inherited from NXOpen.CAM.HoleMachiningBuilder | |
unsafe NXOpen.CAM.FBM.FeatureGeometry | GetFeatureGeometry () |
Returns the feature geometry More... | |
unsafe void | UnlockFeatures () |
Unlocks locked features in the feature geometry More... | |
unsafe void | RemoveOverrides () |
Removes overridden attributes of features in the feature geometry More... | |
Public Member Functions inherited from NXOpen.CAM.OperationBuilder | |
unsafe double[] | GetHoleAxisValues () |
Get the Hole Axis values More... | |
unsafe void | SetHoleAxisValues (double[] holeAxis) |
Set the Hole Axis values More... | |
Public Member Functions inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.TaggedObject | GetCustomizableItemBuilder (string name) |
Returns the customizable item builder for the given customizable item name More... | |
unsafe string[] | GetCustomizableItemNames () |
Returns the names for all customizable item ids More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.HoleDrillingBuilder.ControlPointOffsetType | ControlPointOffset [get, set] |
Returns or sets the control point offset type More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | CrossOverDistance [get] |
Returns the crossover distance More... | |
unsafe NXOpen.CAM.HoleDrillingCutParameters | CutParameters [get] |
Returns the Hole Drilling Cut Parameters More... | |
unsafe bool | IgnoreToolTip [get, set] |
Returns or sets the ignore tool tip flag More... | |
unsafe NXOpen.CAM.HoleDrillingBuilder.IntersectionStrategyType | IntersectionStrategy [get, set] |
Returns or sets the control point offset type More... | |
unsafe NXOpen.CAM.OppositeDirection | OppositeDirection [get] |
Returns the opposite direction More... | |
unsafe NXOpen.CAM.HoleDrillingBuilder.RetractOutputModeType | RetractOutputMode [get, set] |
Returns or sets the canned rettract output More... | |
Properties inherited from NXOpen.CAM.HoleMachiningBuilder | |
unsafe bool | CollisionCheck [get, set] |
Returns or sets the collision check for cutting More... | |
unsafe NXOpen.CAM.HoleMachiningCutParameters | CuttingParameters [get] |
Returns the Cut Parameters More... | |
unsafe NXOpen.CAM.FeedsBuilder | FeedsBuilder [get] |
Returns the feeds and speeds builder More... | |
unsafe NXOpen.CAM.NcmHoleMachining | NonCuttingBuilder [get] |
Returns the non-cutting moves builder More... | |
unsafe NXOpen.CAM.DimensionRule | PredefinedDepth [get] |
Returns the predefined depth More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Represents a HoleDrillingBuilder Builder
To create a new instance of this class, use NXOpen.CAM.OperationCollection.CreateHoleDrillingBuilder
Created in NX9.0.0
unsafe string NXOpen.CAM.HoleDrillingBuilder.GetToolDrivePoint | ( | ) |
Get the name of the tool drive point
Created in NX10.0.3
License requirements: None.
unsafe void NXOpen.CAM.HoleDrillingBuilder.SetToolDrivePoint | ( | string | toolDrivePoint | ) |
Set the name of the tool drive point
Created in NX10.0.3
License requirements: cam_base ("CAM BASE")
toolDrivePoint |
|
getset |
Returns or sets the control point offset type
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the crossover distance
Created in NX11.0.0
License requirements: None.
|
get |
Returns the Hole Drilling Cut Parameters
Created in NX9.0.0
Deprecated in NX9.0.3. Use CAM.HoleMachiningBuilder.CuttingParameters instead.
License requirements: None.
|
getset |
Returns or sets the ignore tool tip flag
Created in NX9.0.2
Deprecated in NX10.0.3. Use CAM.HoleDrillingBuilder.GetToolDrivePoint instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the control point offset type
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the opposite direction
Created in NX9.0.0
Deprecated in NX9.0.2. Change the Z-axis of the in-process feature instead.
License requirements: None.
|
getset |
Returns or sets the canned rettract output
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")