NXOpen .NET Reference
12.0.0
|
Represents a DimensionRule Builder More...
Public Types | |
enum | Types { Value, ToolDiameter, FluteLength } |
dimension rule types More... | |
Properties | |
unsafe bool | Status [get, set] |
Returns or sets the dimension rule status More... | |
unsafe NXOpen.CAM.DimensionRule.Types | Type [get, set] |
Returns or sets the dimension rule type More... | |
unsafe double | Value [get, set] |
Returns or sets the dimension rule value More... | |
Represents a DimensionRule Builder
Created in NX11.0.2
|
getset |
Returns or sets the dimension rule status
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the dimension rule type
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the dimension rule value
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")