NXOpen .NET Reference
12.0.0
|
Represents a HoleMachiningCutParameters Builder More...
Properties | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | BottomStock [get] |
Returns the bottom stock More... | |
unsafe NXOpen.CAM.CornerControlBuilder | CornerControl [get] |
Returns the corner control More... | |
unsafe NXOpen.CAM.VerticalPosition | TopOffset [get] |
Returns the top offset More... | |
Properties inherited from NXOpen.CAM.CutParameters | |
unsafe bool | CheckIpwCollisions [get, set] |
Returns or sets the value to Check for Ipw Collsions More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | CheckSafeClearance [get] |
Returns the Check Safe Clearance More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | HolderClearance [get] |
Returns the Holder Clearance More... | |
unsafe NXOpen.CAM.CutParametersIpwTypes | IpwType [get, set] |
Returns or sets the IPW type More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | NeckClearance [get] |
Returns the Neck Clearance More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | PartSafeClearance [get] |
Returns the Part Safe Clearance More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PartStock [get] |
Returns the part stock More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | ShankClearance [get] |
Returns the Shank Clearance More... | |
unsafe NXOpen.CAM.Inheritable2dLength | Tolerances [get] |
Returns the Tolerances builder More... | |
unsafe bool | UseToolHolder [get, set] |
Returns or sets the use tool holder More... | |
Represents a HoleMachiningCutParameters Builder
This is an abstract class and cannot be instantiated.
Created in NX9.0.0
|
get |
Returns the bottom stock
Created in NX9.0.2
License requirements: None.
|
get |
Returns the corner control
Created in NX11.0.2
License requirements: None.
|
get |
Returns the top offset
Created in NX9.0.2
License requirements: None.