NXOpen .NET Reference
12.0.0
|
Represents a feature geometry builder More...
Public Types | |
enum | SortOrder { Closest, ShortestPath, PrimaryDirection } |
the optimization types More... | |
enum | SequenceDirectionType { Xm, Ym, Zm, Vector } |
the direction types More... | |
enum | SequencePatternType { Zig, ZigZag } |
the pattern types More... | |
Public Member Functions | |
unsafe NXOpen.CAM.FBM.FeatureSet | CreateFeatureSet () |
Create a new empty feature editor More... | |
unsafe NXOpen.CAM.FBM.FeatureSet | AddFeatureSet (NXOpen.CAM.CAMFeature tagMachiningFeature, string featureType) |
Creates a feature geometry set More... | |
unsafe NXOpen.CAM.FBM.FeatureSet | GetFeatureSet (int nIndex) |
Get the in process feature editor at the specified index More... | |
unsafe void | SetDefaultAttribute (string attributeName, double dValue) |
Sets a default attribute value More... | |
unsafe void | SetDefaultAttribute (string attributeName, string strValue) |
Sets a default attribute value More... | |
unsafe void | SetDefaultAttribute (string attributeName, int nValue) |
Sets a default attribute value More... | |
unsafe void | SetDefaultAttribute (string attributeName, bool bValue) |
Sets a default attribute value More... | |
unsafe void | ReorderFeatures (NXOpen.CAM.FBM.FeatureGeometry.SortOrder sortType) |
Reorders the features according to a predefined algorithm More... | |
unsafe void | ReorderFeaturesByDirection (NXOpen.CAM.FBM.FeatureGeometry.SequenceDirectionType direction, NXOpen.CAM.FBM.FeatureGeometry.SequencePatternType pattern, NXOpen.Vector3d vecValue) |
Reorders the features according to primary direction More... | |
unsafe void | ReorderFeaturesByDirection (NXOpen.CAM.FBM.FeatureGeometry.SequenceDirectionType direction, NXOpen.CAM.FBM.FeatureGeometry.SequencePatternType pattern, NXOpen.Vector3d vecValue, double bandWidth) |
Reorders the features according to primary direction with band width More... | |
unsafe void | ReverseFeatures () |
Reverse the features More... | |
unsafe void | ReloadList () |
Reload list from parent More... | |
unsafe void | SetMachiningArea (string machiningArea) |
Change machining area More... | |
unsafe string | GetMachiningArea () |
Returns the machining area More... | |
unsafe NXOpen.CAM.FBM.Feature[] | CreateFeatures (NXOpen.NXObject[] objects, string featureType) |
Create a series of (in process) features. More... | |
Public Member Functions inherited from NXOpen.CAM.Geometry | |
unsafe void | InitializeData (bool reloadGeometry) |
Prepare and update geometry data More... | |
unsafe NXOpen.CAM.GeometrySet | CreateGeometrySet () |
Create an empty geometry set More... | |
unsafe NXOpen.CAM.GeometrySet | AppendGeometrySet (NXOpen.CAM.GeometrySet templateSet, NXOpen.DisplayableObject[] entities) |
Append an geometry set with dumb rules More... | |
unsafe void | ExpandSets (NXOpen.CAM.GeometrySet[] sets) |
Expanding the geometry sets More... | |
unsafe void | PreselectGeometry () |
Pre-select the wall geometry More... | |
unsafe void | AppendNamedGeometry (NXOpen.ScCollector[] namedGeometry) |
Append named geometry More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | UseModelDepth [get, set] |
Returns or sets the use model depth flag More... | |
Properties inherited from NXOpen.CAM.Geometry | |
unsafe NXOpen.CAM.GeometrySetList | GeometryList [get] |
Returns the geometry list More... | |
unsafe NXOpen.CAM.Topology | Topology [get] |
Returns the topology builder More... | |
Represents a feature geometry builder
This is an abstract class and cannot be instantiated.
Created in NX9.0.1
unsafe NXOpen.CAM.FBM.FeatureSet NXOpen.CAM.FBM.FeatureGeometry.AddFeatureSet | ( | NXOpen.CAM.CAMFeature | tagMachiningFeature, |
string | featureType | ||
) |
Creates a feature geometry set
Created in NX9.0.1
License requirements: cam_base ("CAM BASE")
tagMachiningFeature | the machining feature |
featureType | the in process feature type |
unsafe NXOpen.CAM.FBM.Feature [] NXOpen.CAM.FBM.FeatureGeometry.CreateFeatures | ( | NXOpen.NXObject[] | objects, |
string | featureType | ||
) |
Create a series of (in process) features.
Depending on the input objects feature recognition is performed. When no known features can be recognized, tagged features are created of type featureType
Created in NX10.0.3
License requirements: cam_base ("CAM BASE")
objects | the geometry objects, can also be machining features |
featureType | the machining feature type of the implictly created features when feature recognition fails |
unsafe NXOpen.CAM.FBM.FeatureSet NXOpen.CAM.FBM.FeatureGeometry.CreateFeatureSet | ( | ) |
Create a new empty feature editor
Created in NX9.0.1
License requirements: cam_base ("CAM BASE")
unsafe NXOpen.CAM.FBM.FeatureSet NXOpen.CAM.FBM.FeatureGeometry.GetFeatureSet | ( | int | nIndex | ) |
Get the in process feature editor at the specified index
Created in NX9.0.1
License requirements: cam_base ("CAM BASE")
nIndex | the index of the feature set editor |
unsafe string NXOpen.CAM.FBM.FeatureGeometry.GetMachiningArea | ( | ) |
Returns the machining area
Created in NX9.0.2
License requirements: None.
unsafe void NXOpen.CAM.FBM.FeatureGeometry.ReloadList | ( | ) |
Reload list from parent
Created in NX9.0.2
License requirements: cam_base ("CAM BASE")
unsafe void NXOpen.CAM.FBM.FeatureGeometry.ReorderFeatures | ( | NXOpen.CAM.FBM.FeatureGeometry.SortOrder | sortType | ) |
Reorders the features according to a predefined algorithm
Created in NX9.0.1
License requirements: cam_base ("CAM BASE")
sortType |
unsafe void NXOpen.CAM.FBM.FeatureGeometry.ReorderFeaturesByDirection | ( | NXOpen.CAM.FBM.FeatureGeometry.SequenceDirectionType | direction, |
NXOpen.CAM.FBM.FeatureGeometry.SequencePatternType | pattern, | ||
NXOpen.Vector3d | vecValue | ||
) |
Reorders the features according to primary direction
Created in NX9.0.2
License requirements: cam_base ("CAM BASE")
direction | |
pattern | |
vecValue |
unsafe void NXOpen.CAM.FBM.FeatureGeometry.ReorderFeaturesByDirection | ( | NXOpen.CAM.FBM.FeatureGeometry.SequenceDirectionType | direction, |
NXOpen.CAM.FBM.FeatureGeometry.SequencePatternType | pattern, | ||
NXOpen.Vector3d | vecValue, | ||
double | bandWidth | ||
) |
Reorders the features according to primary direction with band width
Created in NX9.0.3
License requirements: cam_base ("CAM BASE")
direction | |
pattern | |
vecValue | |
bandWidth |
unsafe void NXOpen.CAM.FBM.FeatureGeometry.ReverseFeatures | ( | ) |
Reverse the features
Created in NX9.0.2
License requirements: cam_base ("CAM BASE")
unsafe void NXOpen.CAM.FBM.FeatureGeometry.SetDefaultAttribute | ( | string | attributeName, |
double | dValue | ||
) |
Sets a default attribute value
Created in NX9.0.1
License requirements: cam_base ("CAM BASE")
attributeName | the attribute name |
dValue | the attribute value |
unsafe void NXOpen.CAM.FBM.FeatureGeometry.SetDefaultAttribute | ( | string | attributeName, |
string | strValue | ||
) |
Sets a default attribute value
Created in NX9.0.1
License requirements: cam_base ("CAM BASE")
attributeName | the attribute name |
strValue | the attribute value |
unsafe void NXOpen.CAM.FBM.FeatureGeometry.SetDefaultAttribute | ( | string | attributeName, |
int | nValue | ||
) |
Sets a default attribute value
Created in NX9.0.1
License requirements: cam_base ("CAM BASE")
attributeName | the attribute name |
nValue | the attribute value |
unsafe void NXOpen.CAM.FBM.FeatureGeometry.SetDefaultAttribute | ( | string | attributeName, |
bool | bValue | ||
) |
Sets a default attribute value
Created in NX9.0.1
License requirements: cam_base ("CAM BASE")
attributeName | the attribute name |
bValue | the attribute value |
unsafe void NXOpen.CAM.FBM.FeatureGeometry.SetMachiningArea | ( | string | machiningArea | ) |
Change machining area
Created in NX9.0.2
License requirements: cam_base ("CAM BASE")
machiningArea | the machining area |
|
getset |
Returns or sets the use model depth flag
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")