NXOpen .NET Reference
12.0.0
|
Interface for feature set More...
Public Member Functions | |
unsafe NXOpen.CAM.FBM.Feature | GetFeature () |
Returns the feature More... | |
unsafe NXOpen.CAM.FBM.Feature | CreateFeature (NXOpen.NXObject[] entities) |
Creates the feature using the specified tags More... | |
Public Member Functions inherited from NXOpen.CAM.GeometrySet | |
unsafe void | RemoveSelectionIntent () |
Break selection intent, and replace all the rules with single rules. More... | |
unsafe void | ApplyEdgeSelection () |
Apply Edge Selections More... | |
unsafe void | SetName (string name, bool useDefaultName) |
Set name More... | |
unsafe NXOpen.TaggedObject[] | GetItems () |
Get geometry items More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.GeometrySet | |
enum | LoopsIgnoreTypes { None, All, Specify } |
Available types for Ignore Loops More... | |
enum | MaterialSideTypes { None, Same, Opposite } |
Available types for Material Side More... | |
Properties inherited from NXOpen.CAM.GeometrySet | |
unsafe double | AngleToleranceEdges [get, set] |
Returns or sets the angle tolerance More... | |
unsafe NXOpen.ScCollector | BoundaryEdges [get] |
Returns the boundary edges selection collector for a region set More... | |
unsafe double | CheckStock [get, set] |
Returns or sets the check stock More... | |
unsafe bool | CustomFeed [get, set] |
Returns or sets the flag whether this set has custom feed rate activated More... | |
unsafe bool | CustomPartOffset [get, set] |
Returns or sets the flag whether this set has custom part offset activated More... | |
unsafe bool | CustomStock [get, set] |
Returns or sets the flag whether this set has custom stock activated More... | |
unsafe bool | CustomTolerance [get, set] |
Returns or sets the flag whether this set has custom tolerances activated More... | |
unsafe double | DraftAngle [get, set] |
Returns or sets the draft angle More... | |
unsafe double | DriveStock [get, set] |
Returns or sets the drive stock More... | |
unsafe NXOpen.CAM.FeedRateUnit | FeedUnit [get, set] |
Returns or sets the feed rate unit More... | |
unsafe double | FeedValue [get, set] |
Returns or sets the feed rate value More... | |
unsafe double | FinalStock [get, set] |
Returns or sets the final stock More... | |
unsafe NXOpen.CAM.CustomLoops | HoleList [get] |
Returns the ignore holes builder More... | |
unsafe NXOpen.CAM.GeometrySet.LoopsIgnoreTypes | IgnoreLoopsStatus [get, set] |
Returns or sets the ignore loops status More... | |
unsafe double | InitialStock [get, set] |
Returns or sets the initial stock More... | |
unsafe double | Intol [get, set] |
Returns or sets the inner tolerance value More... | |
unsafe NXOpen.CAM.GeometrySet.MaterialSideTypes | MaterialSide [get, set] |
Returns or sets the material side More... | |
unsafe double | Outtol [get, set] |
Returns or sets the outer tolerance value More... | |
unsafe double | PartOffset [get, set] |
Returns or sets the part offset value More... | |
unsafe double | SafeClearance [get, set] |
Returns or sets the safe clearance More... | |
unsafe NXOpen.ScCollector | ScCollector [get] |
Returns the sc collector More... | |
unsafe NXOpen.Face | SeedFace [get, set] |
Returns or sets the seed face More... | |
unsafe NXOpen.SelectTaggedObjectList | Selection [get] |
Returns the selection containing the geometric entities More... | |
unsafe bool | TraverseInteriorEdges [get, set] |
Returns or sets the traverse interior edges flag More... | |
unsafe bool | UseTangentEdgeAngles [get, set] |
Returns or sets the use tangent edge angle flag More... | |
Interface for feature set
To create a new instance of this class, use NXOpen.CAM.FBM.FeatureGeometry.CreateFeatureSet
Created in NX9.0.0
unsafe NXOpen.CAM.FBM.Feature NXOpen.CAM.FBM.FeatureSet.CreateFeature | ( | NXOpen.NXObject[] | entities | ) |
Creates the feature using the specified tags
Created in NX9.0.0
License requirements: cam_base ("CAM BASE")
entities | the input entities |
unsafe NXOpen.CAM.FBM.Feature NXOpen.CAM.FBM.FeatureSet.GetFeature | ( | ) |
Returns the feature
Created in NX9.0.0
License requirements: None.