NXOpen .NET Reference
12.0.0
|
Represents a CustomLoops object. More...
Public Member Functions | |
unsafe NXOpen.CAM.CustomLoopSet | CreateLoopSet () |
Create a custom loop set More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.CustomLoopSetList | LoopList [get] |
Returns the loop set list More... | |
Represents a CustomLoops object.
Created in NX8.0.0
Deprecated in NX9.0.0. Use NXOpen.Features.PatchOpeningsBuilder instead.
unsafe NXOpen.CAM.CustomLoopSet NXOpen.CAM.CustomLoops.CreateLoopSet | ( | ) |
Create a custom loop set
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")
unsafe bool NXOpen.CAM.CustomLoops.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the loop set list
Created in NX8.0.0
License requirements: cam_base ("CAM BASE")