NXOpen .NET Reference
12.0.0
|
Represents a builder for a Patch Openings feature. More...
Public Types | |
enum | Types { Quilted, NSided, Mesh, ByDeletingEdges, Extension, Notch, Joggle, MoldWizard, BySuppression } |
The method used to patch the opening More... | |
enum | OutputTypes { SingleFeature, MultipleFeatures, Sew } |
Indicates what to output More... | |
Public Member Functions | |
unsafe void | FindOpenings (bool filterNoise) |
Find all valid openings based upon input faces. More... | |
unsafe void | CreatePathFromOpening (out NXOpen.NXObject[] objectArray, out NXOpen.NXObject path) |
Create a closed curve (path) from the currently selected opening. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | CutoutLength [get] |
Returns the cutout length, used only when type is Features.PatchOpeningsBuilder.Types.Joggle More... | |
unsafe NXOpen.Expression | CutoutRadius [get] |
Returns the cutout radius, used only when type is Features.PatchOpeningsBuilder.Types.Joggle More... | |
unsafe NXOpen.Expression | Distance [get] |
Returns the extension distance, used only when type is Features.PatchOpeningsBuilder.Types.Extension More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance. More... | |
unsafe NXOpen.ScCollector | DividingCurves [get] |
Returns the curves used to divide the opening. More... | |
unsafe NXOpen.ScCollector | Faces [get] |
Returns the faces to form patching boundary. More... | |
unsafe NXOpen.Die.DieLimitsBuilder | Limits [get] |
Returns the limits to control the span of the patch More... | |
unsafe NXOpen.ScCollector | Openings [get] |
Returns the edges defining the openings to patch. More... | |
unsafe NXOpen.Features.PatchOpeningsBuilder.OutputTypes | Output [get, set] |
Returns or sets the type of output desired - one feature, multiple features, sewn. More... | |
unsafe NXOpen.Expression | ShelfLength [get] |
Returns the shelf length, used only when type is Features.PatchOpeningsBuilder.Types.Joggle More... | |
unsafe NXOpen.Point | ShelfPoint1 [get, set] |
Returns or sets the first shelf point, used only when type is Features.PatchOpeningsBuilder.Types.Joggle More... | |
unsafe NXOpen.Point | ShelfPoint2 [get, set] |
Returns or sets the second shelf point, used only when type is Features.PatchOpeningsBuilder.Types.Joggle More... | |
unsafe NXOpen.Expression | ShelfRadius [get] |
Returns the shelf radius, used only when type is Features.PatchOpeningsBuilder.Types.Joggle More... | |
unsafe NXOpen.Features.PatchOpeningsBuilder.Types | Type [get, set] |
Returns or sets the method used to patch the opening More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a builder for a Patch Openings feature.
This allows creation and editing of a Patch Openings feature.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreatePatchOpeningsBuilder
Created in NX6.0.0
The method used to patch the opening
unsafe void NXOpen.Features.PatchOpeningsBuilder.CreatePathFromOpening | ( | out NXOpen.NXObject[] | objectArray, |
out NXOpen.NXObject | path | ||
) |
Create a closed curve (path) from the currently selected opening.
Created in NX7.5.0
License requirements: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
objectArray | The opening objects that were used to create the path. |
path | The curve created by combining object_array items. |
unsafe void NXOpen.Features.PatchOpeningsBuilder.FindOpenings | ( | bool | filterNoise | ) |
Find all valid openings based upon input faces.
Created in NX7.5.0
License requirements: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
filterNoise | if true, do not allow small openings and exterior edges |
|
get |
Returns the cutout length, used only when type is Features.PatchOpeningsBuilder.Types.Joggle
Created in NX7.5.0
License requirements: None.
|
get |
Returns the cutout radius, used only when type is Features.PatchOpeningsBuilder.Types.Joggle
Created in NX7.5.0
License requirements: None.
|
get |
Returns the extension distance, used only when type is Features.PatchOpeningsBuilder.Types.Extension
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the distance tolerance.
Used for sewing sheet bodies and joining curves
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
|
get |
Returns the curves used to divide the opening.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the faces to form patching boundary.
These faces will be sewn into a sheet body internally to determine the internal openings to fill
Created in NX6.0.0
License requirements: None.
|
get |
Returns the limits to control the span of the patch
Created in NX7.5.0
License requirements: None.
|
get |
Returns the edges defining the openings to patch.
Must define closed loops
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the type of output desired - one feature, multiple features, sewn.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
|
get |
Returns the shelf length, used only when type is Features.PatchOpeningsBuilder.Types.Joggle
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the first shelf point, used only when type is Features.PatchOpeningsBuilder.Types.Joggle
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the second shelf point, used only when type is Features.PatchOpeningsBuilder.Types.Joggle
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
|
get |
Returns the shelf radius, used only when type is Features.PatchOpeningsBuilder.Types.Joggle
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the method used to patch the opening
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.