NXOpen .NET Reference
12.0.0
|
Limits a path to a segment of the path. More...
Public Member Functions | |
unsafe void | GetPathObjects (out NXOpen.NXObject[] objectArray) |
Get the objects used to create the path. More... | |
unsafe void | SetPathObjects (NXOpen.NXObject[] objectArray) |
Set the objects used to create the path. More... | |
unsafe void | SetPath (NXOpen.Curve path) |
Set the path used for the limits. More... | |
unsafe void | SetLimitsFromCurve (NXOpen.Curve curve) |
Set the limits from the endpoints of the input curve. More... | |
unsafe NXOpen.Curve | GetPath () |
Get the path used for the limits. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | Curve [get] |
Returns the curve used to set the limits. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | Point1 [get] |
Returns the first limit point. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | Point2 [get] |
Returns the last limit point. More... | |
unsafe bool | RemoveLimitPoints [get, set] |
Returns or sets the indication that limit points are being removed. More... | |
unsafe int | Reverse [get, set] |
Returns or sets the indication that limit points should be reversed. More... | |
Limits a path to a segment of the path.
To create a new instance of this class, use NXOpen.Die.DieCollection.CreateDieLimits
Created in NX7.5.0
unsafe NXOpen.Curve NXOpen.Die.DieLimitsBuilder.GetPath | ( | ) |
Get the path used for the limits.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Die.DieLimitsBuilder.GetPathObjects | ( | out NXOpen.NXObject[] | objectArray | ) |
Get the objects used to create the path.
Created in NX7.5.0
License requirements: None.
objectArray | The opening objects that were used to create the path. |
unsafe void NXOpen.Die.DieLimitsBuilder.SetLimitsFromCurve | ( | NXOpen.Curve | curve | ) |
Set the limits from the endpoints of the input curve.
Created in NX8.0.0
License requirements: None.
curve | Curve to set limits |
unsafe void NXOpen.Die.DieLimitsBuilder.SetPath | ( | NXOpen.Curve | path | ) |
Set the path used for the limits.
Created in NX8.0.0
License requirements: None.
path | Path curve |
unsafe void NXOpen.Die.DieLimitsBuilder.SetPathObjects | ( | NXOpen.NXObject[] | objectArray | ) |
Set the objects used to create the path.
Created in NX7.5.0
License requirements: None.
objectArray | The opening objects that were used to create the path. |
unsafe bool NXOpen.Die.DieLimitsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the curve used to set the limits.
The string will be combined into a single curve and the endpoints of the combined curve will be used to set the first and last limit points.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the first limit point.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the last limit point.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the indication that limit points are being removed.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the indication that limit points should be reversed.
Setting of 1 indicates to reverse.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.