NXOpen .NET Reference
12.0.0
|
Provides classes and interfaces relating to Die Engineering and Die Design. More...
Classes | |
class | AddendumSectionBuilder |
Represents a NXOpen.Die.AddendumSectionBuilder which is used to create or edit an addendum section. More... | |
class | AddendumSectionUserDefinedBuilder |
Represents a NXOpen.Die.AddendumSectionUserDefinedBuilder builder used to select a previously defined section or a string of objects to define the section shape. More... | |
class | AddSurfBuilder |
Represents a NXOpen.Die.AddSurfBuilder builder More... | |
class | CastRelief |
Represents a cast relief feature More... | |
class | CastReliefBuilder |
Represents a NXOpen.Die.CastReliefBuilder builder More... | |
class | CastReliefParentBuilder |
Represents a Die Cast Relief sub feature. More... | |
class | ClampingSlot |
Represents a clamping slot feature More... | |
class | ClampingSlotBuilder |
Represents a Clamping Slot feature builder More... | |
class | Clearance |
Represents a die design clearance feature. More... | |
class | ClearanceBuilder |
Represents a builder that is used to create or edit a NXOpen.Die.Clearance feature. More... | |
class | CompensateRoughDataBuilder |
Represents a NXOpen.Die.CompensateRoughDataBuilder . More... | |
class | ConnectProfileParentBuilder |
Represents a Die Connecting Profile sub feature. More... | |
class | DeckParentBuilder |
Represents a Die Deck Feature sub feature. More... | |
class | DieAssistantFlangeProfile |
Represents a NXOpen.Die.DieAssistantFlangeProfile More... | |
class | DieAssistantFlangeProfileList |
Represents a list of objects. More... | |
class | DieAssistantTrimProfile |
Represents a NXOpen.Die.DieAssistantTrimProfile More... | |
class | DieAssistantTrimProfileList |
Represents a list of objects. More... | |
class | DieAttributesBuilder |
Represents a NXOpen.Die.DieAttributesBuilder . More... | |
class | DieBooleanBuilder |
Represents a NXOpen.Die.DieBooleanBuilder . More... | |
class | DieBooleanBuilderList |
Represents a list of objects. More... | |
class | DieCollection |
Represents a Die Engineering/Design feature builder. More... | |
class | DieDirectionBuilder |
Represents a NXOpen.Die.DieDirectionBuilder . More... | |
class | DieLimitsBuilder |
Limits a path to a segment of the path. More... | |
class | DieLimitsBuilderList |
Represents a list of objects. More... | |
class | DieLocationBuilder |
Represents a NXOpen.Die.DieLocationBuilder . More... | |
class | DieLocationBuilderList |
Represents a list of objects. More... | |
class | DieLocationsBuilder |
Represents a NXOpen.Die.DieLocationsBuilder . More... | |
class | DiePlaneBuilder |
Represents a NXOpen.Die.DiePlaneBuilder . More... | |
class | DieShoe |
Represents a die shoe feature More... | |
class | DieShoeBuilder |
Represents a Die Shoe feature builder. More... | |
class | DieSimCollection |
Represents a collection of Die Simulation - Press Models More... | |
class | DrawBead |
Represents a draw bead feature. More... | |
class | DrawBeadBuilder |
Represents a builder that is used to create or edit a NXOpen.Die.DrawBead feature. More... | |
class | DrawBeadSegmentBuilder |
Segment builder for Die Engineering draw bead. More... | |
class | DrawBeadSegmentBuilderList |
Represents a list of objects. More... | |
class | DrawBeadTaperBuilder |
Taper definition for the end of the Die Engineering Draw Bead. More... | |
class | DrawDiePunchBuilder |
Represents a Draw Die Punch feature builder. More... | |
class | DrawDiePunchSectionBuilder |
Represents a Draw Die Punch Section sub feature. More... | |
class | FaceSheetBuilder |
Represents a Face Sheet feature More... | |
class | FillArea |
Represents a die design fill area feature. More... | |
class | FillAreaBuilder |
Represents a builder that is used to create or edit a NXOpen.Die.FillArea feature. More... | |
class | FillBuilder |
Represents an Area Fill feature More... | |
class | FingerClearanceNotch |
Represents a die design finger clearance notch feature. More... | |
class | FingerClearanceNotchBuilder |
Represents a builder that is used to create or edit a NXOpen.Die.FingerClearanceNotch feature. More... | |
class | FlangeSteelRibChildBuilder |
Represents a Die Flange Steel Rib Child sub feature. More... | |
class | FlangeSteelRibParentBuilder |
Represents a Die Flange Steel Rib Parent sub feature. More... | |
class | FlangeTaskBuilder |
Represents a Flange Task feature builder. More... | |
class | FormTaskBuilder |
Represents a Form Task feature builder. More... | |
class | HandlingCore |
Represents a die design handling core feature. More... | |
class | HandlingCoreBuilder |
Represents a builder that is used to create or edit a NXOpen.Die.HandlingCore feature. More... | |
class | HandlingCoreChildBuilder |
Represents a Die Handling Core Child sub feature. More... | |
class | HandlingCoreParentBuilder |
Represents a Die Handling Core Parent sub feature. More... | |
class | Heelpost |
Represents a heelpost feature More... | |
class | HeelpostBuilder |
Represents a NXOpen.Die.HeelpostBuilder builder More... | |
class | HoleChildBuilder |
Represents a Die Hole Child sub feature. More... | |
class | HoleParentBuilder |
Represents a Die Hole Parent sub feature. More... | |
class | Keyway |
Represents a keyway feature More... | |
class | KeywayBuilder |
Represents a NXOpen.Die.KeywayBuilder builder More... | |
class | KeywayChildBuilder |
Represents a Die Keyway Child sub feature. More... | |
class | KeywayParentBuilder |
Represents a Die Keyway Parent sub feature. More... | |
class | LineupBuilder |
Represents a Lineup feature builder More... | |
class | MachineRelief |
Represents a die design machine relief feature. More... | |
class | MachineReliefBuilder |
Represents a builder that is used to create or edit a NXOpen.Die.MachineRelief feature. More... | |
class | NamespaceDoc |
Provides classes and interfaces relating to Die Engineering and Die Design. More... | |
class | OutputCurvesBuilder |
Represents an output curves feature builder. More... | |
class | PadChildBuilder |
Represents a Die Pad Child sub feature. More... | |
class | PadParentBuilder |
Represents a Die Pad Parent sub feature. More... | |
class | PierceHoleChildBuilder |
Represents a Pierce Hole Child sub feature. More... | |
class | PierceHoleParentBuilder |
Represents a Pierce Hole Parent sub feature. More... | |
class | PierceItemBuilder |
Represents a NXOpen.Die.PierceItemBuilder More... | |
class | PierceItemBuilderList |
Represents a list of objects. More... | |
class | PierceTaskBuilder |
Represents a Pierce Task feature builder More... | |
class | PointChildBuilder |
Represents a Die Point Child sub feature. More... | |
class | PointParentBuilder |
Represents a Die Point Parent sub feature. More... | |
class | PressModel |
Represents a Die Simulation - Press Model More... | |
class | PressModelRoot |
Represents a Die Simulation - Press Model Root. More... | |
class | PressureSystemChildBuilder |
Represents a Die Pressure System Child sub feature. More... | |
class | PressureSystemParentBuilder |
Represents a Die Pressure System Parent sub feature. More... | |
class | QuickBinderBuilder |
Represents a NXOpen.Die.QuickBinderBuilder builder which builds a developable binder sheet body by adding cones, cylinders, or planes to an approximated face. More... | |
class | QuickBinderWrapBuilder |
Represents a NXOpen.Die.QuickBinderWrapBuilder builder More... | |
class | RibChildBuilder |
Represents a Die Rib Child sub feature. More... | |
class | RibParentBuilder |
Represents a Die Rib Parent sub feature. More... | |
class | RotorBuilder |
Represents a CAM Rotor feature builder. More... | |
class | RotorSectionBuilder |
Represents a Rotor Section sub feature. More... | |
class | SpringbackCompensation |
Represents a springback compensation feature. More... | |
class | SpringbackCompensationBuilder |
Used to create or edit a NXOpen.Die.SpringbackCompensation feature. More... | |
class | SteelInsertBuilder |
Represents a Steel Insert feature builder. More... | |
class | SteelInsertSectionBuilder |
Represents a Steel Insert Section sub feature. More... | |
class | SteelInsertSegmentChildBuilder |
Represents a Steel Insert Segment Child sub feature. More... | |
class | SteelInsertSegmentParentBuilder |
Represents a Steel Insert Segment Parent sub feature. More... | |
class | ThroatChildBuilder |
Represents a Die Throat Child sub feature. More... | |
class | ThroatParentBuilder |
Represents a Die Throat Parent sub feature. More... | |
class | Tip |
Represents a Tip feature. More... | |
class | TrimFlangeDieAssistant |
Represents a trim/flange die assistant More... | |
class | TrimFlangeDieAssistantBuilder |
Represents a NXOpen.Die.TrimFlangeDieAssistantBuilder More... | |
class | TrimLineDevelopmentBuilder |
Represents a NXOpen.Features.TrimLineDevelopment builder More... | |
class | TrimTaskBuilder |
Represents a Trim Task feature builder. More... | |
class | UncutRegionsBuilder |
Calculates the uncut regions of a curve given a radius value for the cut tool. More... | |
class | WearPlateLocChildBuilder |
Represents a Die Wear Plate Locator sub feature. More... | |
class | WearPlateLocParentBuilder |
Represents a Die Wear Plate Locator sub feature. More... | |
Enumerations | |
enum | DirectionOption { FromEnd = -1, FromStart = 1 } |
Settings for the profile direction. More... | |
enum | DieBuildStatusOption { Indeterminant, Unknown, Fail, Valid } |
Settings for the build status of the die design sub features. More... | |
enum | DieAssistantFlangeProfileType { Wipe, FormAndRestrike } |
Settings for the flange type. More... | |
Provides classes and interfaces relating to Die Engineering and Die Design.
Settings for the build status of the die design sub features.