NXOpen .NET Reference
12.0.0
|
Represents a CylinderMillingBuilder Builder More...
Public Types | |
enum | CutPatternTypes { Spiral, Helical, HelicalAndSpiral, Circular } |
cut pattern options More... | |
enum | DiameterForHelixTypes { Diameter, SpiralThickness, OffsetFromStartDiameter } |
Diameter for Helix More... | |
enum | DepthPerRevolutionTypes { Distance, RampAngle } |
Depth Per Revolution options More... | |
enum | BlankDiameterTypes { Diameter, Distance } |
blank diamter options More... | |
Properties | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | AxialDistance [get] |
Returns the distance builder for Depth per Revolution More... | |
unsafe NXOpen.CAM.CylinderMillingBuilder.BlankDiameterTypes | BlankDiameter [get, set] |
Returns or sets the start location More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | BlankDistance [get] |
Returns the Wall Thickness More... | |
unsafe bool | CleanupPasses [get, set] |
Returns or sets the Cleanup Passes More... | |
unsafe NXOpen.CAM.CylinderMillingCutParameters | CutParameters [get] |
Returns the Cylinder Milling Cut Parameters More... | |
unsafe NXOpen.CAM.CylinderMillingBuilder.CutPatternTypes | CutPattern [get, set] |
Returns or sets the cut pattern More... | |
unsafe NXOpen.CAM.CylinderMillingBuilder.DepthPerRevolutionTypes | DepthPerRevolution [get, set] |
Returns or sets the Depth per Revolution More... | |
unsafe NXOpen.CAM.CylinderMillingBuilder.DiameterForHelixTypes | DiameterForHelix [get, set] |
Returns or sets the Diameter for Helix More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | HelixDiameter [get] |
Returns the Helix Diamter More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | MinimumHelixDiameter [get] |
Returns the Minimum Helix Diameter More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | OffsetFromStartDiameter [get] |
Returns the Offset from Start Diameter More... | |
unsafe bool | OppositeDirection [get, set] |
Returns or sets the opposite direction More... | |
unsafe NXOpen.CAM.OppositeDirection | OppositeDirectionBuilder [get] |
Returns the opposite direction builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RampAngle [get] |
Returns the Ramp Angle More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | SpiralThickness [get] |
Returns the Spiral Thickness More... | |
unsafe NXOpen.CAM.InheritableToolDepBuilder | StartDiameter [get] |
Returns the Start Diameter More... | |
Properties inherited from NXOpen.CAM.CylindricalMillingBuilder | |
unsafe NXOpen.CAM.StepoverBuilder | AxialStepover [get] |
Returns the Axial Stepover builder More... | |
unsafe NXOpen.CAM.StepoverBuilder | RadialStepover [get] |
Returns the Radial Stepover builder More... | |
Properties inherited from NXOpen.CAM.HoleMachiningBuilder | |
unsafe bool | CollisionCheck [get, set] |
Returns or sets the collision check for cutting More... | |
unsafe NXOpen.CAM.HoleMachiningCutParameters | CuttingParameters [get] |
Returns the Cut Parameters More... | |
unsafe NXOpen.CAM.FeedsBuilder | FeedsBuilder [get] |
Returns the feeds and speeds builder More... | |
unsafe NXOpen.CAM.NcmHoleMachining | NonCuttingBuilder [get] |
Returns the non-cutting moves builder More... | |
unsafe NXOpen.CAM.DimensionRule | PredefinedDepth [get] |
Returns the predefined depth More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.HoleMachiningBuilder | |
unsafe NXOpen.CAM.FBM.FeatureGeometry | GetFeatureGeometry () |
Returns the feature geometry More... | |
unsafe void | UnlockFeatures () |
Unlocks locked features in the feature geometry More... | |
unsafe void | RemoveOverrides () |
Removes overridden attributes of features in the feature geometry More... | |
Represents a CylinderMillingBuilder Builder
To create a new instance of this class, use NXOpen.CAM.OperationCollection.CreateCylinderMillingBuilder
Created in NX8.0.0
|
get |
Returns the distance builder for Depth per Revolution
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the start location
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Wall Thickness
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the Cleanup Passes
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Cylinder Milling Cut Parameters
Created in NX8.0.0
Deprecated in NX9.0.3. Use CAM.HoleMachiningBuilder.CuttingParameters instead.
License requirements: None.
|
getset |
Returns or sets the cut pattern
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Depth per Revolution
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Diameter for Helix
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Helix Diamter
Created in NX8.0.0
License requirements: None.
|
get |
Returns the Minimum Helix Diameter
Created in NX8.0.0
License requirements: None.
|
get |
Returns the Offset from Start Diameter
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the opposite direction
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the opposite direction builder
Created in NX8.5.0
Deprecated in NX9.0.0. Change the Z-axis of the in-process feature instead.
License requirements: None.
|
get |
Returns the Ramp Angle
Created in NX8.0.0
License requirements: None.
|
get |
Returns the Spiral Thickness
Created in NX8.0.0
License requirements: None.
|
get |
Returns the Start Diameter
Created in NX8.0.0
License requirements: None.