NX Open C++ Reference Guide
|
Provides classes and interfaces for Drafting Drawings. More...
Classes | |
class | AddObjectsToRegionBuilder |
Creates the builder for associating the symbols from library to the region To create a new instance of this class, use NXOpen::Drawings::DrawingRegionCollection::CreateAddObjectsToRegionBuilder Created in NX8.0.0. More... | |
class | AddRemoveBoxViewBuilder |
This class is used to construct the add remove box view Builder To create a new instance of this class, use NXOpen::Drawings::DraftingViewCollection::CreateAddRemoveBoxViewBuilder Created in NX8.0.0. More... | |
class | AutomationBookletBuilder |
Represents a NXOpen::Drawings::AutomationBookletBuilder. More... | |
class | AutomationTemplateRegionBuilder |
Represents a NXOpen::Drawings::AutomationTemplateRegionBuilder. More... | |
class | BaseHalfSectionLine |
Represents a Base Half Section Line. More... | |
class | BasePointToPointSectionLine |
Represents a Base Point to Point Section Line. More... | |
class | BaseSteppedSectionLine |
Represents a Base Stepped Section Line. More... | |
class | BaseView |
Represents a Base View. More... | |
class | BaseViewBuilder |
Represents a NXOpen::Drawings::BaseView builder To create a new instance of this class, use NXOpen::Drawings::DraftingViewCollection::CreateBaseViewBuilder Default values. More... | |
class | BaseViewStyle |
Represents set of Base View Style Preferences applicable to drafting views. More... | |
class | BorderAndZoneStyleBuilder |
Represents the Border and Zone Style Builder which manages all the style attributes related to sheet borders, sheet margins and sheet zones. More... | |
class | BordersAndZones |
Represents Borders and Zones To create or edit an instance of this class, use NXOpen::Drawings::BordersAndZonesBuilder Created in NX8.0.0. More... | |
class | BordersAndZonesBuilder |
Builder for creating Borders and Zones. More... | |
class | BordersAndZonesCollection |
Represents a collection of NXOpen::Drawings::BordersAndZones objects To obtain an instance of this class, refer to NXOpen::DraftingManager Created in NX8.0.0. More... | |
class | BrokenViewBuilder |
This class is used to construct the broken view Builder To create a new instance of this class, use NXOpen::Drawings::DraftingViewCollection::CreateBrokenViewBuilder Default values. More... | |
class | CompareReportBuilder |
Represents a NXOpen::Drawings::CompareReportBuilder builder To create a new instance of this class, use NXOpen::DrawingCompareManager::CreateCompareReportBuilder Created in NX7.5.0. More... | |
class | CustomViewSettingsBuilder |
this class represents the "this class represents Drawings.CustomViewSettingsBuilder. More... | |
class | DetailView |
Represents a Detail View. More... | |
class | DetailViewBuilder |
Represents a NXOpen::Drawings::DetailView . More... | |
class | DraftingBody |
Represents a drafting body. More... | |
class | DraftingBodyCollection |
Represents a collection of NXOpen::Drawings::DraftingBody s. More... | |
class | DraftingCurve |
Represents a Drafting VD Curve. More... | |
class | DraftingCurveCollection |
Represents a collection of NXOpen::Drawings::DraftingCurve s. More... | |
class | DraftingCurveInfo |
Represents Drafting Curve Info Created in NX10.0.0. More... | |
class | DraftingView |
Represents a drafting view. More... | |
class | DraftingViewCollection |
Represents a collection of NXOpen::Drawings::DraftingView s. More... | |
class | DrawingCompareSettingsBuilder |
Represents a NXOpen::Drawings::DrawingCompareSettingsBuilder builder To create a new instance of this class, use NXOpen::DrawingCompareManager::CreateDrawingCompareSettingsBuilder Default values. More... | |
class | DrawingFormatSheetBuilder |
Represents a NXOpen::Drawings::DrawingFormatSheetBuilder. More... | |
class | DrawingRegion |
Represents a Drawing Region To create or edit an instance of this class, use NXOpen::Drawings::DrawingRegionBuilder Created in NX8.0.0. More... | |
class | DrawingRegionBuilder |
Represents a Drawing Region Builder To create a new instance of this class, use NXOpen::Drawings::DrawingRegionCollection::CreateDrawingRegionBuilder Default values. More... | |
class | DrawingRegionCollection |
Represents a collection of drawing regions Use NXOpen::Drawings::DrawingRegion to get the instance of this class. More... | |
class | DrawingRegionRulesBuilder |
Represents a Drawing region rules builder Created in NX8.0.0. More... | |
class | DrawingSheet |
Represents a drawing sheet. More... | |
class | DrawingSheetBuilder |
Represents a NXOpen::Drawings::DrawingSheetBuilder To create a new instance of this class, use NXOpen::Drawings::DrawingSheetCollection::DrawingSheetBuilder Created in NX5.0.0. More... | |
class | DrawingSheetCollection |
Represents a collection of drawing sheets. More... | |
class | DrawingView |
Drawing View - an empty view created without any geometric objects. More... | |
class | DrawingViewBuilder |
This builder allows the user to create a Drawing View To create a new instance of this class, use NXOpen::Drawings::DraftingViewCollection::CreateDrawingViewBuilder Default values. More... | |
class | EditSectionLineSettingsBuilder |
Represents a NXOpen::Drawings::EditSectionLineSettingsBuilder builder. More... | |
class | EditViewLabelSettingsBuilder |
Represents a NXOpen::Drawings::EditViewLabelSettingsBuilder builder. More... | |
class | EditViewSettingsBuilder |
Represents a NXOpen::Drawings::EditViewSettingsBuilder builder. More... | |
class | FlatPatternObject |
Provides an interface to the data available for flat pattern objects on drawing views. More... | |
class | FlatPatternViewStyle |
Provides access to object and callout properties for sheet-metal data in flat pattern views on drawings. More... | |
class | GeneralViewStyle |
Represents set of General View Styles Preferences applicable to drafting views. More... | |
class | GeneralWorkFlowBuilder |
Represents a NXOpen::Drawings::GeneralWorkFlowBuilder. More... | |
class | HalfPictorialSectionLine |
Half Pictorial Section Line is used to create a pictorial view with half of the part sectioned and the other half un-sectioned. More... | |
class | HalfSectionLine |
Half Section Line is used to create a view with half of the part sectioned and the other half un-sectioned. More... | |
class | HalfSectionLineBuilder |
Represents a NXOpen::Drawings::HalfSectionLineBuilder . More... | |
class | HiddenLinesViewStyle |
Represents set of Hidden Lines View Style Preferences applicable to drafting views. More... | |
class | HiddenObjectsBuilder |
This builder allows the user to select a view in which component objects can be designated as hidden or shown Created in NX6.0.0. More... | |
class | HingeLineBuilder |
Represents a Drawings.HingeLineBuilder. More... | |
class | InheritPmiViewStyle |
Represents set of InheritPmiViewStyle applicable to drafting views. More... | |
class | MarkAsTemplateBuilder |
Represents a NXOpen::Drawings::MarkAsTemplateBuilder To create a new instance of this class, use NXOpen::DraftingManager::CreateMarkAsTemplateBuilder Created in NX8.0.0. More... | |
class | MultipleViewPlacementBuilder |
This builder allows the user to create a Multiple View Placement Created in NX6.0.2. More... | |
class | OrientationViewStyle |
Represents set of Orientation View Style Preferences applicable to drafting views. More... | |
class | OrientedSectionLine |
Represents a Oriented Section Line. More... | |
class | OrientedSectionLineBuilder |
Represents a NXOpen::Drawings::OrientedSectionLineBuilder . More... | |
class | OvtBuilder |
Represents a NXOpen::Drawings::OvtBuilder. More... | |
class | ParentViewBuilder |
Represents a NXOpen::Drawings::ParentViewBuilder . More... | |
class | PerspectiveViewStyle |
Represents set of PerspectiveViewStyle applicable to drafting views. More... | |
class | PictorialSectionLine |
A Pictorial Simple or Pictorial Stepped Section Line. More... | |
class | PointAndAngleSectionLine |
Point and Angle Section Line lets you create a view with multiple segment cuts with no bends. More... | |
class | PointAndAngleSectionLineBuilder |
Represents a NXOpen::Drawings::PointAndAngleSectionLineBuilder . More... | |
class | PointToPointSectionLine |
Point to Point Section Line lets you create a view with multiple segment cuts with no bends. More... | |
class | PointToPointSectionLineBuilder |
Represents a NXOpen::Drawings::PointToPointSectionLineBuilder . More... | |
class | ProjectedView |
Represents a Projected View. More... | |
class | ProjectedViewBuilder |
Represents a NXOpen::Drawings::ProjectedView builder To create a new instance of this class, use NXOpen::Drawings::DraftingViewCollection::CreateProjectedViewBuilder Default values. More... | |
class | ProjectedViewOrientationBuilder |
Represents a NXOpen::Drawings::ProjectedViewOrientationBuilder. More... | |
class | ProjectedViewStyle |
Represents set of Projected View Style Preferences applicable to drafting views. More... | |
class | RefineDisplayBuilder |
Represents a NXOpen::Drawings::RefineDisplayBuilder . More... | |
class | RemoveObjectsBuilder |
Creates the builder for removing associated objects from the region To create a new instance of this class, use NXOpen::Drawings::DrawingRegionCollection::CreateRemoveObjectsBuilder Created in NX8.0.0. More... | |
class | RenderSet |
Represents a RenderSet. More... | |
class | RevolvedSectionLine |
Revolved Section Line is used to create section views which are revolved about an axis. More... | |
class | RevolvedSectionLineBuilder |
Represents a NXOpen::Drawings::RevolvedSectionLineBuilder . More... | |
class | SectionInViewBuilder |
This builder allows the user to select a view in which component or solid body objects can be designated as section, non-sectioned, or neither To create a new instance of this class, use NXOpen::Drawings::DraftingViewCollection::CreateSectionInViewBuilder Default values. More... | |
class | SectionLine |
Represents a Section Line. More... | |
class | SectionLineBuilder |
Represents a NXOpen::Drawings::SectionLineBuilder . More... | |
class | SectionLineCollection |
Represents a collection of NXOpen::Drawings::SectionLine s. More... | |
class | SectionLineSegmentBuilder |
Represents a NXOpen::Drawings::SectionLineSegmentBuilder . More... | |
class | SectionLineSegmentBuilderList |
Represents a list of objects. More... | |
class | SectionLineSegmentPointBuilder |
Represents Section Line Segment Point Builder To create a new instance of this class, use NXOpen::Drawings::SectionLineSegmentPointListBuilder::CreateSectionLineSegmentPointBuilder Created in NX10.0.0. More... | |
class | SectionLineSegmentPointListBuilder |
Represents SectionLineSegmentPointListBuilder class. More... | |
class | SectionLineSegmentsBuilder |
Represents a class Drawings.SectionLineSegmentsBuilder. More... | |
class | SectionLineSettingsBuilder |
Represents the Section Line Settings Builder (Drawings.SectionLineSettingsBuilder) which manages all the style attributes related to the section Line including label letter. More... | |
class | SectionLineStyleBuilder |
Represents a Drawings.SectionLineStyleBuiler. More... | |
class | SectionView |
Represents a Section View. More... | |
class | SectionViewBuilder |
Represents a NXOpen::Drawings::SectionView builder To create a new instance of this class, use NXOpen::Drawings::DraftingViewCollection::CreateSectionViewBuilder Default values. More... | |
class | SectionViewStyle |
Represents set of Section View Style Preferences applicable to drafting views. More... | |
class | SelectDraftingView |
Represents a single object selection. More... | |
class | SelectDraftingViewList |
Represents a list of objects on a selection list. More... | |
class | SelectDrawingRegion |
Represents a single object selection. More... | |
class | SelectDrawingView |
Represents a single object selection. More... | |
class | SelectDrawingViewList |
Represents a list of objects on a selection list. More... | |
class | SelectModelViewBuilder |
Represents a Select Model View builder that selects a model view. More... | |
class | SelectRegionBuilder |
Creates the builder for associating the objects from the screen To create a new instance of this class, use NXOpen::Drawings::DrawingRegionCollection::CreateSelectRegionBuilder Created in NX8.0.0. More... | |
class | SelectSectionLine |
Represents a single object selection. More... | |
class | ShadingViewStyle |
Represents set of Shading View style applicable to drafting views. More... | |
class | SheetBorderSettingsBuilder |
Represents a NXOpen::Drawings::SheetBorderSettingsBuilder . More... | |
class | SheetDraftingViewCollection |
Represents a collection of NXOpen::Drawings::DraftingView s. More... | |
class | SheetMarginSettingsBuilder |
Represents the Drawing Sheet Margins Style Builder. More... | |
class | SheetSectionLineCollection |
Represents a collection of NXOpen::Drawings::SectionLine s. More... | |
class | SheetTemplateManager |
Represents a manager of NXOpen::Drawings::DraftingView s. More... | |
class | SheetZoneReferenceBuilder |
builder for creating sheet zone refernce control strings based on the selected attribute and view To create a new instance of this class, use NXOpen::DraftingManager::CreateSheetZoneReferenceBuilder Created in NX8.0.0. More... | |
class | SheetZoneSettingsBuilder |
Represents the Drawing Sheet Zone Setting Style Builder. More... | |
class | ShipbuildingLinesViewStyle |
Represents set of Shipbuilding Lines View Style applicable to drafting views. More... | |
class | ShipDraftingViewLinesBuilder |
Represents a ship view lines block To create a new instance of this class, use NXOpen::Drawings::DraftingViewCollection::CreateShipDraftingViewLinesBuilder Created in NX10.0.0. More... | |
class | ShipDraftingViewLinesBuilderList |
Represents a list of objects. More... | |
class | ShipDraftingViewLinesViewStyle |
Represents set of Ship Drafting Lines View Style applicable to drafting views. More... | |
class | SketchedHalfSectionLine |
Sketched Half Section Line is sketch based section line. More... | |
class | SketchedPointToPointSectionLine |
Sketched Point to Point Section Line is sketch based section line. More... | |
class | SketchedSteppedSectionLine |
A Sketched Simple or Stepped Section Line is sketch based section line. More... | |
class | SketchSectionLineBuilder |
Represents a Drawings::SectionLine builder To create a new instance of this class, use NXOpen::Drawings::SectionLineCollection::CreateSketchSectionLineBuilder Default values. More... | |
class | SmoothEdgesViewStyle |
Represents set of Smooth Edges View Style Preferences applicable to drafting views. More... | |
class | SpecifySectionLineBuilder |
Select a section line Created in NX6.0.0. More... | |
class | StandardViewsBuilder |
This builder allows the user to create a Drawing View To create a new instance of this class, use NXOpen::Drawings::DraftingViewCollection::CreateStandardViewsBuilder Default values. More... | |
class | SteppedSectionLine |
A Simple or Stepped Section Line. More... | |
class | SteppedSectionLineBuilder |
Represents a NXOpen::Drawings::SteppedSectionLineBuilder . More... | |
class | SvtBuilder |
Represents a NXOpen::Drawings::SvtBuilder. More... | |
class | ThreadsViewStyle |
Represents set of Threads View Style Preferences applicable to drafting views. More... | |
class | TraceLinesViewStyle |
Represents interface for Trace Lines View Style Preferences applicable to drafting views. More... | |
class | UpdateViewsBuilder |
Represents a NXOpen::Drawings::UpdateViewsBuilder To create a new instance of this class, use NXOpen::Drawings::DraftingViewCollection::CreateUpdateViewsBuilder Created in NX5.0.0. More... | |
class | View2dOrientBuilder |
Represents the View 2D Orientation (Drawings.View2dOrientBuilder) More... | |
class | ViewAlignment |
View Alignment object. More... | |
class | ViewAlignmentBuilder |
Represents a NXOpen::Drawings::ViewAlignmentBuilder .This class is used to construct the view alignment Builder To create a new instance of this class, use NXOpen::Drawings::ViewAlignmentCollection::CreateViewAlignmentBuilder Default values. More... | |
class | ViewAlignmentCollection |
Represents a collection of NXOpen::Drawings::ViewAlignment s. More... | |
class | ViewBoundaryBuilder |
Represents the View Boundary (Drawings.ViewBoundaryBuilder) More... | |
class | ViewBreak |
ViewBreak - defines the portion of a view that gets hidden to produce a broken view To create or edit an instance of this class, use NXOpen::Drawings::BrokenViewBuilder Created in NX7.5.0. More... | |
class | ViewBreakBuilder |
Represents a NXOpen::Drawings::ViewBreakBuilder This is a sub-builder class and cannot be directly instantiated Created in NX9.0.0. More... | |
class | ViewBreakCollection |
Represents a collection of NXOpen::Drawings::ViewBreak s. More... | |
class | ViewCenterCoordinateBuilder |
Represents the View center coodinate (Drawings.ViewCenterCoordinateBuilder) Created in NX6.0.0. More... | |
class | ViewCommonViewLabelBuilder |
Represents a NXOpen::Drawings::ViewCommonViewLabelBuilder. More... | |
class | ViewCopyTo3dBuilder |
Represents a NXOpen::Drawings::ViewCopyTo3dBuilder . More... | |
class | ViewCreationWizardBuilder |
This builder allows the user to create a Drawing View To create a new instance of this class, use NXOpen::Drawings::DraftingViewCollection::CreateViewCreationWizardBuilder Default values. More... | |
class | ViewDetailLabelBuilder |
Represents a NXOpen::Drawings::ViewDetailLabelBuilder. More... | |
class | ViewingDirectionArrow |
This class represents a Drafting Viewing Direction Arrow. More... | |
class | ViewingDirectionArrowLabel |
This class represents a Drafting Viewing Direction Arrow Label. More... | |
class | ViewLabelBuilder |
Represents a NXOpen::Drawings::ViewLabelBuilder. More... | |
class | ViewOrientationBuilder |
Represents a ViewOrientationBuilder. More... | |
class | ViewPlacementBuilder |
Represents a NXOpen::Drawings::ViewPlacementBuilder . More... | |
class | ViewProjectedArrowSettingsBuilder |
Represents a NXOpen::Drawings::ViewProjectedArrowSettingsBuilder Created in NX9.0.0. More... | |
class | ViewProjectedLabelBuilder |
Represents a NXOpen::Drawings::ViewProjectedLabelBuilder. More... | |
class | ViewProjectedViewSettingsBuilder |
Represents a NXOpen::Drawings::ViewProjectedViewSettingsBuilder Created in NX9.0.0. More... | |
class | ViewProjectionBuilder |
Represents a NXOpen::Drawings::ViewProjectionBuilder . More... | |
class | ViewProjectionPlaneBuilder |
Represents the View Projection Plane (Drawings.ViewProjectionPlaneBuilder) Created in NX6.0.2. More... | |
class | ViewScaleBuilder |
Represents the View Scale (Drawings.ViewScaleBuilder) More... | |
class | ViewSectionLabelBuilder |
Represents a NXOpen::Drawings::ViewSectionLabelBuilder. More... | |
class | ViewSectionLineBuilder |
Represents a NXOpen::Drawings::ViewSectionLineBuilder. More... | |
class | ViewStyle |
Represents set of style applicable to drafting views. More... | |
class | ViewStyleBaseBuilder |
Represents the BASE tab on the View Style Dialog (Drawings.ViewStyleBaseBuilder) More... | |
class | ViewStyleBuilder |
Represents the View Style Builder (Drawings.ViewStyleBuilder) which manages all the style attributes related to the view including base view, projected view, drawing view, detail view, broken view, section view etc. More... | |
class | ViewStyleDetailBuilder |
Represents the DETAIL tab on the View Style Dialog (Drawings.ViewStyleDetailBuilder) More... | |
class | ViewStyleFPCalloutConfigBuilder |
Represents the Callout section of the Flat Pattern tab on the View Style Dialog (Drawings.ViewStyleFPCalloutsBuilder) More... | |
class | ViewStyleFPCalloutsBuilder |
Represents the Callout section of the Flat Pattern tab on the View Style Dialog (Drawings.ViewStyleFPCalloutsBuilder) More... | |
class | ViewStyleFPCurvesBuilder |
Represents the Curve section of the Flat Pattern tab on the View Style Dialog (Drawings.ViewStyleFPCurvesBuilder) More... | |
class | ViewStyleGeneralBuilder |
Represents view style general builder (Drawings.ViewStyleGeneralBuilder) which manages all the general attributes which are necessary for all the views. More... | |
class | ViewStyleHiddenLinesBuilder |
Represents the HIDDEN LINES tab on the View Style Dialog (Drawings.ViewStyleHiddenLinesBuilder) More... | |
class | ViewStyleInheritPmiBuilder |
Represents the INHERIT PMI tab on the View Style Dialog (Drawings.ViewStyleInheritPmiBuilder) More... | |
class | ViewStyleOrientationBuilder |
Represents the ORIENTATION tab on the View Style Dialog (Drawings.ViewStyleOrientationBuilder) More... | |
class | ViewStylePerspectiveBuilder |
Represents the PERSPECTIVE tab on the View Style Dialog (Drawings.ViewStylePerspectiveBuilder) More... | |
class | ViewStyleProjectedBuilder |
Represents the PROJECTED tab on the View Style Dialog (Drawings.ViewStyleProjectedBuilder) More... | |
class | ViewStyleSectionBuilder |
Represents the SECTION tab on the View Style Dialog (Drawings.ViewStyleSectionBuilder) More... | |
class | ViewStyleSectionConstraintsBuilder |
Represents the SECTION CONSTRAINTS tab on the View Style Dialog (Drawings.ViewStyleSectionConstraintsBuilder) More... | |
class | ViewStyleShadingBuilder |
Represents the SHADING tab on the View Style Dialog (Drawings.ViewStyleShadingBuilder) More... | |
class | ViewStyleShipbuildingLinesBuilder |
Represents the Shipbuilding LINES tab on the View Style Dialog (Drawings.ViewStyleShipbuildingLinesBuilder) To create a new instance of this class, use NXOpen::Drawings::DraftingViewCollection::CreateShipbuildingLineBuilder Created in NX8.0.0. More... | |
class | ViewStyleShipbuildingLinesBuilderList |
Represents a list of objects. More... | |
class | ViewStyleSmoothEdgesBuilder |
Represents the SMOOTH EDGES tab on the View Style Dialog (Drawings.ViewStyleSmoothEdgesBuilder) More... | |
class | ViewStyleThreadsBuilder |
Represents the THREADS tab on the View Style Dialog (Drawings.ViewStyleThreadsBuilder) More... | |
class | ViewStyleTraceLinesBuilder |
Represents the TRACE LINES tab on the View Style Dialog (Drawings.ViewStyleTraceLinesBuilder) More... | |
class | ViewStyleVirtualIntersectionsBuilder |
Represents the VIRTUAL INTERSECTIONS tab on the View Style Dialog (Drawings.ViewStyleVirtualIntersectionsBuilder) More... | |
class | ViewStyleVisibleLinesBuilder |
Represents the VISIBLE LINES tab on the View Style Dialog (Drawings.ViewStyleVisibleLinesBuilder) More... | |
class | ViewWorkflowBuilder |
Represents a NXOpen::Drawings::ViewWorkflowBuilder Created in NX9.0.0. More... | |
class | VirtualIntersectionsViewStyle |
Represents set of Virtual Intersections View Style Preferences applicable to drafting views. More... | |
class | VisibleLinesViewStyle |
Represents set of Visible Lines View Style Preferences applicable to drafting views. More... | |
Provides classes and interfaces for Drafting Drawings.
the horizontal centering mark type
the vertical centering mark type