NX Open C++ Reference Guide
|
Represents set of Shipbuilding Lines View Style applicable to drafting views. More...
Public Types | |
enum | Lines { LinesHidden, LinesVisible } |
Line type. More... | |
enum | ShipbuildingLines { ShipbuildingLinesProfile, ShipbuildingLinesPlate } |
Geometry type. More... | |
Represents set of Shipbuilding Lines View Style applicable to drafting views.
Shipbuilding lines are used for a Profile or a Plate feature in Ship Design
To obtain an instance of this class use Drawings::ViewStyle::ShipbuildingLines
Created in NX8.0.0.
int NXOpen::Drawings::ShipbuildingLinesViewStyle::GetColor | ( | const NXString & | featureName, |
NXOpen::Drawings::ShipbuildingLinesViewStyle::Lines | linesType | ||
) |
Get line color.
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
int NXOpen::Drawings::ShipbuildingLinesViewStyle::GetColor | ( | const char * | featureName, |
NXOpen::Drawings::ShipbuildingLinesViewStyle::Lines | linesType | ||
) |
Get line color.
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
NXOpen::Preferences::Font NXOpen::Drawings::ShipbuildingLinesViewStyle::GetFont | ( | const NXString & | featureName, |
NXOpen::Drawings::ShipbuildingLinesViewStyle::Lines | linesType | ||
) |
Get line font.
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
NXOpen::Preferences::Font NXOpen::Drawings::ShipbuildingLinesViewStyle::GetFont | ( | const char * | featureName, |
NXOpen::Drawings::ShipbuildingLinesViewStyle::Lines | linesType | ||
) |
Get line font.
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
bool NXOpen::Drawings::ShipbuildingLinesViewStyle::GetSingleLineRepresentation | ( | NXOpen::Drawings::ShipbuildingLinesViewStyle::ShipbuildingLines | featureType, |
const NXString & | featureName | ||
) |
Get single line status.
featureType | feature type |
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
bool NXOpen::Drawings::ShipbuildingLinesViewStyle::GetSingleLineRepresentation | ( | NXOpen::Drawings::ShipbuildingLinesViewStyle::ShipbuildingLines | featureType, |
const char * | featureName | ||
) |
Get single line status.
featureType | feature type |
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
NXOpen::Preferences::Width NXOpen::Drawings::ShipbuildingLinesViewStyle::GetWidth | ( | const NXString & | featureName, |
NXOpen::Drawings::ShipbuildingLinesViewStyle::Lines | linesType | ||
) |
Get line width.
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
NXOpen::Preferences::Width NXOpen::Drawings::ShipbuildingLinesViewStyle::GetWidth | ( | const char * | featureName, |
NXOpen::Drawings::ShipbuildingLinesViewStyle::Lines | linesType | ||
) |
Get line width.
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
void NXOpen::Drawings::ShipbuildingLinesViewStyle::SetColor | ( | const NXString & | featureName, |
NXOpen::Drawings::ShipbuildingLinesViewStyle::Lines | linesType, | ||
int | color | ||
) |
The color of ship line.
The value should be between UF_OBJ_MIN_COLOR and UF_OBJ_MAX_COLOR.
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
color | Color |
void NXOpen::Drawings::ShipbuildingLinesViewStyle::SetColor | ( | const char * | featureName, |
NXOpen::Drawings::ShipbuildingLinesViewStyle::Lines | linesType, | ||
int | color | ||
) |
The color of ship line.
The value should be between UF_OBJ_MIN_COLOR and UF_OBJ_MAX_COLOR.
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
color | Color |
void NXOpen::Drawings::ShipbuildingLinesViewStyle::SetFont | ( | const NXString & | featureName, |
NXOpen::Drawings::ShipbuildingLinesViewStyle::Lines | linesType, | ||
NXOpen::Preferences::Font | font | ||
) |
The font type of ship line.
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
font | Font |
void NXOpen::Drawings::ShipbuildingLinesViewStyle::SetFont | ( | const char * | featureName, |
NXOpen::Drawings::ShipbuildingLinesViewStyle::Lines | linesType, | ||
NXOpen::Preferences::Font | font | ||
) |
The font type of ship line.
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
font | Font |
void NXOpen::Drawings::ShipbuildingLinesViewStyle::SetSingleLineRepresentation | ( | NXOpen::Drawings::ShipbuildingLinesViewStyle::ShipbuildingLines | featureType, |
const NXString & | featureName, | ||
bool | singleLine | ||
) |
Note: The initial values are set based on the customer defaults depending on whether the feature is a Profile or a Plate.
The status determines the single line representation for the ship feature in a view.
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
featureType | feature type |
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
singleLine | status that determines SLR for the feature |
void NXOpen::Drawings::ShipbuildingLinesViewStyle::SetSingleLineRepresentation | ( | NXOpen::Drawings::ShipbuildingLinesViewStyle::ShipbuildingLines | featureType, |
const char * | featureName, | ||
bool | singleLine | ||
) |
Note: The initial values are set based on the customer defaults depending on whether the feature is a Profile or a Plate.
The status determines the single line representation for the ship feature in a view.
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
featureType | feature type |
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
singleLine | status that determines SLR for the feature |
void NXOpen::Drawings::ShipbuildingLinesViewStyle::SetWidth | ( | const NXString & | featureName, |
NXOpen::Drawings::ShipbuildingLinesViewStyle::Lines | linesType, | ||
NXOpen::Preferences::Width | width | ||
) |
The width of hidden line or edges.
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
width | Width |
void NXOpen::Drawings::ShipbuildingLinesViewStyle::SetWidth | ( | const char * | featureName, |
NXOpen::Drawings::ShipbuildingLinesViewStyle::Lines | linesType, | ||
NXOpen::Preferences::Width | width | ||
) |
The width of hidden line or edges.
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
featureName | feature name e.g. decks, bulkheads etc. NOTE: The full Unicode character set is not supported for this parameter. |
linesType | visible or hidden line type |
width | Width |
tag_t NXOpen::Drawings::ShipbuildingLinesViewStyle::Tag | ( | ) | const |
Returns the tag of this object.