NXOpen | Provides classes and interfaces for the NX Open Common API |
Annotations | Provides classes and interfaces relating to Dimensions, Notes, Symbols, PMI, and other Annotations |
Assemblies | Provides classes and interfaces for Assemblies |
ProductInterface | Provides classes and interfaces for Assembly Product Interfaces |
BlockStyler | Provides classes and interfaces for the Block Styler |
BodyDes | Provides classes and interfaces for Body Design |
CAE | Provides classes and interfaces relating to Advanced Simulation and Design Simulation |
FTK | Provides classes and interfaces to Function Toolkit |
ModelCheck | Provides classes and interfaces relating to Model Check |
Optimization | Provides classes and interfaces relating to Optimization |
ResponseSimulation | Provides classes and interfaces for Response Simulation |
Xyplot | Provides classes and interfaces for XY Graphing |
Cam | Provides classes and interfaces for Manufacturing |
CAM | Provides classes and interfaces for Manufacturing |
FBM | Provides classes and interfaces for Feature Based Machining |
Die | Provides classes and interfaces relating to Die Engineering and Die Design |
Display | Provides classes and interfaces for Display |
Drafting | Provides classes and interfaces for the Drafting |
Drawings | Provides classes and interfaces for Drafting Drawings |
Facet | Provides classes and interfaces for Faceted Representations |
Features | Provides classes and interfaces for features |
SheetMetal | Provides classes and interfaces for Sheet Metal Features |
ShipDesign | Provides classes and interfaces for Ship Design |
Subdivision | Provides classes and interfaces for Subdivision Body feature |
VehicleDesign | Provides classes and interfaces for Vehicle Design |
Fields | Provides classes and interfaces for Fields |
Formboard | Provides interfaces and classes to the Routing Electrical Formboard functionality |
Gateway | Provides classes and interfaces for Gateway |
GeometricAnalysis | Provides classes and interfaces for Geometric Analysis |
SectionAnalysis | Provides classes and interfaces for Section Analysis |
GeometricUtilities | Provides classes and interfaces for Geometric Utilities |
Issue | Provides classes and interfaces for Issue Management |
Layer | Provides classes and interfaces for layer |
Layout2d | Provides classes and interfaces for Layout2d |
LineDesigner | Provides classes and interfaces for LineDesigner |
Mechatronics | Provides classes and interfaces for Mechatronics |
MenuBar | Provides classes and interfaces for the Menu Bar |
ModlDirect | Provides classes and interfaces for Direct Modeling |
Motion | Provides classes and interfaces for Motion Simulation |
Optimization | Provides classes and interfaces for Optimization |
Options | Provides classes and interfaces for options |
PartFamily | Provides classes and interfaces for PartFamily |
PDM | Provides classes and interfaces for PDM |
PhysMat | Provides classes and interfaces for Physical Material |
Positioning | Provides classes and interfaces for Assembly Positioning and Constraints |
Preferences | Provides classes and interfaces for preferences |
Routing | Provides classes and interfaces for Routing |
Electrical | Provides classes and interfaces for Routing Electrical |
ShapeSearch | Provides classes and interfaces for Shape Search |
SheetMetal | Provides classes and interfaces for Sheet Metal |
SIM | Provides classes and interfaces for Machine Tool Builder and CAM-Simulation |
Tooling | Provides classes and interfaces for Tooling |
UIStyler | Provides classes and interfaces for User Interface Styler |
UserDefinedObjects | Provides classes and interfaces for User Defined Objects (UDOs) |
UserDefinedTemplate | Provides classes and interfaces for UserDefinedTemplate |
Validate | Provides classes and interfaces for Validation Utilities |
VisualReporting | Provides classes and interfaces for Visual Reporting |
Weld | Provides classes and interfaces for Weld |