NX Open C++ Reference Guide
|
Represents the HIDDEN LINES tab on the View Style Dialog (Drawings.ViewStyleHiddenLinesBuilder) More...
Public Member Functions | |
NXOpen::NXColor * | Color () |
Returns the color on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
bool | EdgesHiddenByEdges () |
Returns the edges hidden by edges toggle on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
NXOpen::Preferences::Font | Font () |
Returns the font on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
bool | HiddenLine () |
Returns the hidden line toggle on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
bool | IncludeModelCurves () |
Returns the include model curves toggle on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
NXOpen::Preferences::HiddenLineInterferingSolidsOption | InterferingSolids () |
Returns the interfering solids toggle on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
bool | ReferenceEdgesOnly () |
Returns the reference edges only toggle on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
bool | SelfHidden () |
Returns the self hidden toggle on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
void | SetColor (NXOpen::NXColor *color) |
Sets the color on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
void | SetEdgesHiddenByEdges (bool edgesHiddenByEdgesToggle) |
Sets the edges hidden by edges toggle on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
void | SetFont (NXOpen::Preferences::Font font) |
Sets the font on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
void | SetHiddenLine (bool hiddenLineToggle) |
Sets the hidden line toggle on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
void | SetIncludeModelCurves (bool includeModelCurvesToggle) |
Sets the include model curves toggle on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
void | SetInterferingSolids (NXOpen::Preferences::HiddenLineInterferingSolidsOption interferingSolidsOption) |
Sets the interfering solids toggle on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
void | SetReferenceEdgesOnly (bool referenceEdgesOnlyToggle) |
Sets the reference edges only toggle on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
void | SetSelfHidden (bool selfHiddenToggle) |
Sets the self hidden toggle on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
void | SetSmallFeature (NXOpen::Preferences::HiddenLineSmallFeatureOption smallFeatureOption) |
Sets the small feature option on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
void | SetSmallFeaturesTolerance (double smallFeaturesTolerance) |
Sets the small features tolerance on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
void | SetWidth (NXOpen::Preferences::Width width) |
Sets the width on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
NXOpen::Preferences::HiddenLineSmallFeatureOption | SmallFeature () |
Returns the small feature option on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
double | SmallFeaturesTolerance () |
Returns the small features tolerance on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
NXOpen::Preferences::Width | Width () |
Returns the width on the HIDDEN LINES tab of the View Style Dialog Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the HIDDEN LINES tab on the View Style Dialog (Drawings.ViewStyleHiddenLinesBuilder)
Created in NX6.0.0.
NXOpen::NXColor* NXOpen::Drawings::ViewStyleHiddenLinesBuilder::Color | ( | ) |
Returns the color on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : None
bool NXOpen::Drawings::ViewStyleHiddenLinesBuilder::EdgesHiddenByEdges | ( | ) |
Returns the edges hidden by edges toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : None
NXOpen::Preferences::Font NXOpen::Drawings::ViewStyleHiddenLinesBuilder::Font | ( | ) |
Returns the font on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : None
bool NXOpen::Drawings::ViewStyleHiddenLinesBuilder::HiddenLine | ( | ) |
Returns the hidden line toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : None
bool NXOpen::Drawings::ViewStyleHiddenLinesBuilder::IncludeModelCurves | ( | ) |
Returns the include model curves toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : None
NXOpen::Preferences::HiddenLineInterferingSolidsOption NXOpen::Drawings::ViewStyleHiddenLinesBuilder::InterferingSolids | ( | ) |
Returns the interfering solids toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : None
bool NXOpen::Drawings::ViewStyleHiddenLinesBuilder::ReferenceEdgesOnly | ( | ) |
Returns the reference edges only toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : None
bool NXOpen::Drawings::ViewStyleHiddenLinesBuilder::SelfHidden | ( | ) |
Returns the self hidden toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : None
void NXOpen::Drawings::ViewStyleHiddenLinesBuilder::SetColor | ( | NXOpen::NXColor * | color | ) |
Sets the color on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
color | Sets a new color on the hidden line sub-builder |
void NXOpen::Drawings::ViewStyleHiddenLinesBuilder::SetEdgesHiddenByEdges | ( | bool | edgesHiddenByEdgesToggle | ) |
Sets the edges hidden by edges toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
edgesHiddenByEdgesToggle | Sets a new edges hidden by edges toggle value on the hidden line sub-builder |
void NXOpen::Drawings::ViewStyleHiddenLinesBuilder::SetFont | ( | NXOpen::Preferences::Font | font | ) |
Sets the font on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
font | Sets a new font on the hidden line sub-builder |
void NXOpen::Drawings::ViewStyleHiddenLinesBuilder::SetHiddenLine | ( | bool | hiddenLineToggle | ) |
Sets the hidden line toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
hiddenLineToggle | Sets a new hidden line toggle value on the hidden line sub-builder |
void NXOpen::Drawings::ViewStyleHiddenLinesBuilder::SetIncludeModelCurves | ( | bool | includeModelCurvesToggle | ) |
Sets the include model curves toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
includeModelCurvesToggle | Sets a new include model curves toggle value on the hidden line sub-builder |
void NXOpen::Drawings::ViewStyleHiddenLinesBuilder::SetInterferingSolids | ( | NXOpen::Preferences::HiddenLineInterferingSolidsOption | interferingSolidsOption | ) |
Sets the interfering solids toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
interferingSolidsOption | Sets a new interfering solids toggle value on the hidden line sub-builder |
void NXOpen::Drawings::ViewStyleHiddenLinesBuilder::SetReferenceEdgesOnly | ( | bool | referenceEdgesOnlyToggle | ) |
Sets the reference edges only toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
referenceEdgesOnlyToggle | Sets a new reference edges only toggle value on the hidden line sub-builder |
void NXOpen::Drawings::ViewStyleHiddenLinesBuilder::SetSelfHidden | ( | bool | selfHiddenToggle | ) |
Sets the self hidden toggle on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
selfHiddenToggle | Sets a new self hidden toggle value on the hidden line sub-builder |
void NXOpen::Drawings::ViewStyleHiddenLinesBuilder::SetSmallFeature | ( | NXOpen::Preferences::HiddenLineSmallFeatureOption | smallFeatureOption | ) |
Sets the small feature option on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
smallFeatureOption | Sets a new small feature option on the hidden line sub-builder |
void NXOpen::Drawings::ViewStyleHiddenLinesBuilder::SetSmallFeaturesTolerance | ( | double | smallFeaturesTolerance | ) |
Sets the small features tolerance on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
smallFeaturesTolerance | Sets a new small features tolerance value on the hidden line sub-builder |
void NXOpen::Drawings::ViewStyleHiddenLinesBuilder::SetWidth | ( | NXOpen::Preferences::Width | width | ) |
Sets the width on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
width | Sets a new width on the hidden line sub-builder |
NXOpen::Preferences::HiddenLineSmallFeatureOption NXOpen::Drawings::ViewStyleHiddenLinesBuilder::SmallFeature | ( | ) |
Returns the small feature option on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : None
double NXOpen::Drawings::ViewStyleHiddenLinesBuilder::SmallFeaturesTolerance | ( | ) |
Returns the small features tolerance on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.
NXOpen::Preferences::Width NXOpen::Drawings::ViewStyleHiddenLinesBuilder::Width | ( | ) |
Returns the width on the HIDDEN LINES tab of the View Style Dialog
Created in NX6.0.0.
License requirements : None