NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::Drawings::SectionLineSegmentBuilder Class Reference

Represents a NXOpen::Drawings::SectionLineSegmentBuilder . More...

Inheritance diagram for NXOpen::Drawings::SectionLineSegmentBuilder:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Types

enum  Types { TypesAngle, TypesCut, TypesBend }
 the point More...
 

Public Member Functions

NXOpen::ExpressionAngle ()
 Returns the angle. More...
 
NXOpen::PointPoint ()
 Returns the point
Created in NX6.0.0. More...
 
void SetPoint (NXOpen::Point *point)
 Sets the point
Created in NX6.0.0. More...
 
void SetType (NXOpen::Drawings::SectionLineSegmentBuilder::Types type)
 Sets the section line segment type
Created in NX6.0.0. More...
 
NXOpen::Drawings::SectionLineSegmentBuilder::Types Type ()
 Returns the section line segment type
Created in NX6.0.0. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::Drawings::SectionLineSegmentBuilder .

This class is used by the following classes to create and/or edit a section line segment: NXOpen::Drawings::SteppedSectionLine NXOpen::Drawings::RevolvedSectionLine NXOpen::Drawings::PointToPointSectionLine NXOpen::Drawings::PointAndAngleSectionLine NXOpen::Drawings::PictorialSectionLine
To create a new instance of this class, use NXOpen::Drawings::SectionLineCollection::CreateSectionLineSegmentBuilder

Created in NX6.0.0.

Member Enumeration Documentation

Member Function Documentation

NXOpen::Expression* NXOpen::Drawings::SectionLineSegmentBuilder::Angle ( )

Returns the angle.

The segment angle is only valid for segments of type NXOpen::Drawings::SectionLineSegmentBuilder::TypesAngle . The angle is defined to be the angle between the drawing's X direction and the segment.
Created in NX6.0.0.

License requirements : None

NXOpen::Point* NXOpen::Drawings::SectionLineSegmentBuilder::Point ( )

Returns the point
Created in NX6.0.0.



License requirements : None

void NXOpen::Drawings::SectionLineSegmentBuilder::SetPoint ( NXOpen::Point point)

Sets the point
Created in NX6.0.0.



License requirements : drafting ("DRAFTING")

Parameters
pointpoint
void NXOpen::Drawings::SectionLineSegmentBuilder::SetType ( NXOpen::Drawings::SectionLineSegmentBuilder::Types  type)

Sets the section line segment type
Created in NX6.0.0.



License requirements : drafting ("DRAFTING")

Parameters
typetype
NXOpen::Drawings::SectionLineSegmentBuilder::Types NXOpen::Drawings::SectionLineSegmentBuilder::Type ( )

Returns the section line segment type
Created in NX6.0.0.



License requirements : None

virtual bool NXOpen::Drawings::SectionLineSegmentBuilder::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.