NX Open C++ Reference Guide
|
Represents a NXOpen::Drawings::PointAndAngleSectionLineBuilder . More...
Public Member Functions | |
NXOpen::Point * | EndLocation1 () |
Returns the end location 1 which determines the position of the first arrow segment in the section line. More... | |
NXOpen::Point * | EndLocation2 () |
Returns the end location 2 which determines the position of the second arrow segment in the section line More... | |
NXOpen::Drawings::SectionLineSegmentBuilderList * | Leg1 () |
Returns the list of cut segments. More... | |
void | SetEndLocation1 (NXOpen::Point *endLocation1) |
Sets the end location 1 which determines the position of the first arrow segment in the section line. More... | |
void | SetEndLocation2 (NXOpen::Point *endLocation2) |
Sets the end location 2 which determines the position of the second arrow segment in the section line More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Drawings::PointAndAngleSectionLineBuilder .
This class is used to create or edit a NXOpen::Drawings::PointAndAngleSectionLine .
Created in NX6.0.0.
NXOpen::Point* NXOpen::Drawings::PointAndAngleSectionLineBuilder::EndLocation1 | ( | ) |
Returns the end location 1 which determines the position of the first arrow segment in the section line.
Created in NX6.0.0.
License requirements : None
NXOpen::Point* NXOpen::Drawings::PointAndAngleSectionLineBuilder::EndLocation2 | ( | ) |
Returns the end location 2 which determines the position of the second arrow segment in the section line
This API is not supported yet and should not be used.
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::SectionLineSegmentBuilderList* NXOpen::Drawings::PointAndAngleSectionLineBuilder::Leg1 | ( | ) |
Returns the list of cut segments.
The list will contain NXOpen::Drawings::SectionLineSegmentBuilder segments of type NXOpen::Drawings::SectionLineSegmentBuilder::TypesAngle only.
Note that the segments are added in the order that they appear in this list.
Created in NX6.0.0.
License requirements : None
void NXOpen::Drawings::PointAndAngleSectionLineBuilder::SetEndLocation1 | ( | NXOpen::Point * | endLocation1 | ) |
Sets the end location 1 which determines the position of the first arrow segment in the section line.
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
endLocation1 | endlocation1 |
void NXOpen::Drawings::PointAndAngleSectionLineBuilder::SetEndLocation2 | ( | NXOpen::Point * | endLocation2 | ) |
Sets the end location 2 which determines the position of the second arrow segment in the section line
This API is not supported yet and should not be used.
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
endLocation2 | endlocation2 |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.