NX Open C++ Reference Guide
|
Represents a collection of NXOpen::Drawings::SectionLine s. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Drawings::SectionLineBuilder * | CreateSectionLineBuilder (NXOpen::Drawings::SectionLine *sectionLine) |
Creates the section line builder. More... | |
NXOpen::Drawings::SectionLineSegmentBuilder * | CreateSectionLineSegmentBuilder () |
Creates the section line segment builder. More... | |
NXOpen::Drawings::SectionLineStyleBuilder * | CreateSectionLineStyleBuilder (NXOpen::Drawings::SectionLine *sectionline) |
Creates the Section Line Style Builder. More... | |
NXOpen::Drawings::SketchSectionLineBuilder * | CreateSketchSectionLineBuilder (NXOpen::Drawings::SectionLine *sectionLine) |
Creates the Sketch Section Line builder. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of NXOpen::Drawings::SectionLine s.
Use DraftingManager::SectionLines to get the instance of this class.
Created in NX6.0.0.
iterator NXOpen::Drawings::SectionLineCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Drawings::SectionLineBuilder* NXOpen::Drawings::SectionLineCollection::CreateSectionLineBuilder | ( | NXOpen::Drawings::SectionLine * | sectionLine | ) |
Creates the section line builder.
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
sectionLine | sectionline |
NXOpen::Drawings::SectionLineSegmentBuilder* NXOpen::Drawings::SectionLineCollection::CreateSectionLineSegmentBuilder | ( | ) |
Creates the section line segment builder.
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
NXOpen::Drawings::SectionLineStyleBuilder* NXOpen::Drawings::SectionLineCollection::CreateSectionLineStyleBuilder | ( | NXOpen::Drawings::SectionLine * | sectionline | ) |
Creates the Section Line Style Builder.
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
sectionline | sectionline |
NXOpen::Drawings::SketchSectionLineBuilder* NXOpen::Drawings::SectionLineCollection::CreateSketchSectionLineBuilder | ( | NXOpen::Drawings::SectionLine * | sectionLine | ) |
Creates the Sketch Section Line builder.
sectionLine | sectionline |
iterator NXOpen::Drawings::SectionLineCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::Drawings::SectionLineCollection::Tag | ( | ) | const |
Returns the tag of this object.