NX Open C++ Reference Guide
|
Represents a Drawings::SectionLine builder
To create a new instance of this class, use NXOpen::Drawings::SectionLineCollection::CreateSketchSectionLineBuilder
Default values.
More...
Public Types | |
enum | SectionLineTypes { SectionLineTypesSimpleStepped, SectionLineTypesHalf, SectionLineTypesPoinToPoint } |
Section line type. More... | |
Public Member Functions | |
bool | AssociateToSketch () |
Returns the associate to sketch Created in NX10.0.0. More... | |
bool | FoldedToggle () |
Returns the folded toggle Created in NX10.0.0. More... | |
NXOpen::Drawings::ParentViewBuilder * | ParentView () |
Returns the parent view Created in NX10.0.0. More... | |
bool | ReverseDirection () |
Returns the reverse direction Created in NX10.0.0. More... | |
NXOpen::Drawings::SketchSectionLineBuilder::SectionLineTypes | SectionLineType () |
Returns the section line type Created in NX10.0.0. More... | |
void | SetAssociateToSketch (bool associateToSketch) |
Sets the associate to sketch Created in NX10.0.0. More... | |
void | SetFoldedToggle (bool foldedToggle) |
Sets the folded toggle Created in NX10.0.0. More... | |
void | SetReverseDirection (bool reverseDirection) |
Sets the reverse direction Created in NX10.0.0. More... | |
void | SetSectionLineType (NXOpen::Drawings::SketchSectionLineBuilder::SectionLineTypes sectionLineType) |
Sets the section line type Created in NX10.0.0. More... | |
void | SetSketch (NXOpen::Sketch *sketch) |
Set the sketch Created in NX10.0.0. More... | |
NXOpen::Drawings::SectionLineSettingsBuilder * | Settings () |
Returns the settings Created in NX10.0.0. More... | |
NXOpen::Section * | SketchSection () |
Returns the sketch section Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Drawings::SectionLine builder
To create a new instance of this class, use NXOpen::Drawings::SectionLineCollection::CreateSketchSectionLineBuilder
Default values.
Property | Value |
---|---|
AssociateToSketch |
1 |
FoldedToggle |
0 |
SectionLineType |
SimpleStepped |
Created in NX10.0.0.
bool NXOpen::Drawings::SketchSectionLineBuilder::AssociateToSketch | ( | ) |
Returns the associate to sketch
Created in NX10.0.0.
License requirements : None
bool NXOpen::Drawings::SketchSectionLineBuilder::FoldedToggle | ( | ) |
Returns the folded toggle
Created in NX10.0.0.
License requirements : None
NXOpen::Drawings::ParentViewBuilder* NXOpen::Drawings::SketchSectionLineBuilder::ParentView | ( | ) |
Returns the parent view
Created in NX10.0.0.
License requirements : None
bool NXOpen::Drawings::SketchSectionLineBuilder::ReverseDirection | ( | ) |
Returns the reverse direction
Created in NX10.0.0.
License requirements : None
NXOpen::Drawings::SketchSectionLineBuilder::SectionLineTypes NXOpen::Drawings::SketchSectionLineBuilder::SectionLineType | ( | ) |
Returns the section line type
Created in NX10.0.0.
License requirements : None
void NXOpen::Drawings::SketchSectionLineBuilder::SetAssociateToSketch | ( | bool | associateToSketch | ) |
Sets the associate to sketch
Created in NX10.0.0.
License requirements : drafting ("DRAFTING")
associateToSketch | associatetosketch |
void NXOpen::Drawings::SketchSectionLineBuilder::SetFoldedToggle | ( | bool | foldedToggle | ) |
Sets the folded toggle
Created in NX10.0.0.
License requirements : drafting ("DRAFTING")
foldedToggle | foldedtoggle |
void NXOpen::Drawings::SketchSectionLineBuilder::SetReverseDirection | ( | bool | reverseDirection | ) |
Sets the reverse direction
Created in NX10.0.0.
License requirements : drafting ("DRAFTING")
reverseDirection | reversedirection |
void NXOpen::Drawings::SketchSectionLineBuilder::SetSectionLineType | ( | NXOpen::Drawings::SketchSectionLineBuilder::SectionLineTypes | sectionLineType | ) |
Sets the section line type
Created in NX10.0.0.
License requirements : drafting ("DRAFTING")
sectionLineType | sectionlinetype |
void NXOpen::Drawings::SketchSectionLineBuilder::SetSketch | ( | NXOpen::Sketch * | sketch | ) |
Set the sketch
Created in NX10.0.0.
License requirements : drafting ("DRAFTING")
sketch | the sketch which created or selected |
NXOpen::Drawings::SectionLineSettingsBuilder* NXOpen::Drawings::SketchSectionLineBuilder::Settings | ( | ) |
Returns the settings
Created in NX10.0.0.
License requirements : None
NXOpen::Section* NXOpen::Drawings::SketchSectionLineBuilder::SketchSection | ( | ) |
Returns the sketch section
Created in NX10.0.0.
License requirements : None