NX Open C++ Reference Guide
|
Represents a NXOpen::Drawings::SectionLineBuilder . More...
Public Types | |
enum | Types { TypesSimpleOrStepped, TypesHalf, TypesRevolved, TypesPointToPoint, TypesPointAndAngle, TypesPictorial, TypesHalfPictorial, TypesOriented } |
Section Line type. More... | |
Public Member Functions | |
NXOpen::Direction * | ArrowDirection () |
Returns the arrow direction. More... | |
NXOpen::Direction * | CutDirection () |
Returns the cut direction. More... | |
NXOpen::Drawings::HalfSectionLineBuilder * | Half () |
Returns the half section line data. More... | |
NXOpen::Drawings::HalfSectionLineBuilder * | HalfPictorial () |
Returns the half pictorial section line data. More... | |
NXOpen::Direction * | HingeDirection () |
Returns the hinge direction. More... | |
NXOpen::Drawings::OrientedSectionLineBuilder * | Oriented () |
Returns the simple 3D section line data. More... | |
NXOpen::Drawings::ParentViewBuilder * | ParentView () |
Returns the parent view. More... | |
NXOpen::Drawings::SteppedSectionLineBuilder * | Pictorial () |
Returns the pictorial section line data. More... | |
NXOpen::Drawings::PointAndAngleSectionLineBuilder * | PointAndAngle () |
Returns the point and angle section line data. More... | |
NXOpen::Drawings::PointToPointSectionLineBuilder * | PointToPoint () |
Returns the point to point section line data. More... | |
NXOpen::Drawings::RevolvedSectionLineBuilder * | Revolved () |
Returns the revolved section line data. More... | |
void | SetArrowDirection (NXOpen::Direction *arrowDirection) |
Sets the arrow direction. More... | |
void | SetCutDirection (NXOpen::Direction *cutDirection) |
Sets the cut direction. More... | |
void | SetHingeDirection (NXOpen::Direction *hingeDirection) |
Sets the hinge direction. More... | |
void | SetType (NXOpen::Drawings::SectionLineBuilder::Types type) |
Sets the section line type More... | |
NXOpen::Drawings::SteppedSectionLineBuilder * | SimpleOrStepped () |
Returns the simple or stepped section line data. More... | |
NXOpen::Drawings::SectionLineStyleBuilder * | Style () |
Returns the style. More... | |
NXOpen::Drawings::SectionLineBuilder::Types | Type () |
Returns the section line type More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Drawings::SectionLineBuilder .
This class is used to create or edit a NXOpen::Drawings::SectionLine .
To create a new instance of this class, use NXOpen::Drawings::SectionLineCollection::CreateSectionLineBuilder
Created in NX6.0.0.
Section Line type.
Enumerator | |
---|---|
TypesSimpleOrStepped |
Creates or edits a NXOpen::Drawings::SteppedSectionLine. |
TypesHalf |
Creates or edits a NXOpen::Drawings::HalfSectionLine. |
TypesRevolved |
Creates or edits a NXOpen::Drawings::RevolvedSectionLine. |
TypesPointToPoint |
Creates or edits a NXOpen::Drawings::PointToPointSectionLine. |
TypesPointAndAngle |
Creates or edits a NXOpen::Drawings::PointAndAngleSectionLine. |
TypesPictorial |
Creates or edits a NXOpen::Drawings::PictorialSectionLine. |
TypesHalfPictorial |
Creates or edits a NXOpen::Drawings::HalfPictorialSectionLine. |
TypesOriented |
Creates or edits a NXOpen::Drawings::OrientedSectionLine. |
NXOpen::Direction* NXOpen::Drawings::SectionLineBuilder::ArrowDirection | ( | ) |
Returns the arrow direction.
The arrow direction defines the direction of the section line arrows and must be perpendicular to the cut direction.
The arrow direction is only used for NXOpen::Drawings::SectionLineBuilder::TypesPictorial , NXOpen::Drawings::SectionLineBuilder::TypesHalfPictorial and NXOpen::Drawings::SectionLineBuilder::TypesOriented section lines
Created in NX6.0.0.
License requirements : None
NXOpen::Direction* NXOpen::Drawings::SectionLineBuilder::CutDirection | ( | ) |
Returns the cut direction.
The cut direction is a vector that specifies the direction of the cutting plane. A vector arrow displays showing the direction of the vector.
The cut direction is only used for NXOpen::Drawings::SectionLineBuilder::TypesPictorial , NXOpen::Drawings::SectionLineBuilder::TypesHalfPictorial and NXOpen::Drawings::SectionLineBuilder::TypesOriented section lines
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::HalfSectionLineBuilder* NXOpen::Drawings::SectionLineBuilder::Half | ( | ) |
Returns the half section line data.
Use the half section line data when the type is set to NXOpen::Drawings::SectionLineBuilder::TypesHalf
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::HalfSectionLineBuilder* NXOpen::Drawings::SectionLineBuilder::HalfPictorial | ( | ) |
Returns the half pictorial section line data.
Use the half pictorial section line data when the type is set to NXOpen::Drawings::SectionLineBuilder::TypesHalfPictorial
Created in NX6.0.0.
License requirements : None
NXOpen::Direction* NXOpen::Drawings::SectionLineBuilder::HingeDirection | ( | ) |
Returns the hinge direction.
The hinge direction is only used for NXOpen::Drawings::SectionLineBuilder::TypesSimpleOrStepped , NXOpen::Drawings::SectionLineBuilder::TypesHalf , NXOpen::Drawings::SectionLineBuilder::TypesRevolved , NXOpen::Drawings::SectionLineBuilder::TypesPointToPoint , and NXOpen::Drawings::SectionLineBuilder::TypesPointAndAngle section lines
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::OrientedSectionLineBuilder* NXOpen::Drawings::SectionLineBuilder::Oriented | ( | ) |
Returns the simple 3D section line data.
Use the simple 3D section line data when the type is set to NXOpen::Drawings::SectionLineBuilder::TypesOriented
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::ParentViewBuilder* NXOpen::Drawings::SectionLineBuilder::ParentView | ( | ) |
Returns the parent view.
The view that the section line will cut.
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::SteppedSectionLineBuilder* NXOpen::Drawings::SectionLineBuilder::Pictorial | ( | ) |
Returns the pictorial section line data.
Use the pictorial section line data when the type is set to NXOpen::Drawings::SectionLineBuilder::TypesPictorial
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::PointAndAngleSectionLineBuilder* NXOpen::Drawings::SectionLineBuilder::PointAndAngle | ( | ) |
Returns the point and angle section line data.
Use the point and angle section line data when the type is set to NXOpen::Drawings::SectionLineBuilder::TypesPointAndAngle
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::PointToPointSectionLineBuilder* NXOpen::Drawings::SectionLineBuilder::PointToPoint | ( | ) |
Returns the point to point section line data.
Use the point to point section line data when the type is set to NXOpen::Drawings::SectionLineBuilder::TypesPointToPoint
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::RevolvedSectionLineBuilder* NXOpen::Drawings::SectionLineBuilder::Revolved | ( | ) |
Returns the revolved section line data.
Use the revolved section line data when the type is set to NXOpen::Drawings::SectionLineBuilder::TypesRevolved
Created in NX6.0.0.
License requirements : None
void NXOpen::Drawings::SectionLineBuilder::SetArrowDirection | ( | NXOpen::Direction * | arrowDirection | ) |
Sets the arrow direction.
The arrow direction defines the direction of the section line arrows and must be perpendicular to the cut direction.
The arrow direction is only used for NXOpen::Drawings::SectionLineBuilder::TypesPictorial , NXOpen::Drawings::SectionLineBuilder::TypesHalfPictorial and NXOpen::Drawings::SectionLineBuilder::TypesOriented section lines
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
arrowDirection | arrowdirection |
void NXOpen::Drawings::SectionLineBuilder::SetCutDirection | ( | NXOpen::Direction * | cutDirection | ) |
Sets the cut direction.
The cut direction is a vector that specifies the direction of the cutting plane. A vector arrow displays showing the direction of the vector.
The cut direction is only used for NXOpen::Drawings::SectionLineBuilder::TypesPictorial , NXOpen::Drawings::SectionLineBuilder::TypesHalfPictorial and NXOpen::Drawings::SectionLineBuilder::TypesOriented section lines
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
cutDirection | cutdirection |
void NXOpen::Drawings::SectionLineBuilder::SetHingeDirection | ( | NXOpen::Direction * | hingeDirection | ) |
Sets the hinge direction.
The hinge direction is only used for NXOpen::Drawings::SectionLineBuilder::TypesSimpleOrStepped , NXOpen::Drawings::SectionLineBuilder::TypesHalf , NXOpen::Drawings::SectionLineBuilder::TypesRevolved , NXOpen::Drawings::SectionLineBuilder::TypesPointToPoint , and NXOpen::Drawings::SectionLineBuilder::TypesPointAndAngle section lines
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
hingeDirection | hingedirection |
void NXOpen::Drawings::SectionLineBuilder::SetType | ( | NXOpen::Drawings::SectionLineBuilder::Types | type | ) |
Sets the section line type
Use Drawings::SectionViewBuilder::SectionViewType
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
type | type |
NXOpen::Drawings::SteppedSectionLineBuilder* NXOpen::Drawings::SectionLineBuilder::SimpleOrStepped | ( | ) |
Returns the simple or stepped section line data.
Use the simple or stepped section line data when the type is set to NXOpen::Drawings::SectionLineBuilder::TypesSimpleOrStepped
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::SectionLineStyleBuilder* NXOpen::Drawings::SectionLineBuilder::Style | ( | ) |
Returns the style.
The preferences of a section line.
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::SectionLineBuilder::Types NXOpen::Drawings::SectionLineBuilder::Type | ( | ) |
Returns the section line type
Use Drawings::SectionViewBuilder::SectionViewType
Created in NX6.0.0.
License requirements : None