NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::Drawings::OrientedSectionLineBuilder Class Reference

Represents a NXOpen::Drawings::OrientedSectionLineBuilder . More...

Inheritance diagram for NXOpen::Drawings::OrientedSectionLineBuilder:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Member Functions

NXOpen::PointCutLocation3D ()
 Returns the 3D cut location
More...
 
NXOpen::PointEndLocation1 ()
 Returns the end location 1 which determines the position of the first arrow segment in the section line. More...
 
NXOpen::PointEndLocation2 ()
 Returns the end location 2 which determines the position of the second arrow segment in the section line
More...
 
void SetCutLocation3D (NXOpen::Point *cutLocation3D)
 Sets the 3D cut location
More...
 
void SetEndLocation1 (NXOpen::Point *endLocation1)
 Sets the end location 1 which determines the position of the first arrow segment in the section line. More...
 
void SetEndLocation2 (NXOpen::Point *endLocation2)
 Sets the end location 2 which determines the position of the second arrow segment in the section line
More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::Drawings::OrientedSectionLineBuilder .

This class is used to create or edit a NXOpen::Drawings::OrientedSectionLine .

Deprecated:
Deprecated in NX10.0.0. This API is not supported yet and should not be used.


Created in NX6.0.0.

Member Function Documentation

NXOpen::Point* NXOpen::Drawings::OrientedSectionLineBuilder::CutLocation3D ( )

Returns the 3D cut location

Deprecated:
Deprecated in NX10.0.0.

This API is not supported yet and should not be used.


Created in NX6.0.0.

License requirements : None

NXOpen::Point* NXOpen::Drawings::OrientedSectionLineBuilder::EndLocation1 ( )

Returns the end location 1 which determines the position of the first arrow segment in the section line.


Deprecated:
Deprecated in NX10.0.0. This API is not supported yet and should not be used.


Created in NX6.0.0.

License requirements : None

NXOpen::Point* NXOpen::Drawings::OrientedSectionLineBuilder::EndLocation2 ( )

Returns the end location 2 which determines the position of the second arrow segment in the section line

Deprecated:
Deprecated in NX10.0.0.

This API is not supported yet and should not be used.


Created in NX6.0.0.

License requirements : None

void NXOpen::Drawings::OrientedSectionLineBuilder::SetCutLocation3D ( NXOpen::Point cutLocation3D)

Sets the 3D cut location

Deprecated:
Deprecated in NX10.0.0.

This API is not supported yet and should not be used.


Created in NX6.0.0.

License requirements : drafting ("DRAFTING")

Parameters
cutLocation3Dcutlocation3d
void NXOpen::Drawings::OrientedSectionLineBuilder::SetEndLocation1 ( NXOpen::Point endLocation1)

Sets the end location 1 which determines the position of the first arrow segment in the section line.


Deprecated:
Deprecated in NX10.0.0. This API is not supported yet and should not be used.


Created in NX6.0.0.

License requirements : drafting ("DRAFTING")

Parameters
endLocation1endlocation1
void NXOpen::Drawings::OrientedSectionLineBuilder::SetEndLocation2 ( NXOpen::Point endLocation2)

Sets the end location 2 which determines the position of the second arrow segment in the section line

Deprecated:
Deprecated in NX10.0.0.

This API is not supported yet and should not be used.


Created in NX6.0.0.

License requirements : drafting ("DRAFTING")

Parameters
endLocation2endlocation2
virtual bool NXOpen::Drawings::OrientedSectionLineBuilder::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.