NX Open C++ Reference Guide
Public Types | Public Member Functions | List of all members
NXOpen::Drawings::DrawingSheet Class Reference

Represents a drawing sheet. More...

Inheritance diagram for NXOpen::Drawings::DrawingSheet:
NXOpen::NXObject NXOpen::TaggedObject NXOpen::INXObject NXOpen::LineDesigner::InsertSheet

Public Types

enum  ProjectionAngleType { ProjectionAngleTypeFirstAngle = 1, ProjectionAngleTypeThirdAngle }
 Specifies the projection angle of a drawing sheet. More...
 
enum  StandardSheetSize {
  StandardSheetSizeA, StandardSheetSizeB, StandardSheetSizeC, StandardSheetSizeD,
  StandardSheetSizeE, StandardSheetSizeF, StandardSheetSizeH, StandardSheetSizeJ,
  StandardSheetSizeA0, StandardSheetSizeA1, StandardSheetSizeA2, StandardSheetSizeA3,
  StandardSheetSizeA4
}
 Standard Drawing sizes. More...
 
enum  Unit { UnitInches = 1, UnitMillimeters }
 Specifies the units of the drawing sheet. More...
 
- Public Types inherited from NXOpen::NXObject
enum  AttributeType {
  AttributeTypeInvalid, AttributeTypeNull, AttributeTypeBoolean, AttributeTypeInteger,
  AttributeTypeReal, AttributeTypeString, AttributeTypeTime, AttributeTypeReference,
  AttributeTypeAny = 100
}
 Specifies attribute type. More...
 
enum  DateAndTimeFormat { DateAndTimeFormatNumeric, DateAndTimeFormatTextual }
 Specifies the format of the date and time attribute. More...
 

Public Member Functions

void ActivateForSketching ()
 Sets this drawingsheet's view as the active sketch view. More...
 
NXOpen::Drawings::BordersAndZonesBordersAndZones ()
 Returns the borders and zones object if present
Created in NX8.0.0. More...
 
std::vector
< NXOpen::Drawings::DraftingView * > 
GetDraftingViews ()
 Returns the NXOpen::Drawings::DraftingView s on a sheet. More...
 
void GetScale (double *numerator, double *denominator)
 Returns the scale of the drawing sheet. More...
 
NXString GetSheetZoneReference (NXOpen::Drawings::DraftingView *viewTag)
 Returns the sheet and zone location or reference of the view if sheet zones are defined. More...
 
NXString GetZoneReference (NXOpen::Drawings::DraftingView *viewTag)
 Returns the zone location or reference of the view if sheet zones are defined. More...
 
double Height ()
 Returns the height of the drawing sheet. More...
 
bool IsActiveForSketching ()
 Returns true if this drawing sheet's view is the active sketch view. More...
 
bool IsOutOfDate ()
 Returns the status on whether this NXOpen::Drawings::DrawingSheet is out of date. More...
 
double Length ()
 Returns the length of the drawing sheet. More...
 
void Open ()
 Displays and activates the drawing sheet so that it can be edited. More...
 
NXOpen::Drawings::DrawingSheet::ProjectionAngleType ProjectionAngle ()
 Returns the projection angle of the drawing sheet. More...
 
void SetBordersAndZones (NXOpen::Drawings::BordersAndZones *bodersAndZones)
 Sets the borders and zones object if present
Created in NX8.0.0. More...
 
void SetParameters (double height, double length, double numerator, double denominator, NXOpen::Drawings::DrawingSheet::Unit units, NXOpen::Drawings::DrawingSheet::ProjectionAngleType projectionAngle, std::vector< NXOpen::Drawings::DraftingView * > &associatedViews)
 Sets the parameters of the drawing sheet. More...
 
NXOpen::Drawings::SheetDraftingViewCollectionSheetDraftingViews ()
 Returns the SheetDraftingViewCollection instance belonging to this drawing sheet
Created in NX5.0.0. More...
 
NXOpen::Drawings::SheetSectionLineCollectionSheetSectionLines ()
 Returns the SheetSectionLineCollection instance belonging to this drawing sheet
Created in NX6.0.0. More...
 
NXOpen::Drawings::DrawingSheet::Unit Units ()
 Returns the units of the drawing sheet. More...
 
NXOpen::ViewView ()
 Returns the NXOpen::View that represents this drawing sheet. More...
 
- Public Member Functions inherited from NXOpen::NXObject
void DeleteAllAttributesByType (NXOpen::NXObject::AttributeType type)
 Deletes all attributes of a specific type. More...
 
void DeleteAllAttributesByType (NXOpen::NXObject::AttributeType type, NXOpen::Update::Option option)
 Deletes all attributes of a specific type with the option to update or not. More...
 
void DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const NXString &title)
 Deletes an attribute by type and title. More...
 
void DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const char *title)
 Deletes an attribute by type and title. More...
 
void DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const NXString &title, NXOpen::Update::Option option)
 Deletes an attribute by type and title with the option to update or not. More...
 
void DeleteAttributeByTypeAndTitle (NXOpen::NXObject::AttributeType type, const char *title, NXOpen::Update::Option option)
 Deletes an attribute by type and title with the option to update or not. More...
 
void DeleteUserAttribute (NXOpen::NXObject::AttributeType type, const NXString &title, bool deleteEntireArray, NXOpen::Update::Option option)
 Deletes the first attribute encountered with the given Type, Title. More...
 
void DeleteUserAttribute (NXOpen::NXObject::AttributeType type, const char *title, bool deleteEntireArray, NXOpen::Update::Option option)
 Deletes the first attribute encountered with the given Type, Title. More...
 
void DeleteUserAttributes (NXOpen::NXObject::AttributeType type, NXOpen::Update::Option option)
 Deletes the attributes encountered with the given Type with option to update or not. More...
 
virtual NXOpen::INXObjectFindObject (const NXString &journalIdentifier)
 Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More...
 
virtual NXOpen::INXObjectFindObject (const char *journalIdentifier)
 Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More...
 
std::vector
< NXOpen::NXObject::AttributeInformation
GetAttributeTitlesByType (NXOpen::NXObject::AttributeType type)
 Gets all the attribute titles of a specific type. More...
 
bool GetBooleanUserAttribute (const NXString &title, int index)
 Gets a boolean attribute by Title and array Index. More...
 
bool GetBooleanUserAttribute (const char *title, int index)
 Gets a boolean attribute by Title and array Index. More...
 
NXOpen::NXObject::ComputationalTime GetComputationalTimeUserAttribute (const NXString &title, int index)
 Gets a time attribute by Title and array Index. More...
 
NXOpen::NXObject::ComputationalTime GetComputationalTimeUserAttribute (const char *title, int index)
 Gets a time attribute by Title and array Index. More...
 
int GetIntegerAttribute (const NXString &title)
 Gets an integer attribute by title. More...
 
int GetIntegerAttribute (const char *title)
 Gets an integer attribute by title. More...
 
int GetIntegerUserAttribute (const NXString &title, int index)
 Gets an integer attribute by Title and array Index. More...
 
int GetIntegerUserAttribute (const char *title, int index)
 Gets an integer attribute by Title and array Index. More...
 
double GetRealAttribute (const NXString &title)
 Gets a real attribute by title. More...
 
double GetRealAttribute (const char *title)
 Gets a real attribute by title. More...
 
double GetRealUserAttribute (const NXString &title, int index)
 Gets a real attribute by Title and array Index. More...
 
double GetRealUserAttribute (const char *title, int index)
 Gets a real attribute by Title and array Index. More...
 
NXString GetReferenceAttribute (const NXString &title)
 Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More...
 
NXString GetReferenceAttribute (const char *title)
 Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More...
 
NXString GetStringAttribute (const NXString &title)
 Gets a string attribute value by title. More...
 
NXString GetStringAttribute (const char *title)
 Gets a string attribute value by title. More...
 
NXString GetStringUserAttribute (const NXString &title, int index)
 Gets a string attribute by Title and array Index. More...
 
NXString GetStringUserAttribute (const char *title, int index)
 Gets a string attribute by Title and array Index. More...
 
NXString GetTimeAttribute (NXOpen::NXObject::DateAndTimeFormat format, const NXString &title)
 Gets a time attribute by title. More...
 
NXString GetTimeAttribute (NXOpen::NXObject::DateAndTimeFormat format, const char *title)
 Gets a time attribute by title. More...
 
NXString GetTimeUserAttribute (const NXString &title, int index)
 Gets a time attribute by Title and array Index. More...
 
NXString GetTimeUserAttribute (const char *title, int index)
 Gets a time attribute by Title and array Index. More...
 
NXOpen::NXObject::AttributeInformation GetUserAttribute (const NXString &title, NXOpen::NXObject::AttributeType type, int index)
 Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More...
 
NXOpen::NXObject::AttributeInformation GetUserAttribute (const char *title, NXOpen::NXObject::AttributeType type, int index)
 Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More...
 
std::vector
< NXOpen::NXObject::AttributeInformation
GetUserAttribute (const NXString &title, bool includeUnset, bool addStringValues, NXOpen::NXObject::AttributeType type)
 Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More...
 
std::vector
< NXOpen::NXObject::AttributeInformation
GetUserAttribute (const char *title, bool includeUnset, bool addStringValues, NXOpen::NXObject::AttributeType type)
 Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More...
 
NXString GetUserAttributeAsString (const NXString &title, NXOpen::NXObject::AttributeType type, int index)
 Gets the first attribute encountered on the object, if any, with a given title, type and array index. More...
 
NXString GetUserAttributeAsString (const char *title, NXOpen::NXObject::AttributeType type, int index)
 Gets the first attribute encountered on the object, if any, with a given title, type and array index. More...
 
int GetUserAttributeCount (NXOpen::NXObject::AttributeType type)
 Gets the count of set attributes on the object, if any, of the given type. More...
 
int GetUserAttributeCount (NXOpen::NXObject::AttributeType type, bool includeUnset, bool countArrayAsOneAttribute)
 Gets the count of attributes on the object, if any, of the given type. More...
 
bool GetUserAttributeLock (const NXString &title, NXOpen::NXObject::AttributeType type)
 Determine the lock of the given attribute. More...
 
bool GetUserAttributeLock (const char *title, NXOpen::NXObject::AttributeType type)
 Determine the lock of the given attribute. More...
 
std::vector
< NXOpen::NXObject::AttributeInformation
GetUserAttributes ()
 Gets all the attributes that have been set on the given object. More...
 
std::vector
< NXOpen::NXObject::AttributeInformation
GetUserAttributes (bool includeUnset)
 Gets all the attributes of the given object. More...
 
std::vector
< NXOpen::NXObject::AttributeInformation
GetUserAttributes (bool includeUnset, bool addStringValues)
 Gets all the attributes of the given object. More...
 
std::vector< NXStringGetUserAttributesAsStrings ()
 Gets all the attributes that have been set on the given object. More...
 
int GetUserAttributeSize (const NXString &title, NXOpen::NXObject::AttributeType type)
 Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More...
 
int GetUserAttributeSize (const char *title, NXOpen::NXObject::AttributeType type)
 Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More...
 
std::vector< NXOpen::NXObject * > GetUserAttributeSourceObjects ()
 Returns an array of objects from which this object presents attributes. More...
 
bool HasUserAttribute (const NXString &title, NXOpen::NXObject::AttributeType type, int index)
 Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More...
 
bool HasUserAttribute (const char *title, NXOpen::NXObject::AttributeType type, int index)
 Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More...
 
virtual bool IsOccurrence ()
 Returns whether this object is an occurrence or not. More...
 
virtual NXString JournalIdentifier ()
 Returns the identifier that would be recorded in a journal for this object. More...
 
virtual NXString Name ()
 Returns the custom name of the object. More...
 
virtual
NXOpen::Assemblies::Component
OwningComponent ()
 Returns the owning component, if this object is an occurrence. More...
 
virtual NXOpen::BasePartOwningPart ()
 Returns the owning part of this object
Created in NX3.0.0. More...
 
virtual void Print ()
 Prints a representation of this object to the system log file. More...
 
virtual NXOpen::INXObjectPrototype ()
 Returns the prototype of this object if it is an occurrence. More...
 
void SetAttribute (const NXString &title, int value)
 Creates or modifies an integer attribute. More...
 
void SetAttribute (const char *title, int value)
 Creates or modifies an integer attribute. More...
 
void SetAttribute (const NXString &title, int value, NXOpen::Update::Option option)
 Creates or modifies an integer attribute with the option to update or not. More...
 
void SetAttribute (const char *title, int value, NXOpen::Update::Option option)
 Creates or modifies an integer attribute with the option to update or not. More...
 
void SetAttribute (const NXString &title, double value)
 Creates or modifies a real attribute. More...
 
void SetAttribute (const char *title, double value)
 Creates or modifies a real attribute. More...
 
void SetAttribute (const NXString &title, double value, NXOpen::Update::Option option)
 Creates or modifies a real attribute with the option to update or not. More...
 
void SetAttribute (const char *title, double value, NXOpen::Update::Option option)
 Creates or modifies a real attribute with the option to update or not. More...
 
void SetAttribute (const NXString &title, const NXString &value)
 Creates or modifies a string attribute. More...
 
void SetAttribute (const char *title, const char *value)
 Creates or modifies a string attribute. More...
 
void SetAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option)
 Creates or modifies a string attribute with the option to update or not. More...
 
void SetAttribute (const char *title, const char *value, NXOpen::Update::Option option)
 Creates or modifies a string attribute with the option to update or not. More...
 
void SetAttribute (const NXString &title)
 Creates or modifies a null attribute which is an attribute with a title and no value. More...
 
void SetAttribute (const char *title)
 Creates or modifies a null attribute which is an attribute with a title and no value. More...
 
void SetAttribute (const NXString &title, NXOpen::Update::Option option)
 Creates or modifies a null attribute with the option to update or not. More...
 
void SetAttribute (const char *title, NXOpen::Update::Option option)
 Creates or modifies a null attribute with the option to update or not. More...
 
void SetBooleanUserAttribute (const NXString &title, int index, bool value, NXOpen::Update::Option option)
 Creates or modifies a boolean attribute with the option to update or not. More...
 
void SetBooleanUserAttribute (const char *title, int index, bool value, NXOpen::Update::Option option)
 Creates or modifies a boolean attribute with the option to update or not. More...
 
virtual void SetName (const NXString &name)
 Sets the custom name of the object. More...
 
virtual void SetName (const char *name)
 Sets the custom name of the object. More...
 
void SetReferenceAttribute (const NXString &title, const NXString &value)
 Creates or modifies a string attribute which uses a reference string. More...
 
void SetReferenceAttribute (const char *title, const char *value)
 Creates or modifies a string attribute which uses a reference string. More...
 
void SetReferenceAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option)
 Creates or modifies a string attribute which uses a reference string, with the option to update or not. More...
 
void SetReferenceAttribute (const char *title, const char *value, NXOpen::Update::Option option)
 Creates or modifies a string attribute which uses a reference string, with the option to update or not. More...
 
void SetTimeAttribute (const NXString &title, const NXString &value)
 Creates or modifies a time attribute. More...
 
void SetTimeAttribute (const char *title, const char *value)
 Creates or modifies a time attribute. More...
 
void SetTimeAttribute (const NXString &title, const NXString &value, NXOpen::Update::Option option)
 Creates or modifies a time attribute with the option to update or not. More...
 
void SetTimeAttribute (const char *title, const char *value, NXOpen::Update::Option option)
 Creates or modifies a time attribute with the option to update or not. More...
 
void SetTimeUserAttribute (const NXString &title, int index, const NXString &value, NXOpen::Update::Option option)
 Creates or modifies a time attribute with the option to update or not. More...
 
void SetTimeUserAttribute (const char *title, int index, const char *value, NXOpen::Update::Option option)
 Creates or modifies a time attribute with the option to update or not. More...
 
void SetTimeUserAttribute (const NXString &title, int index, const NXOpen::NXObject::ComputationalTime &value, NXOpen::Update::Option option)
 Creates or modifies a time attribute with the option to update or not. More...
 
void SetTimeUserAttribute (const char *title, int index, const NXOpen::NXObject::ComputationalTime &value, NXOpen::Update::Option option)
 Creates or modifies a time attribute with the option to update or not. More...
 
void SetUserAttribute (const NXOpen::NXObject::AttributeInformation &info, NXOpen::Update::Option option)
 Creates or modifies an attribute with the option to update or not. More...
 
void SetUserAttribute (const NXString &title, int index, int value, NXOpen::Update::Option option)
 Creates or modifies an integer attribute with the option to update or not. More...
 
void SetUserAttribute (const char *title, int index, int value, NXOpen::Update::Option option)
 Creates or modifies an integer attribute with the option to update or not. More...
 
void SetUserAttribute (const NXString &title, int index, double value, NXOpen::Update::Option option)
 Creates or modifies a real attribute with the option to update or not. More...
 
void SetUserAttribute (const char *title, int index, double value, NXOpen::Update::Option option)
 Creates or modifies a real attribute with the option to update or not. More...
 
void SetUserAttribute (const NXString &title, int index, const NXString &value, NXOpen::Update::Option option)
 Creates or modifies a string attribute with the option to update or not. More...
 
void SetUserAttribute (const char *title, int index, const char *value, NXOpen::Update::Option option)
 Creates or modifies a string attribute with the option to update or not. More...
 
void SetUserAttribute (const NXString &title, int index, NXOpen::Update::Option option)
 Creates or modifies a null attribute with the option to update or not. More...
 
void SetUserAttribute (const char *title, int index, NXOpen::Update::Option option)
 Creates or modifies a null attribute with the option to update or not. More...
 
void SetUserAttributeLock (const NXString &title, NXOpen::NXObject::AttributeType type, bool lock)
 Lock or unlock the given attribute. More...
 
void SetUserAttributeLock (const char *title, NXOpen::NXObject::AttributeType type, bool lock)
 Lock or unlock the given attribute. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a drawing sheet.

When you create a sheet using Add Child Rule in KF with the use_template option, you will need to set the option to either custom_size or standard_size afterwards. You also will need to set the scale, units, projection_angle, height, and length parameters, as these are not required when creating a sheet with a template.
To create or edit an instance of this class, use NXOpen::Drawings::DrawingSheetBuilder

Created in NX3.0.0.

Member Enumeration Documentation

Specifies the projection angle of a drawing sheet.

All projected views and sections will then comply with the projection angle. Imported model views however, are not affected by projection angle.

Enumerator
ProjectionAngleTypeThirdAngle 

third angle

Standard Drawing sizes.

Enumerator
StandardSheetSizeA 

8.5 x 11 inches

StandardSheetSizeB 

11 X 17 inches

StandardSheetSizeC 

17 X 22 inches

StandardSheetSizeD 

22 X 34 inches

StandardSheetSizeE 

34 X 44 inches

StandardSheetSizeF 

28 X 40 inches

StandardSheetSizeH 

28 X 44 inches

StandardSheetSizeJ 

34 X 55 inches

StandardSheetSizeA0 

841 x 1189 millimeters

StandardSheetSizeA1 

594 X 841 millimeters

StandardSheetSizeA2 

420 X 594 millimeters

StandardSheetSizeA3 

297 X 420 millimeters

StandardSheetSizeA4 

210 X 297 millimeters

Specifies the units of the drawing sheet.

Enumerator
UnitMillimeters 

millimeters

Member Function Documentation

void NXOpen::Drawings::DrawingSheet::ActivateForSketching ( )

Sets this drawingsheet's view as the active sketch view.

Note: Can only activate a drawing sheet view for an active drawing sheet
Created in NX6.0.0.

License requirements : drafting ("DRAFTING")

NXOpen::Drawings::BordersAndZones* NXOpen::Drawings::DrawingSheet::BordersAndZones ( )

Returns the borders and zones object if present
Created in NX8.0.0.



License requirements : drafting ("DRAFTING")

std::vector<NXOpen::Drawings::DraftingView *> NXOpen::Drawings::DrawingSheet::GetDraftingViews ( )

Returns the NXOpen::Drawings::DraftingView s on a sheet.

Returns

Created in NX3.0.0.

License requirements : None
void NXOpen::Drawings::DrawingSheet::GetScale ( double *  numerator,
double *  denominator 
)

Returns the scale of the drawing sheet.

The scale of views that are defined by an expression, will not modified by this method.
Created in NX3.0.0.

License requirements : None

Parameters
numeratornumerator
denominatordenominator
NXString NXOpen::Drawings::DrawingSheet::GetSheetZoneReference ( NXOpen::Drawings::DraftingView viewTag)

Returns the sheet and zone location or reference of the view if sheet zones are defined.

Returns

Created in NX8.0.0.

License requirements : drafting ("DRAFTING")
Parameters
viewTagviewtag
NXString NXOpen::Drawings::DrawingSheet::GetZoneReference ( NXOpen::Drawings::DraftingView viewTag)

Returns the zone location or reference of the view if sheet zones are defined.

Returns

Created in NX8.0.0.

License requirements : drafting ("DRAFTING")
Parameters
viewTagviewtag
double NXOpen::Drawings::DrawingSheet::Height ( )

Returns the height of the drawing sheet.


Created in NX3.0.0.

License requirements : None

bool NXOpen::Drawings::DrawingSheet::IsActiveForSketching ( )

Returns true if this drawing sheet's view is the active sketch view.


Created in NX6.0.0.

License requirements : drafting ("DRAFTING")

bool NXOpen::Drawings::DrawingSheet::IsOutOfDate ( )

Returns the status on whether this NXOpen::Drawings::DrawingSheet is out of date.


Created in NX3.0.0.

License requirements : None

double NXOpen::Drawings::DrawingSheet::Length ( )

Returns the length of the drawing sheet.


Created in NX3.0.0.

License requirements : None

void NXOpen::Drawings::DrawingSheet::Open ( )

Displays and activates the drawing sheet so that it can be edited.


Created in NX3.0.0.

License requirements : None

NXOpen::Drawings::DrawingSheet::ProjectionAngleType NXOpen::Drawings::DrawingSheet::ProjectionAngle ( )

Returns the projection angle of the drawing sheet.


Created in NX3.0.0.

License requirements : None

void NXOpen::Drawings::DrawingSheet::SetBordersAndZones ( NXOpen::Drawings::BordersAndZones bodersAndZones)

Sets the borders and zones object if present
Created in NX8.0.0.



License requirements : drafting ("DRAFTING")

Parameters
bodersAndZonesbodersandzones
void NXOpen::Drawings::DrawingSheet::SetParameters ( double  height,
double  length,
double  numerator,
double  denominator,
NXOpen::Drawings::DrawingSheet::Unit  units,
NXOpen::Drawings::DrawingSheet::ProjectionAngleType  projectionAngle,
std::vector< NXOpen::Drawings::DraftingView * > &  associatedViews 
)

Sets the parameters of the drawing sheet.

The scale of those NXOpen::Drawings::DraftingView s that are defined by an expression, will not modified by this method. Currently this method only works for drawings that are opened.
Created in NX3.0.0.

License requirements : drafting ("DRAFTING")

Parameters
heightheight
lengthlength
numeratornumerator
denominatordenominator
unitsunits
projectionAngleprojection angle
associatedViewsList of Drafting Views that did not have their scale modified due to being defined by an expression.
NXOpen::Drawings::SheetDraftingViewCollection* NXOpen::Drawings::DrawingSheet::SheetDraftingViews ( )

Returns the SheetDraftingViewCollection instance belonging to this drawing sheet
Created in NX5.0.0.


NXOpen::Drawings::SheetSectionLineCollection* NXOpen::Drawings::DrawingSheet::SheetSectionLines ( )

Returns the SheetSectionLineCollection instance belonging to this drawing sheet
Created in NX6.0.0.


NXOpen::Drawings::DrawingSheet::Unit NXOpen::Drawings::DrawingSheet::Units ( )

Returns the units of the drawing sheet.

To change the units of drawing sheet, use NXOpen::Drawings::DrawingSheet::SetParameters
Created in NX3.0.0.

License requirements : None

NXOpen::View* NXOpen::Drawings::DrawingSheet::View ( )

Returns the NXOpen::View that represents this drawing sheet.


Created in NX3.0.0.

License requirements : None


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.