NX Open C++ Reference Guide
Public Member Functions | List of all members
NXOpen::Drawings::OvtBuilder Class Reference

Represents a NXOpen::Drawings::OvtBuilder. More...

Inheritance diagram for NXOpen::Drawings::OvtBuilder:
NXOpen::TaggedObject NXOpen::GeometricUtilities::IComponentBuilder

Public Member Functions

bool AssociativeOrientation ()
 Returns the associative orientation that specifies whether or not the view will be associative to the specified plane and/or X direction
Created in NX6.0.0. More...
 
NXOpen::DirectionNormalDirection ()
 Returns the vector that represents the normal direction for the view to be created or edited
Created in NX6.0.0. More...
 
void SetAssociativeOrientation (bool associativeOrientation)
 Sets the associative orientation that specifies whether or not the view will be associative to the specified plane and/or X direction
Created in NX6.0.0. More...
 
void SetNormalDirection (NXOpen::Direction *normalDirection)
 Sets the vector that represents the normal direction for the view to be created or edited
Created in NX6.0.0. More...
 
void SetXDirection (NXOpen::Direction *xDirection)
 Sets the x direction vector for the view to be created or edited
Created in NX6.0.0. More...
 
virtual bool Validate ()
 Validate whether the inputs to the component are sufficient for commit to be called. More...
 
NXOpen::DirectionXDirection ()
 Returns the x direction vector for the view to be created or edited
Created in NX6.0.0. More...
 
- Public Member Functions inherited from NXOpen::TaggedObject
tag_t Tag () const
 Returns the tag of this object. More...
 

Detailed Description

Represents a NXOpen::Drawings::OvtBuilder.


Created in NX6.0.0.

Member Function Documentation

bool NXOpen::Drawings::OvtBuilder::AssociativeOrientation ( )

Returns the associative orientation that specifies whether or not the view will be associative to the specified plane and/or X direction
Created in NX6.0.0.



License requirements : drafting ("DRAFTING")

NXOpen::Direction* NXOpen::Drawings::OvtBuilder::NormalDirection ( )

Returns the vector that represents the normal direction for the view to be created or edited
Created in NX6.0.0.



License requirements : drafting ("DRAFTING")

void NXOpen::Drawings::OvtBuilder::SetAssociativeOrientation ( bool  associativeOrientation)

Sets the associative orientation that specifies whether or not the view will be associative to the specified plane and/or X direction
Created in NX6.0.0.



License requirements : drafting ("DRAFTING")

Parameters
associativeOrientationassociativeorientation
void NXOpen::Drawings::OvtBuilder::SetNormalDirection ( NXOpen::Direction normalDirection)

Sets the vector that represents the normal direction for the view to be created or edited
Created in NX6.0.0.



License requirements : drafting ("DRAFTING")

Parameters
normalDirectionnormaldirection
void NXOpen::Drawings::OvtBuilder::SetXDirection ( NXOpen::Direction xDirection)

Sets the x direction vector for the view to be created or edited
Created in NX6.0.0.



License requirements : drafting ("DRAFTING")

Parameters
xDirectionxdirection
virtual bool NXOpen::Drawings::OvtBuilder::Validate ( )
virtual

Validate whether the inputs to the component are sufficient for commit to be called.

If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.

Returns
Was self validation successful
Created in NX3.0.1.

License requirements : None

Implements NXOpen::GeometricUtilities::IComponentBuilder.

NXOpen::Direction* NXOpen::Drawings::OvtBuilder::XDirection ( )

Returns the x direction vector for the view to be created or edited
Created in NX6.0.0.



License requirements : drafting ("DRAFTING")


The documentation for this class was generated from the following file:
Copyright 2012 Siemens Product Lifecycle Management Software Inc. All Rights Reserved.