NX Open C++ Reference Guide
|
Represents a ship view lines block
To create a new instance of this class, use NXOpen::Drawings::DraftingViewCollection::CreateShipDraftingViewLinesBuilder
Created in NX10.0.0.
More...
Public Member Functions | |
NXOpen::NXColor * | NonSectionedHiddenColor () |
Returns the non-sectioned hidden color on the Ship Structure Lines Created in NX10.0.0. More... | |
NXOpen::Preferences::Font | NonSectionedHiddenFont () |
Returns the non-sectioned hidden font on the Ship Structure Lines Created in NX10.0.0. More... | |
NXOpen::Preferences::Width | NonSectionedHiddenWidth () |
Returns the non-sectioned hidden width on the Ship Structure Lines Created in NX10.0.0. More... | |
NXOpen::NXColor * | NonSectionedVisibleColor () |
Returns the non-sectioned visible color on the Ship Structure Lines Created in NX10.0.0. More... | |
NXOpen::Preferences::Font | NonSectionedVisibleFont () |
Returns the non-sectioned visible font on the Ship Structure Lines Created in NX10.0.0. More... | |
NXOpen::Preferences::Width | NonSectionedVisibleWidth () |
Returns the non-sectioned visible width on the Ship Structure Lines Created in NX10.0.0. More... | |
NXOpen::NXColor * | SectionedHiddenColor () |
Returns the sectioned hidden color on the Ship Structure Lines Created in NX10.0.0. More... | |
NXOpen::Preferences::Font | SectionedHiddenFont () |
Returns the sectioned hidden font on the Ship Structure Lines Created in NX10.0.0. More... | |
NXOpen::Preferences::Width | SectionedHiddenWidth () |
Returns the sectioned hidden width on the Ship Structure Lines Created in NX10.0.0. More... | |
NXOpen::NXColor * | SectionedVisibleColor () |
Returns the sectioned visible color on the Ship Structure Lines Created in NX10.0.0. More... | |
NXOpen::Preferences::Font | SectionedVisibleFont () |
Returns the sectioned visible font on the Ship Structure Lines Created in NX10.0.0. More... | |
NXOpen::Preferences::Width | SectionedVisibleWidth () |
Returns the sectioned visible width on the Ship Structure Lines Created in NX10.0.0. More... | |
void | SetNonSectionedHiddenColor (NXOpen::NXColor *nonSectionedHiddenColor) |
Sets the non-sectioned hidden color on the Ship Structure Lines Created in NX10.0.0. More... | |
void | SetNonSectionedHiddenFont (NXOpen::Preferences::Font nonSectionedHiddenFont) |
Sets the non-sectioned hidden font on the Ship Structure Lines Created in NX10.0.0. More... | |
void | SetNonSectionedHiddenWidth (NXOpen::Preferences::Width nonSectionedHiddenWidth) |
Sets the non-sectioned hidden width on the Ship Structure Lines Created in NX10.0.0. More... | |
void | SetNonSectionedVisibleColor (NXOpen::NXColor *nonSectionedVisibleColor) |
Sets the non-sectioned visible color on the Ship Structure Lines Created in NX10.0.0. More... | |
void | SetNonSectionedVisibleFont (NXOpen::Preferences::Font nonSectionedVisibleFont) |
Sets the non-sectioned visible font on the Ship Structure Lines Created in NX10.0.0. More... | |
void | SetNonSectionedVisibleWidth (NXOpen::Preferences::Width nonSectionedVisibleWidth) |
Sets the non-sectioned visible width on the Ship Structure Lines Created in NX10.0.0. More... | |
void | SetSectionedHiddenColor (NXOpen::NXColor *sectionedHiddenColor) |
Sets the sectioned hidden color on the Ship Structure Lines Created in NX10.0.0. More... | |
void | SetSectionedHiddenFont (NXOpen::Preferences::Font sectionedHiddenFont) |
Sets the sectioned hidden font on the Ship Structure Lines Created in NX10.0.0. More... | |
void | SetSectionedHiddenWidth (NXOpen::Preferences::Width sectionedHiddenWidth) |
Sets the sectioned hidden width on the Ship Structure Lines Created in NX10.0.0. More... | |
void | SetSectionedVisibleColor (NXOpen::NXColor *sectionedVisibleColor) |
Sets the sectioned visible color on the Ship Structure Lines Created in NX10.0.0. More... | |
void | SetSectionedVisibleFont (NXOpen::Preferences::Font sectionedVisibleFont) |
Sets the sectioned visible font on the Ship Structure Lines Created in NX10.0.0. More... | |
void | SetSectionedVisibleWidth (NXOpen::Preferences::Width sectionedVisibleWidth) |
Sets the sectioned visible width on the Ship Structure Lines Created in NX10.0.0. More... | |
void | SetSingleLineRepresentation (bool singleLineRepresentation) |
Sets the single line representation toggle Created in NX10.0.0. More... | |
bool | SingleLineRepresentation () |
Returns the single line representation toggle Created in NX10.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a ship view lines block
To create a new instance of this class, use NXOpen::Drawings::DraftingViewCollection::CreateShipDraftingViewLinesBuilder
Created in NX10.0.0.
NXOpen::NXColor* NXOpen::Drawings::ShipDraftingViewLinesBuilder::NonSectionedHiddenColor | ( | ) |
Returns the non-sectioned hidden color on the Ship Structure Lines
Created in NX10.0.0.
License requirements : None
NXOpen::Preferences::Font NXOpen::Drawings::ShipDraftingViewLinesBuilder::NonSectionedHiddenFont | ( | ) |
Returns the non-sectioned hidden font on the Ship Structure Lines
Created in NX10.0.0.
License requirements : None
NXOpen::Preferences::Width NXOpen::Drawings::ShipDraftingViewLinesBuilder::NonSectionedHiddenWidth | ( | ) |
Returns the non-sectioned hidden width on the Ship Structure Lines
Created in NX10.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::Drawings::ShipDraftingViewLinesBuilder::NonSectionedVisibleColor | ( | ) |
Returns the non-sectioned visible color on the Ship Structure Lines
Created in NX10.0.0.
License requirements : None
NXOpen::Preferences::Font NXOpen::Drawings::ShipDraftingViewLinesBuilder::NonSectionedVisibleFont | ( | ) |
Returns the non-sectioned visible font on the Ship Structure Lines
Created in NX10.0.0.
License requirements : None
NXOpen::Preferences::Width NXOpen::Drawings::ShipDraftingViewLinesBuilder::NonSectionedVisibleWidth | ( | ) |
Returns the non-sectioned visible width on the Ship Structure Lines
Created in NX10.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::Drawings::ShipDraftingViewLinesBuilder::SectionedHiddenColor | ( | ) |
Returns the sectioned hidden color on the Ship Structure Lines
Created in NX10.0.0.
License requirements : None
NXOpen::Preferences::Font NXOpen::Drawings::ShipDraftingViewLinesBuilder::SectionedHiddenFont | ( | ) |
Returns the sectioned hidden font on the Ship Structure Lines
Created in NX10.0.0.
License requirements : None
NXOpen::Preferences::Width NXOpen::Drawings::ShipDraftingViewLinesBuilder::SectionedHiddenWidth | ( | ) |
Returns the sectioned hidden width on the Ship Structure Lines
Created in NX10.0.0.
License requirements : None
NXOpen::NXColor* NXOpen::Drawings::ShipDraftingViewLinesBuilder::SectionedVisibleColor | ( | ) |
Returns the sectioned visible color on the Ship Structure Lines
Created in NX10.0.0.
License requirements : None
NXOpen::Preferences::Font NXOpen::Drawings::ShipDraftingViewLinesBuilder::SectionedVisibleFont | ( | ) |
Returns the sectioned visible font on the Ship Structure Lines
Created in NX10.0.0.
License requirements : None
NXOpen::Preferences::Width NXOpen::Drawings::ShipDraftingViewLinesBuilder::SectionedVisibleWidth | ( | ) |
Returns the sectioned visible width on the Ship Structure Lines
Created in NX10.0.0.
License requirements : None
void NXOpen::Drawings::ShipDraftingViewLinesBuilder::SetNonSectionedHiddenColor | ( | NXOpen::NXColor * | nonSectionedHiddenColor | ) |
Sets the non-sectioned hidden color on the Ship Structure Lines
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
nonSectionedHiddenColor | Sets a new non-sectined hidden color on the ship drafting view lines sub-builder |
void NXOpen::Drawings::ShipDraftingViewLinesBuilder::SetNonSectionedHiddenFont | ( | NXOpen::Preferences::Font | nonSectionedHiddenFont | ) |
Sets the non-sectioned hidden font on the Ship Structure Lines
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
nonSectionedHiddenFont | Sets a new non-sectioned hidden font on the ship drafting view lines sub-builder |
void NXOpen::Drawings::ShipDraftingViewLinesBuilder::SetNonSectionedHiddenWidth | ( | NXOpen::Preferences::Width | nonSectionedHiddenWidth | ) |
Sets the non-sectioned hidden width on the Ship Structure Lines
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
nonSectionedHiddenWidth | Sets a new non-sectioned hidden width on the ship drafting view lines sub-builder |
void NXOpen::Drawings::ShipDraftingViewLinesBuilder::SetNonSectionedVisibleColor | ( | NXOpen::NXColor * | nonSectionedVisibleColor | ) |
Sets the non-sectioned visible color on the Ship Structure Lines
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
nonSectionedVisibleColor | Sets a new non-sectined visible color on the ship drafting view lines sub-builder |
void NXOpen::Drawings::ShipDraftingViewLinesBuilder::SetNonSectionedVisibleFont | ( | NXOpen::Preferences::Font | nonSectionedVisibleFont | ) |
Sets the non-sectioned visible font on the Ship Structure Lines
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
nonSectionedVisibleFont | Sets a new non-sectioned visible font on the ship drafting view lines sub-builder |
void NXOpen::Drawings::ShipDraftingViewLinesBuilder::SetNonSectionedVisibleWidth | ( | NXOpen::Preferences::Width | nonSectionedVisibleWidth | ) |
Sets the non-sectioned visible width on the Ship Structure Lines
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
nonSectionedVisibleWidth | Sets a new non-sectioned visible width on the ship drafting view lines sub-builder |
void NXOpen::Drawings::ShipDraftingViewLinesBuilder::SetSectionedHiddenColor | ( | NXOpen::NXColor * | sectionedHiddenColor | ) |
Sets the sectioned hidden color on the Ship Structure Lines
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
sectionedHiddenColor | Sets a new sectined hidden color on the ship drafting view lines sub-builder |
void NXOpen::Drawings::ShipDraftingViewLinesBuilder::SetSectionedHiddenFont | ( | NXOpen::Preferences::Font | sectionedHiddenFont | ) |
Sets the sectioned hidden font on the Ship Structure Lines
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
sectionedHiddenFont | Sets a new sectioned hidden font on the ship drafting view lines sub-builder |
void NXOpen::Drawings::ShipDraftingViewLinesBuilder::SetSectionedHiddenWidth | ( | NXOpen::Preferences::Width | sectionedHiddenWidth | ) |
Sets the sectioned hidden width on the Ship Structure Lines
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
sectionedHiddenWidth | Sets a new sectioned hidden width on the ship drafting view lines sub-builder |
void NXOpen::Drawings::ShipDraftingViewLinesBuilder::SetSectionedVisibleColor | ( | NXOpen::NXColor * | sectionedVisibleColor | ) |
Sets the sectioned visible color on the Ship Structure Lines
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
sectionedVisibleColor | Sets a new sectined visible color on the ship drafting view lines sub-builder |
void NXOpen::Drawings::ShipDraftingViewLinesBuilder::SetSectionedVisibleFont | ( | NXOpen::Preferences::Font | sectionedVisibleFont | ) |
Sets the sectioned visible font on the Ship Structure Lines
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
sectionedVisibleFont | Sets a new sectioned visible font on the ship drafting view lines sub-builder |
void NXOpen::Drawings::ShipDraftingViewLinesBuilder::SetSectionedVisibleWidth | ( | NXOpen::Preferences::Width | sectionedVisibleWidth | ) |
Sets the sectioned visible width on the Ship Structure Lines
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
sectionedVisibleWidth | Sets a new sectioned visible width on the ship drafting view lines sub-builder |
void NXOpen::Drawings::ShipDraftingViewLinesBuilder::SetSingleLineRepresentation | ( | bool | singleLineRepresentation | ) |
Sets the single line representation toggle
Created in NX10.0.0.
License requirements : nx_ship_drafting ("Ship Drafting")
singleLineRepresentation | singlelinerepresentation |
bool NXOpen::Drawings::ShipDraftingViewLinesBuilder::SingleLineRepresentation | ( | ) |
Returns the single line representation toggle
Created in NX10.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.