NXOpen .NET Reference
12.0.0
|
Represents a collection of Die Design Draw Punch More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Die Design Draw Punch
To obtain an instance of this class, refer to NXOpen.Tooling.ToolingManager
Created in NX8.0.0
unsafe NXOpen.Tooling.DieDesDrawDieBuilder NXOpen.Tooling.AutoDieCollection.CreateDieDesDrawDieBuilder | ( | NXOpen.Features.Feature | featureSet | ) |
Creates a Die Design Draw Die builder.
Created in NX8.0.0
License requirements: ug_die_design ("Die Design")
featureSet |
unsafe NXOpen.Tooling.DieDesDrawPunchBuilder NXOpen.Tooling.AutoDieCollection.CreateDieDesDrawPunchBuilder | ( | NXOpen.Features.Feature | featureSet | ) |
Creates a Die Design Draw Punch builder.
Created in NX8.0.0
License requirements: ug_die_design ("Die Design")
featureSet |
unsafe NXOpen.Tooling.DieDesignLowerBinderBuilder NXOpen.Tooling.AutoDieCollection.CreateDieDesignLowerBinderBuilder | ( | NXOpen.Features.Feature | frec | ) |
Creates a Die Design Lower Binder Builder
Created in NX9.0.0
License requirements: ug_die_design ("Die Design")
frec |
unsafe NXOpen.Tooling.DieDesignTrimPostBuilder NXOpen.Tooling.AutoDieCollection.CreateDieDesignTrimPostBuilder | ( | NXOpen.Features.Feature | frec | ) |
Creates a Die Design Trim Post Builder
Created in NX9.0.0
License requirements: ug_die_design ("Die Design")
frec |
unsafe NXOpen.Tooling.DieDesPierceInsertBuilder NXOpen.Tooling.AutoDieCollection.CreateDieDesPierceInsertBuilder | ( | ) |
Creates a Die Design Pierce Insert builder
Created in NX8.0.0
License requirements: None.
unsafe NXOpen.Tooling.DieEngDefineProductOrientationBuilder NXOpen.Tooling.AutoDieCollection.CreateDieEngDefineProductOrientationBuilder | ( | NXOpen.Features.Feature | featureSet | ) |
Creates a Die Engineer Define Product Orientation builder.
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
featureSet |
unsafe NXOpen.Tooling.DieEngDieTipBuilder NXOpen.Tooling.AutoDieCollection.CreateDieEngDieTipBuilder | ( | NXOpen.Features.Feature | frec | ) |
Creates a Die Engineer Die Tip Builder
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
frec | Die tip feature to be edited. |
unsafe NXOpen.Tooling.DieEngFormTaskBuilder NXOpen.Tooling.AutoDieCollection.CreateDieEngFormTaskBuilder | ( | NXOpen.Features.Feature | dieEngFormTask | ) |
Creates the form task feature builder.
Created in NX8.0.0
License requirements: die_engineering ("DIE ENGINEERING")
dieEngFormTask | Form Task to be edited. |
unsafe NXOpen.Tooling.DieEngLineupBuilder NXOpen.Tooling.AutoDieCollection.CreateDieEngLineUpBuilder | ( | NXOpen.Features.BodyFeature | frec | ) |
Creates a Die Engineer Line Up Builder
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
frec | Line up feature to be edited. |
unsafe NXOpen.Tooling.DieEngProcessUpdateManagerBuilder NXOpen.Tooling.AutoDieCollection.CreateDieEngProcessUpdateManagerBuilder | ( | NXOpen.Features.BodyFeature | frec | ) |
Creates a Die Engineer Process Update Manager builder.
Created in NX10.0.0
License requirements: ug_die_design ("Die Design")
frec | Process update manager feature to be edited. |
unsafe NXOpen.Tooling.DieEngStampingCarryoverBuilder NXOpen.Tooling.AutoDieCollection.CreateDieEngStampingCarryoverBuilder | ( | NXOpen.Features.BodyFeature | dieEngStampingCarryover | ) |
Creates the stamping carryover feature builder.
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
dieEngStampingCarryover | Stamping Carryover feature to be edited. |
unsafe NXOpen.Tooling.DieEngStampingOutputBuilder NXOpen.Tooling.AutoDieCollection.CreateDieEngStampingOutputBuilder | ( | NXOpen.Features.BodyFeature | frec | ) |
Creates a Stamping Output builder.
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
frec | Stamping output feature to be edited. |
unsafe NXOpen.Tooling.DieEngTrimAngleCheckBuilder NXOpen.Tooling.AutoDieCollection.CreateDieEngTrimAngleCheckBuilder | ( | NXOpen.GeometricAnalysis.AnalysisObject | dieEngTrimAngleCheck | ) |
Creates a Die Engineering Trim Angle Check builder
Created in NX8.5.0
License requirements: die_engineering ("DIE ENGINEERING")
dieEngTrimAngleCheck |
unsafe NXOpen.Tooling.DieEngTrimTaskBuilder NXOpen.Tooling.AutoDieCollection.CreateDieEngTrimTaskBuilder | ( | NXOpen.Features.BodyFeature | frec | ) |
Creates a Die Engineer Trim Task Builder
Created in NX10.0.0
License requirements: ug_die_design ("Die Design")
frec | Trim task feature to be edited. |
unsafe NXOpen.Tooling.LsdynaFormAnalysisResultDisplayBuilder NXOpen.Tooling.AutoDieCollection.CreateLsdynaFormAnalysisResultDisplayBuilder | ( | ) |
Creates a LS-Dyna Formability Analysis - Result Display builder
Created in NX9.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe NXOpen.Tooling.LsdynaGeometryPreparationBuilder NXOpen.Tooling.AutoDieCollection.CreateLsdynaGeometryPreparationBuilder | ( | ) |
Creates a formability analysis geometry preparation builder
Created in NX9.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe NXOpen.Tooling.LsdynaKfileGeneratorBuilder NXOpen.Tooling.AutoDieCollection.CreateLsdynaKfileGeneratorBuilder | ( | ) |
Creates a LS-Dyna integration builder.
Created in NX9.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe NXOpen.Tooling.SetPressModelBuilder NXOpen.Tooling.AutoDieCollection.CreateSetPressModelBuilder | ( | ) |
Creates a Set Press Model builder.
Created in NX10.0.2
License requirements: nx_dievalidation ("DIE VALIDATION")
unsafe NXOpen.Tooling.SpindleSliderBuilder NXOpen.Tooling.AutoDieCollection.CreateSpindleSliderBuilder | ( | ) |
Creates a Spindle Slider builder.
Created in NX10.0.2
License requirements: nx_dievalidation ("DIE VALIDATION")
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Tooling.AutoDieGroup [] NXOpen.Tooling.AutoDieCollection.ToArray | ( | ) |
Returns an array of NXOpen.Tooling.AutoDieGroup objects.
|
get |
Returns the tag of this object.