NXOpen .NET Reference
12.0.0
|
Represents a Trim Post builder More...
Public Member Functions | |
unsafe void | SeedPointInfo (double[] seedPoint, double[] seedTangent) |
Sets seed point information. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Plane | BasePlane [get, set] |
Returns or sets the base plane used to create Trim Post More... | |
unsafe double | BeltThickness [get, set] |
Returns or sets the belt thickness parameter of Trim Post section More... | |
unsafe NXOpen.Section | BoundaryCurves [get] |
Returns the boundary curves used to create Trim Post More... | |
unsafe double | CAMRelief [get, set] |
Returns or sets the cam relief parameter of Trim Post section More... | |
unsafe NXOpen.Direction | CamDirection [get, set] |
Returns or sets the cam direction used to create Trim Post More... | |
unsafe double | MachineAllowance [get, set] |
Returns or sets the machine allowance used to rough offset product sheet More... | |
unsafe NXOpen.SelectBody | Product [get] |
Returns the product selection More... | |
unsafe NXOpen.SelectNXObjectList | Profiles [get] |
Returns the trim profiles used to create Trim Post More... | |
unsafe bool | ProfilesDirection [get, set] |
Returns or sets the trim profiles direction used to determine which side the Trim Post will be built, is true in the direction and false in the opposite direction More... | |
unsafe bool | UseApproxSheetBody [get, set] |
Returns or sets the option to use the original sheet body or the rough offset sheet instead. More... | |
Represents a Trim Post builder
To create a new instance of this class, use NXOpen.Tooling.AutoDieCollection.CreateDieDesignTrimPostBuilder
Created in NX9.0.0
unsafe void NXOpen.Tooling.DieDesignTrimPostBuilder.SeedPointInfo | ( | double[] | seedPoint, |
double[] | seedTangent | ||
) |
Sets seed point information.
Created in NX9.0.0
License requirements: ug_die_design ("Die Design")
seedPoint | |
seedTangent |
|
getset |
Returns or sets the base plane used to create Trim Post
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the belt thickness parameter of Trim Post section
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the boundary curves used to create Trim Post
Created in NX9.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the cam direction used to create Trim Post
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the cam relief parameter of Trim Post section
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the machine allowance used to rough offset product sheet
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the product selection
Created in NX9.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the trim profiles used to create Trim Post
Created in NX9.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the trim profiles direction used to determine which side the Trim Post will be built, is true in the direction and false in the opposite direction
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the option to use the original sheet body or the rough offset sheet instead.
The original sheet body is the user specified product body, which will be used to create the trim post features. When value is true, the original sheet body will be used, when value is false, the rough offset sheet will be used.
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")