NXOpen .NET Reference
12.0.0
|
Represents a Tooling.SpindleSliderBuilder to create a spindle slider More...
Public Member Functions | |
unsafe void | DeleteSpindleSlider (string spindleSliderName) |
Deletes the spindle slider More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | DriveBody [get] |
Returns the drive body More... | |
unsafe NXOpen.Direction | DriveVector [get, set] |
Returns or sets the direction that drive body drives spindle slider More... | |
unsafe NXOpen.SelectNXObjectList | SpindleSliderBody [get] |
Returns the spindle slider body More... | |
unsafe string | SpindleSliderName [get, set] |
Returns or sets the spindle slider name More... | |
unsafe NXOpen.Direction | SpindleSliderVector [get, set] |
Returns or sets the direction spindle slider move along More... | |
Represents a Tooling.SpindleSliderBuilder to create a spindle slider
To create a new instance of this class, use NXOpen.Tooling.AutoDieCollection.CreateSpindleSliderBuilder
Created in NX10.0.2
unsafe void NXOpen.Tooling.SpindleSliderBuilder.DeleteSpindleSlider | ( | string | spindleSliderName | ) |
Deletes the spindle slider
Created in NX10.0.2
License requirements: nx_dievalidation ("DIE VALIDATION")
spindleSliderName |
|
get |
Returns the drive body
Created in NX10.0.2
License requirements: None.
|
getset |
Returns or sets the direction that drive body drives spindle slider
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: nx_dievalidation ("DIE VALIDATION")
|
get |
Returns the spindle slider body
Created in NX10.0.2
License requirements: None.
|
getset |
Returns or sets the spindle slider name
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: nx_dievalidation ("DIE VALIDATION")
|
getset |
Returns or sets the direction spindle slider move along
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: nx_dievalidation ("DIE VALIDATION")