NXOpen .NET Reference
12.0.0
|
Die Engineer trim task management builder, create a trim task by selected die tip, trim bounds, start plane and end plane. More...
Public Types | |
enum | TrimTaskCamType { AerialCam, BaseMountedCam, Direct } |
the trim task cam type. More... | |
enum | TrimTaskMatchCutType { None, Start, End, Both } |
the trim task match cut type. More... | |
Public Member Functions | |
unsafe void | SwitchTrimSide () |
Switch trim side. More... | |
unsafe void | SetMatchCutNotchOffset (double notchOffset) |
Sets the match cut dimension notch offset value. More... | |
unsafe void | SetMatchCutFirstRadius (double firstRadius) |
Sets the match cut dimension first radius value. More... | |
unsafe void | SetMatchCutSecondRadius (double secondRadius) |
Sets the match cut dimension second radius value. More... | |
unsafe void | SetMatchCutThirdRadius (double thirdRadius) |
Sets the match cut dimension third radius value. More... | |
unsafe void | SetMatchCutOffsetLength (double offsetLength) |
Sets the match cut dimension offset length value. More... | |
unsafe void | SetMatchCutAngle (double angle) |
Sets the match cut dimension angle value. More... | |
unsafe void | SetMatchCutScrapCutterLength (double scrapCutterLength) |
Sets the match cut dimension scrap cutter length value. More... | |
unsafe void | SetMatchCutOffsetFromPlane (double offsetFromPlane) |
Sets the match cut dimension offset from plane value. More... | |
unsafe void | SetUsePlaneOffset (bool useOffset) |
Sets the match cut dimension use plane offset value. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Tooling.DieEngTrimTaskBuilder.TrimTaskCamType | CamType [get, set] |
Returns or sets the cam type. More... | |
unsafe bool | CreateScrap [get, set] |
Returns or sets the create scrap. More... | |
unsafe bool | EndPlaneSelected [get, set] |
Returns or sets the end plane selected. More... | |
unsafe bool | FinishOperation [get, set] |
Returns or sets the finish operation. More... | |
unsafe bool | LayoutFlange [get, set] |
Returns or sets the layout flange. More... | |
unsafe NXOpen.Tooling.DieEngTrimTaskBuilder.TrimTaskMatchCutType | MatchCut [get, set] |
Returns or sets the match cut. More... | |
unsafe NXOpen.Direction | SelectCamDirection [get, set] |
Returns or sets the selected cam direction. More... | |
unsafe NXOpen.Features.SelectFeature | SelectDieTip [get] |
Returns the selected die tip. More... | |
unsafe NXOpen.Plane | SelectEndPlane [get, set] |
Returns or sets the selected end plane. More... | |
unsafe NXOpen.SelectIBasePlaneList | SelectScrapCutters [get] |
Returns the selected scrap cutters. More... | |
unsafe NXOpen.Plane | SelectStartPlane [get, set] |
Returns or sets the selected start plane. More... | |
unsafe NXOpen.ScCollector | SelectTrimBounds [get] |
Returns the selected trim bounds. More... | |
unsafe bool | StartPlaneSelected [get, set] |
Returns or sets the start plane selected. More... | |
unsafe bool | TrimDirection [get, set] |
Returns or sets the trim direction. More... | |
unsafe bool | TrimNewDieFace [get, set] |
Returns or sets the trim new die face, from NX10. More... | |
unsafe double | TrimTolerance [get, set] |
Returns or sets the trim task tolerance. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Die Engineer trim task management builder, create a trim task by selected die tip, trim bounds, start plane and end plane.
To create a new instance of this class, use NXOpen.Tooling.AutoDieCollection.CreateDieEngTrimTaskBuilder
Created in NX10.0.0
unsafe void NXOpen.Tooling.DieEngTrimTaskBuilder.SetMatchCutAngle | ( | double | angle | ) |
Sets the match cut dimension angle value.
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
angle |
unsafe void NXOpen.Tooling.DieEngTrimTaskBuilder.SetMatchCutFirstRadius | ( | double | firstRadius | ) |
Sets the match cut dimension first radius value.
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
firstRadius |
unsafe void NXOpen.Tooling.DieEngTrimTaskBuilder.SetMatchCutNotchOffset | ( | double | notchOffset | ) |
Sets the match cut dimension notch offset value.
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
notchOffset |
unsafe void NXOpen.Tooling.DieEngTrimTaskBuilder.SetMatchCutOffsetFromPlane | ( | double | offsetFromPlane | ) |
Sets the match cut dimension offset from plane value.
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
offsetFromPlane |
unsafe void NXOpen.Tooling.DieEngTrimTaskBuilder.SetMatchCutOffsetLength | ( | double | offsetLength | ) |
Sets the match cut dimension offset length value.
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
offsetLength |
unsafe void NXOpen.Tooling.DieEngTrimTaskBuilder.SetMatchCutScrapCutterLength | ( | double | scrapCutterLength | ) |
Sets the match cut dimension scrap cutter length value.
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
scrapCutterLength |
unsafe void NXOpen.Tooling.DieEngTrimTaskBuilder.SetMatchCutSecondRadius | ( | double | secondRadius | ) |
Sets the match cut dimension second radius value.
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
secondRadius |
unsafe void NXOpen.Tooling.DieEngTrimTaskBuilder.SetMatchCutThirdRadius | ( | double | thirdRadius | ) |
Sets the match cut dimension third radius value.
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
thirdRadius |
unsafe void NXOpen.Tooling.DieEngTrimTaskBuilder.SetUsePlaneOffset | ( | bool | useOffset | ) |
Sets the match cut dimension use plane offset value.
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
useOffset |
unsafe void NXOpen.Tooling.DieEngTrimTaskBuilder.SwitchTrimSide | ( | ) |
Switch trim side.
When trim profile and trim planes are selected, there will be a default trim side, if the other side want to be trimmed out, should call this to switch it.
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the cam type.
Created in NX10.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the create scrap.
Created in NX10.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the end plane selected.
Created in NX10.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the finish operation.
Created in NX10.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the layout flange.
Created in NX10.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the match cut.
Created in NX10.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the selected cam direction.
Created in NX10.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the selected die tip.
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the selected end plane.
Created in NX10.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the selected scrap cutters.
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the selected start plane.
Created in NX10.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the selected trim bounds.
Created in NX10.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the start plane selected.
Created in NX10.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the trim direction.
Created in NX10.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the trim new die face, from NX10.
0 new stamping output can import one new die face to die engineer process. If this trim task will trim this new die face, set trimNewDieFace to true, or else set it to false.
Created in NX10.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the trim task tolerance.
Created in NX10.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")