NXOpen .NET Reference
12.0.0
|
Die Engineer die tip management builder. More...
Public Types | |
enum | MaterialThicknessType { Uniform, Variable } |
the material thickness type More... | |
Public Member Functions | |
unsafe void | ObjectProperties () |
Callback of object properties button More... | |
unsafe void | MoreDetails () |
Callback of button more details More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ChangeTipOrientations [get, set] |
Returns or sets the change tip orientations toggle option More... | |
unsafe bool | ChangeTipOrigin [get, set] |
Returns or sets the change tip origin More... | |
unsafe bool | GenerateOutline [get, set] |
Returns or sets the generate outline toggle option More... | |
unsafe bool | InheritTip [get, set] |
Returns or sets the inherit tip toggle option More... | |
unsafe NXOpen.Point | Origin [get, set] |
Returns or sets the origin point More... | |
unsafe NXOpen.SelectBody | Product [get] |
Returns the die tip product sheet body More... | |
unsafe NXOpen.SelectNXObjectList | ReferenceData [get] |
Returns the reference data More... | |
unsafe NXOpen.SelectNXObject | StampingOperation [get] |
Returns the stamping operation More... | |
unsafe int | SyncOrigin [get, set] |
Returns or sets the synchroous origin toggle option More... | |
unsafe double | Thickness [get, set] |
Returns or sets the material thickness More... | |
unsafe NXOpen.Tooling.DieEngDieTipBuilder.MaterialThicknessType | ThicknessType [get, set] |
Returns or sets the thickness type More... | |
unsafe bool | WithoutWorkflow [get, set] |
Returns or sets the without workflow toggle option More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Die Engineer die tip management builder.
To create a new instance of this class, use NXOpen.Tooling.AutoDieCollection.CreateDieEngDieTipBuilder
Default values.
Property | Value |
---|---|
ChangeTipOrientations |
1 |
ChangeTipOrigin |
1 |
GenerateOutline |
1 |
InheritTip |
1 |
Thickness |
0 |
ThicknessType |
Uniform |
WithoutWorkflow |
0 |
Created in NX11.0.0
unsafe void NXOpen.Tooling.DieEngDieTipBuilder.MoreDetails | ( | ) |
Callback of button more details
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
unsafe void NXOpen.Tooling.DieEngDieTipBuilder.ObjectProperties | ( | ) |
Callback of object properties button
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the change tip orientations toggle option
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the change tip origin
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the generate outline toggle option
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the inherit tip toggle option
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the origin point
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the die tip product sheet body
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
get |
Returns the reference data
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
get |
Returns the stamping operation
Created in NX11.0.0
License requirements: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the synchroous origin toggle option
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the material thickness
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the thickness type
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the without workflow toggle option
Created in NX11.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")