NXOpen .NET Reference
12.0.0
|
Die Engineer process update manager management builder. More...
Public Types | |
enum | Types { TrimTask, PierceTask } |
the trim task or pierce task. More... | |
Properties | |
unsafe NXOpen.Tooling.DieEngProcessUpdateManagerBuilder.Types | Type [get, set] |
Returns or sets the trim task or pierce task. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Die Engineer process update manager management builder.
To create a new instance of this class, use NXOpen.Tooling.AutoDieCollection.CreateDieEngProcessUpdateManagerBuilder
Created in NX10.0.0
|
getset |
Returns or sets the trim task or pierce task.
Created in NX10.0.0
License requirements to get this property: die_engineering ("DIE ENGINEERING")
License requirements to set this property: die_engineering ("DIE ENGINEERING")