NXOpen .NET Reference
12.0.0
|
Represents a Form Task builder More...
Public Member Functions | |
unsafe string[] | GetDetails () |
Returns the detailed information of the feature set by user. More... | |
unsafe void | SetDetails (string[] details) |
Sets the detailed information of the feature. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Direction | CamDirection [get, set] |
Returns or sets the cam direction. More... | |
unsafe NXOpen.Features.SelectFeature | DieTip [get] |
Returns the die tip selection. More... | |
unsafe bool | FinishOperation [get, set] |
Returns or sets the finish operation option. More... | |
unsafe NXOpen.Point | PointInRegion [get, set] |
Returns or sets the point in region More... | |
unsafe NXOpen.ScCollector | RegionBounds [get] |
Returns the edge region bounds More... | |
unsafe NXOpen.SelectDisplayableObjectList | ShapeDetail [get] |
Returns the shape detail selection. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Form Task builder
To create a new instance of this class, use NXOpen.Tooling.AutoDieCollection.CreateDieEngFormTaskBuilder
Default values.
Property | Value |
---|---|
FinishOperation |
1 |
Created in NX8.0.0
unsafe string [] NXOpen.Tooling.DieEngFormTaskBuilder.GetDetails | ( | ) |
Returns the detailed information of the feature set by user.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Tooling.DieEngFormTaskBuilder.SetDetails | ( | string[] | details | ) |
Sets the detailed information of the feature.
Created in NX8.0.0
License requirements: die_engineering ("DIE ENGINEERING")
details |
|
getset |
Returns or sets the cam direction.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the die tip selection.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the finish operation option.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the point in region
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: die_engineering ("DIE ENGINEERING")
|
get |
Returns the edge region bounds
Created in NX8.0.0
License requirements: None.
|
get |
Returns the shape detail selection.
Created in NX8.0.0
License requirements: None.