NXOpen .NET Reference
12.0.0
|
Represents a Lower Binder builder More...
Properties | |
unsafe NXOpen.Plane | BasePlane [get, set] |
Returns or sets the base plane used to create Lower Binder More... | |
unsafe NXOpen.SelectNXObjectList | BinderProfiles [get] |
Returns the binder profiles used to create Lower Binder More... | |
unsafe double | BinderRelief [get, set] |
Returns or sets the binder relief More... | |
unsafe NXOpen.SelectNXObjectList | BlankProfile [get] |
Returns the blank profile used to create Lower Binder More... | |
unsafe double | BlankProfileOffset [get, set] |
Returns or sets the blank profile offset More... | |
unsafe int | CoreDirection [get, set] |
Returns or sets the core direction determines the direction of Lower Binder More... | |
unsafe NXOpen.SelectNXObjectList | DeckProfile [get] |
Returns the deck profile used to create Lower Binder More... | |
unsafe bool | IsApproxSheetBody [get, set] |
Returns or sets the exact sheet determines whether to use machine allowance More... | |
unsafe bool | IsExactBinderProfiles [get, set] |
Returns or sets the exact binder profiles determines whether to use offset value More... | |
unsafe double | LowerDeckThickness [get, set] |
Returns or sets the lower deck thickness More... | |
unsafe double | MachineAllowance [get, set] |
Returns or sets the machine allowance More... | |
unsafe double | OffsetValue [get, set] |
Returns or sets the offset value More... | |
unsafe double | OutWallThickness [get, set] |
Returns or sets the out wall thickness More... | |
unsafe NXOpen.SelectNXObjectList | OutterWallProfile [get] |
Returns the inner profile used in Lower Binder, it is optional More... | |
unsafe NXOpen.SelectBody | SheetBody [get] |
Returns the sheet body used as sheet metal product More... | |
unsafe NXOpen.SelectBody | UpperDeckOffsetSheet [get] |
Returns the upper deck offset sheet used in Lower Binder, it is optional More... | |
unsafe double | UpperDeckRelief [get, set] |
Returns or sets the upper deck relief More... | |
unsafe NXOpen.SelectBody | UpperDeckReliefSheet [get] |
Returns the upper deck relief sheet used in Lower Binder, it is optional More... | |
unsafe double | UpperDeckThickness [get, set] |
Returns or sets the upper deck thickness More... | |
unsafe double | WallThickness [get, set] |
Returns or sets the wall thickness More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Lower Binder builder
To create a new instance of this class, use NXOpen.Tooling.AutoDieCollection.CreateDieDesignLowerBinderBuilder
Created in NX9.0.0
|
getset |
Returns or sets the base plane used to create Lower Binder
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the binder profiles used to create Lower Binder
Created in NX9.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the binder relief
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the blank profile used to create Lower Binder
Created in NX9.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the blank profile offset
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the core direction determines the direction of Lower Binder
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the deck profile used to create Lower Binder
Created in NX9.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the exact sheet determines whether to use machine allowance
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the exact binder profiles determines whether to use offset value
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the lower deck thickness
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the machine allowance
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the offset value
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the inner profile used in Lower Binder, it is optional
Created in NX9.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the out wall thickness
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the sheet body used as sheet metal product
Created in NX9.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the upper deck offset sheet used in Lower Binder, it is optional
Created in NX9.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the upper deck relief
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the upper deck relief sheet used in Lower Binder, it is optional
Created in NX9.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the upper deck thickness
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the wall thickness
Created in NX9.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")