NXOpen .NET Reference
12.0.0
|
Represents Die Design Pierce Insert builder. More...
Public Types | |
enum | Direction { Upper, Lower } |
Represents the thickness direction. More... | |
enum | HoleShapeTypes { Circular, Oblong, Square, Rectangular, RoundedRectangular, ChordRectangular, Hexagonal, Other } |
Represents the hole shape type. More... | |
Properties | |
unsafe NXOpen.ScCollector | BoudaryCurveSelection [get] |
Returns the boundary curve selection. More... | |
unsafe double | ClearanceCoefficient [get, set] |
Returns or sets the clearance coefficient value. More... | |
unsafe double | DiePenetration [get, set] |
Returns or sets the die penetration value. More... | |
unsafe double | DownToleranceForLength [get, set] |
Returns or sets the down tolerance value for length. More... | |
unsafe double | DownToleranceForWidth [get, set] |
Returns or sets the down tolerance value for width. More... | |
unsafe double | PunchPenetration [get, set] |
Returns or sets the punch penetration value. More... | |
unsafe NXOpen.Tooling.DieDesPierceInsertBuilder.Direction | ThicknessDirectionOption [get, set] |
Returns or sets the thickness direction option. More... | |
unsafe double | ThicknessValue [get, set] |
Returns or sets the thickness value. More... | |
unsafe double | ToleranceCoefficient [get, set] |
Returns or sets the tolerance coefficient value. More... | |
unsafe double | UpToleranceForLength [get, set] |
Returns or sets the up tolerance value for length. More... | |
unsafe double | UpToleranceForWidth [get, set] |
Returns or sets the up tolerance value for width. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents Die Design Pierce Insert builder.
To create a new instance of this class, use NXOpen.Tooling.AutoDieCollection.CreateDieDesPierceInsertBuilder
Default values.
Property | Value |
---|---|
ThicknessDirectionOption |
Upper |
ThicknessValue |
0.8 |
Created in NX8.0.0
|
get |
Returns the boundary curve selection.
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the clearance coefficient value.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the die penetration value.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the down tolerance value for length.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the down tolerance value for width.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the punch penetration value.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the thickness direction option.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the thickness value.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the tolerance coefficient value.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the up tolerance value for length.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the up tolerance value for width.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: ug_die_design ("Die Design")