NXOpen .NET Reference
12.0.0
|
Represents a Draw Die Punch feature builder. More...
Public Member Functions | |
unsafe void | SetPunchProfile (NXOpen.Die.DirectionOption direction, NXOpen.IProfile[] profileEntries) |
Sets the punch profile of the draw die punch casting. More... | |
unsafe void | GetPunchProfile (out NXOpen.Die.DirectionOption direction, out NXOpen.IProfile[] profileEntries) |
Gets the punch profile of the draw die punch casting. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AlignStartOrientation [get, set] |
Returns or sets the align start orientation switch of the draw die punch casting, if true use the alignment point to define the start of the punch profile, if false use the default algorithm to define the start of the punch profile. More... | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance of the draw die punch casting. More... | |
unsafe NXOpen.ISurface | BaseOrientation [get, set] |
Returns or sets the base orientation of the draw die punch casting. More... | |
unsafe NXOpen.Die.HoleParentBuilder | BoltHoleParent [get] |
Returns the bolt hole parent builder of the draw die punch. More... | |
unsafe NXOpen.Die.CastReliefParentBuilder | CastReliefParent [get] |
Returns the cast relief builder of the draw die punch. More... | |
unsafe NXOpen.IOrientation | ClosedStartOrientation [get, set] |
Returns or sets the closed start orientation of the draw die punch casting. More... | |
unsafe NXOpen.Die.HoleParentBuilder | CoordinatingHoleParent [get] |
Returns the coordinating hole parent builder of the draw die punch. More... | |
unsafe bool | CorePunch [get, set] |
Returns or sets the core punch switch of the draw die punch casting, if true the punch will be cored, if false the punch will not be cored. More... | |
unsafe NXOpen.Die.DeckParentBuilder | DeckParent [get] |
Returns the deck builder of the draw die punch. More... | |
unsafe NXOpen.CartesianCoordinateSystem | DieCenterlineCsys [get, set] |
Returns or sets the die centerline csys of the draw die punch casting. More... | |
unsafe bool | DisplayHoles [get, set] |
Returns or sets the display holes switch of the draw die punch casting, if true holes will be created in the punch, if false holes will not be created. More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance of the draw die punch casting. More... | |
unsafe NXOpen.Die.HoleParentBuilder | DowelHoleParent [get] |
Returns the dowel hole parent builder of the draw die punch. More... | |
unsafe NXOpen.Die.HandlingCoreParentBuilder | HandlingCoreParent [get] |
Returns the handling core parent builder of the draw die punch. More... | |
unsafe NXOpen.Die.KeywayParentBuilder | KeywayParent [get] |
Returns the keyway parent builder of the draw die punch. More... | |
unsafe NXOpen.Die.RibParentBuilder | PartialRibbingParent [get] |
Returns the partial ribbing parent builder of the draw die punch. More... | |
unsafe bool | PreliminaryBuild [get, set] |
Returns or sets the preliminary build switch of the draw die punch casting, if true the fast build options will be used, if false accurate build options will be used. More... | |
unsafe NXOpen.Die.PressureSystemParentBuilder | PressureSystemParent [get] |
Returns the pressure system parent builder of the draw die punch. More... | |
unsafe NXOpen.Die.PointParentBuilder | PressureSystemReversalParent [get] |
Returns the pressure system reversal parent builder of the draw die punch. More... | |
unsafe NXOpen.Die.RibParentBuilder | RibbingParent [get] |
Returns the ribbing parent builder of the draw die punch. More... | |
unsafe NXOpen.Die.DrawDiePunchSectionBuilder | Section [get] |
Returns the section builder of the draw die punch. More... | |
unsafe NXOpen.Body | SheetMetal [get, set] |
Returns or sets the sheet metal of the draw die punch casting. More... | |
unsafe NXOpen.Die.RibParentBuilder | StrengtheningRibbingParent [get] |
Returns the strengthening ribbing parent builder of the draw die punch. More... | |
unsafe NXOpen.Die.HoleParentBuilder | VentHoleParent [get] |
Returns the vent hole parent builder of the draw die punch. More... | |
unsafe NXOpen.Die.PadParentBuilder | WearPlateParent [get] |
Returns the wear plate parent builder of the draw die punch. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Draw Die Punch feature builder.
To create a new instance of this class, use NXOpen.Die.DieCollection.DrawDiePunch
Created in NX4.0.0
unsafe void NXOpen.Die.DrawDiePunchBuilder.GetPunchProfile | ( | out NXOpen.Die.DirectionOption | direction, |
out NXOpen.IProfile[] | profileEntries | ||
) |
Gets the punch profile of the draw die punch casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
profileEntries | The profile entries, will be curves, edges, faces, sketches or curve features. |
unsafe void NXOpen.Die.DrawDiePunchBuilder.SetPunchProfile | ( | NXOpen.Die.DirectionOption | direction, |
NXOpen.IProfile[] | profileEntries | ||
) |
Sets the punch profile of the draw die punch casting.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
direction | Profile direction. |
profileEntries | The profile entries, can be curves, edges, faces, sketches or curve features. |
|
getset |
Returns or sets the align start orientation switch of the draw die punch casting, if true use the alignment point to define the start of the punch profile, if false use the default algorithm to define the start of the punch profile.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the angle tolerance of the draw die punch casting.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the base orientation of the draw die punch casting.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the bolt hole parent builder of the draw die punch.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the cast relief builder of the draw die punch.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the closed start orientation of the draw die punch casting.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the coordinating hole parent builder of the draw die punch.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the core punch switch of the draw die punch casting, if true the punch will be cored, if false the punch will not be cored.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the deck builder of the draw die punch.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the die centerline csys of the draw die punch casting.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display holes switch of the draw die punch casting, if true holes will be created in the punch, if false holes will not be created.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the distance tolerance of the draw die punch casting.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the dowel hole parent builder of the draw die punch.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the handling core parent builder of the draw die punch.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the keyway parent builder of the draw die punch.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the partial ribbing parent builder of the draw die punch.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the preliminary build switch of the draw die punch casting, if true the fast build options will be used, if false accurate build options will be used.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the pressure system parent builder of the draw die punch.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the pressure system reversal parent builder of the draw die punch.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the ribbing parent builder of the draw die punch.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the section builder of the draw die punch.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the sheet metal of the draw die punch casting.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
get |
Returns the strengthening ribbing parent builder of the draw die punch.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the vent hole parent builder of the draw die punch.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
get |
Returns the wear plate parent builder of the draw die punch.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")