NXOpen .NET Reference
12.0.0
|
Represents a Die Pad Parent sub feature. More...
Public Types | |
enum | ShapeTypeOption { Rectangular, Circular, Curve } |
Settings for the shape type of the die pads. More... | |
Public Member Functions | |
unsafe void | GetHoleAttributes (out string title, out string value, out int color, out string diameterTitle) |
Gets the hole attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | SetHoleAttributes (string title, string value, int color, string diameterTitle) |
Sets the hole attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | GetPadAttributes (out string title, out string value, out int color) |
Gets the pad attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | SetPadAttributes (string title, string value, int color) |
Sets the pad attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | GetReliefAttributes (out string title, out string value, out int color) |
Gets the relief attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | SetReliefAttributes (string title, string value, int color) |
Sets the relief attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe NXOpen.Die.PadChildBuilder | CreateChild () |
Creates a child pad. More... | |
unsafe void | DeleteChild (NXOpen.Die.PadChildBuilder diepadchild) |
Deletes a child pad. More... | |
unsafe NXOpen.Die.PadChildBuilder[] | GetChildren () |
Outputs the child pads. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of die pads. More... | |
unsafe bool | CenterHole [get, set] |
Returns or sets the center hole switch of die pads, if true the center hole will be created in the pads, if false they will not. More... | |
unsafe bool | DesignStatus [get, set] |
Returns or sets the design status of die pads, if true the pads will be built into the model, if false they will not. More... | |
unsafe double | Diameter [get, set] |
Returns or sets the diameter of die pads. More... | |
unsafe bool | DisplayStatus [get, set] |
Returns or sets the display status of die pads, if true input data to the pads will be displayed, if false the input data will not be displayed. More... | |
unsafe double | Height [get, set] |
Returns or sets the height of die pads. More... | |
unsafe double | HoleDiameter [get, set] |
Returns or sets the hole diameter of die pads. More... | |
unsafe double | Length [get, set] |
Returns or sets the length of die pads. More... | |
unsafe double | LocationOffset [get, set] |
Returns or sets the location offset of die pads. More... | |
unsafe bool | Relief [get, set] |
Returns or sets the relief switch of die pads, if true the relief will be built around the pads, if false they will not. More... | |
unsafe double | ReliefDepth [get, set] |
Returns or sets the relief depth of die pads. More... | |
unsafe double | ReliefWidth [get, set] |
Returns or sets the relief width of die pads. More... | |
unsafe NXOpen.Die.PadParentBuilder.ShapeTypeOption | ShapeType [get, set] |
Returns or sets the shape type of die pads. More... | |
unsafe double | SurfaceOffset [get, set] |
Returns or sets the surface offset of die pads. More... | |
unsafe double | Width [get, set] |
Returns or sets the width of die pads. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Die Pad Parent sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe NXOpen.Die.PadChildBuilder NXOpen.Die.PadParentBuilder.CreateChild | ( | ) |
Creates a child pad.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.PadParentBuilder.DeleteChild | ( | NXOpen.Die.PadChildBuilder | diepadchild | ) |
Deletes a child pad.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
diepadchild |
unsafe NXOpen.Die.PadChildBuilder [] NXOpen.Die.PadParentBuilder.GetChildren | ( | ) |
Outputs the child pads.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.PadParentBuilder.GetHoleAttributes | ( | out string | title, |
out string | value, | ||
out int | color, | ||
out string | diameterTitle | ||
) |
Gets the hole attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of hole faces. |
diameterTitle | Title for diameter attribute. |
unsafe void NXOpen.Die.PadParentBuilder.GetPadAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the pad attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of pad faces. |
unsafe void NXOpen.Die.PadParentBuilder.GetReliefAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the relief attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of relief faces. |
unsafe void NXOpen.Die.PadParentBuilder.SetHoleAttributes | ( | string | title, |
string | value, | ||
int | color, | ||
string | diameterTitle | ||
) |
Sets the hole attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of hole faces. |
diameterTitle | Title for diameter attribute. |
unsafe void NXOpen.Die.PadParentBuilder.SetPadAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the pad attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of pad faces. |
unsafe void NXOpen.Die.PadParentBuilder.SetReliefAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the relief attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of relief faces. |
|
get |
Returns the build status of die pads.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the center hole switch of die pads, if true the center hole will be created in the pads, if false they will not.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the design status of die pads, if true the pads will be built into the model, if false they will not.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the diameter of die pads.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display status of die pads, if true input data to the pads will be displayed, if false the input data will not be displayed.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the height of die pads.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the hole diameter of die pads.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the length of die pads.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the location offset of die pads.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the relief switch of die pads, if true the relief will be built around the pads, if false they will not.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the relief depth of die pads.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the relief width of die pads.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the shape type of die pads.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the surface offset of die pads.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the width of die pads.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")