NXOpen .NET Reference
12.0.0
|
Represents a Die Keyway Parent sub feature. More...
Public Types | |
enum | RunoffTypeOption { Rectangular, Circular } |
Settings for the runoff type of the keyway. More... | |
Public Member Functions | |
unsafe void | GetSlotAttributes (out string title, out string value, out int color) |
Gets the slot attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | SetSlotAttributes (string title, string value, int color) |
Sets the slot attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | GetPadAttributes (out string title, out string value, out int color) |
Gets the pad attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe void | SetPadAttributes (string title, string value, int color) |
Sets the pad attributes, note existance of attributes depends on usage in main feature. More... | |
unsafe NXOpen.Die.KeywayChildBuilder | CreateChild () |
Creates a child keyway. More... | |
unsafe void | DeleteChild (NXOpen.Die.KeywayChildBuilder diekeywaychild) |
Deletes a child keyway. More... | |
unsafe NXOpen.Die.KeywayChildBuilder[] | GetChildren () |
Outputs the child keyways. More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Die.DieBuildStatusOption | BuildStatus [get] |
Returns the build status of keyways. More... | |
unsafe double | Depth [get, set] |
Returns or sets the depth of keyways. More... | |
unsafe bool | DesignStatus [get, set] |
Returns or sets the design status of keyways, if true the keyways will be built into the model, if false they will not. More... | |
unsafe bool | DisplayStatus [get, set] |
Returns or sets the display status of keyways, if true input data to the keyways will be displayed, if false the input data will not be displayed. More... | |
unsafe double | Length [get, set] |
Returns or sets the length of keyways. More... | |
unsafe double | MinimumRibHeight [get, set] |
Returns or sets the minimum rib height of keyways. More... | |
unsafe double | PadHeight [get, set] |
Returns or sets the pad height of keyways. More... | |
unsafe double | PadWidth [get, set] |
Returns or sets the pad width of keyways. More... | |
unsafe double | PlacementOffset [get, set] |
Returns or sets the placement offset of keyways. More... | |
unsafe double | RunoffDepth [get, set] |
Returns or sets the runoff depth of keyways. More... | |
unsafe double | RunoffDiameter [get, set] |
Returns or sets the runoff diameter of keyways. More... | |
unsafe double | RunoffLength [get, set] |
Returns or sets the runoff length of keyways. More... | |
unsafe NXOpen.Die.KeywayParentBuilder.RunoffTypeOption | RunoffType [get, set] |
Returns or sets the runoff type of keyways. More... | |
unsafe double | RunoffWidth [get, set] |
Returns or sets the runoff width of keyways. More... | |
unsafe double | Width [get, set] |
Returns or sets the width of keyways. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Die Keyway Parent sub feature.
This sub feature is created via the main feature builder.
Created in NX4.0.0
unsafe NXOpen.Die.KeywayChildBuilder NXOpen.Die.KeywayParentBuilder.CreateChild | ( | ) |
Creates a child keyway.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.KeywayParentBuilder.DeleteChild | ( | NXOpen.Die.KeywayChildBuilder | diekeywaychild | ) |
Deletes a child keyway.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
diekeywaychild |
unsafe NXOpen.Die.KeywayChildBuilder [] NXOpen.Die.KeywayParentBuilder.GetChildren | ( | ) |
Outputs the child keyways.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
unsafe void NXOpen.Die.KeywayParentBuilder.GetPadAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the pad attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of pad faces. |
unsafe void NXOpen.Die.KeywayParentBuilder.GetSlotAttributes | ( | out string | title, |
out string | value, | ||
out int | color | ||
) |
Gets the slot attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of slot faces. |
unsafe void NXOpen.Die.KeywayParentBuilder.SetPadAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the pad attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of pad faces. |
unsafe void NXOpen.Die.KeywayParentBuilder.SetSlotAttributes | ( | string | title, |
string | value, | ||
int | color | ||
) |
Sets the slot attributes, note existance of attributes depends on usage in main feature.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
title | Title for attribute. |
value | Value of attribute. |
color | Color of slot faces. |
|
get |
Returns the build status of keyways.
Created in NX4.0.0
License requirements: ug_die_design ("Die Design")
|
getset |
Returns or sets the depth of keyways.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the design status of keyways, if true the keyways will be built into the model, if false they will not.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the display status of keyways, if true input data to the keyways will be displayed, if false the input data will not be displayed.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the length of keyways.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the minimum rib height of keyways.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the pad height of keyways.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the pad width of keyways.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the placement offset of keyways.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the runoff depth of keyways.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the runoff diameter of keyways.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the runoff length of keyways.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the runoff type of keyways.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the runoff width of keyways.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")
|
getset |
Returns or sets the width of keyways.
Created in NX4.0.0
License requirements to get this property: ug_die_design ("Die Design")
License requirements to set this property: ug_die_design ("Die Design")